Page 1676 - MiSUMi 2025
P. 1676

[Technical Data]
                    Selection of Ball Screws 2





                 4. Allowable Axial Load
                 Allowable Axial Load is a load with a safety margin built-in against shaft bucking.
                 Axial load that applies to a ball screw needs to be less than Allowable Axial Load.
                 Allowable Axial Load can be obtained by the following formula.
                 Additionally, approximate Allowable Axial Load can be obtained from Table 1. Allowable Axial Load Graph.
                 •Allowable Axial Load (P)
                      n Q EI      d 4                        Allowable Axial Load Calculation Example
                        2
                                        4
                  P=        α=m     × 10 (N)                 Find the Allowable Axial Load for Fig.1
                       R 2        R 2
                  Where:                                     <How to use>
                  P: Allowable Axial Load (N)                · Thread shaft diameter  F15, Lead 5
                  ℓ: Distance between Points of Buckling Load (mm)  · Mounting method Fixed - Supportt
                  E: Young's Modulus (2.06×10 N/mm ) 2       · Distance between Points of Buckling Load ℓ1  820mm
                                   5
                   I: Min. Geometrical Moment of Inertia of Across Root Thread Area (mm ) 4  · Screw Shaft Root Diameter d  12.5
                        Q
                     I=        d 4                           <Calculations>
                        64                                   m=10 since the mounting method is Fixed-Support,
                  d :  Thread Root Diameter (mm)             the Allowable Axial Load (P) is,
                  n,m  :  Coefficient Determined by Method of Screw Support  d 4  12.5 4
                                                             P=m   ×10 =10×     ×10 =3630(N)
                                                                                  4
                                                                      4
                        Method of Screw Support  n  m            R 2       820 2
                        Support-Support  1  5
                         Fixed-Support  2  10                Therefore, the axial load will need to be 3630N or less.
                          Fixed-Fixed  4   19.9              Table.1
                          Fixed-Free  0.25  1.2
                    :  Safety Factor = 0.5
                     For higher safety, a higher safety factor should be required.
                                                                         Distance between Load Acting Points(Buckling Load:Fixed-Fixed) ℓ1
                 •Figure1. Allowable Axial Load Curve
                                                                        Screw Shaft Dia. Calculation Example
                           6   3  1.5                                   <Requirements>
                        3  5                                            · Distance between Points of Buckling Load
                                                                         500mm
                        2  4   2  10 5         ø32                      ·Mounting method Fixed-Support
                       1.5 4  3 2  1.5 5  8 6 5  ø25                    ·The allowable axial load 10000N
                    Allowable Axial Load (N)  8 6 5 4  1.5 8 5  8 6 5 4  4 3 2  ø15 ø20  ➀Find the intersection between a distance of
                              10
                                                                        <Calculations>
                       10
                                                                         500mm between load acting points and the
                                                                         axial load of 10000N (from the fixed-support
                          10
                                                                         graduation). [Figure 1]
                                  1.5
                        3
                                                                          nearest to the intersection on the outside. The
                                                                          shaft diameter can be a min. 15mm.
                           4 6 5  3 2  10 4                             ➁  Read the shaft diameter of the diagonal line
                        2             ø10
                           3  1.5  8
                       1.5      10000N 6
                           2  10 4
                       10 3    8   4
                        8  1.5  6  3
                        6  10 4  5
                        5  8   4   2
                        4  6   3  1.5
                        3  5
                           4   2  10 3
                                    10 2  1.5  2  3  4  5  6  7  8  9 10  3  1.5  2  3  4  5  6  7
                        Fixed-  Fixed-  Fixed-  Support -
                        Free  Fixed  Support  Support  Distance between Points of Buckling Load (mm)
                         Method of Screw Support






          B-031
   1671   1672   1673   1674   1675   1676   1677   1678   1679   1680   1681