Page 1679 - MiSUMi 2025
P. 1679

7. Screw Shaft Mounting Arrangements        9. Rigidity
                 Representative ball screw mounting arrangements are shown below.  To improve positioning accuracy and control response of a
                                                             machine, considerations must be given to the rigidity of feed screw
                          Mounting Methods      Application Example  elements. Rigidity of feed screw system can be expressed with the
                                                             following formula.
                         Supported Span Distance (Critical Speed: Fixed – Supported )
                                                                   P
                   Fixed         Fixed    Supported           K=         (N/Om)
                                                                  δ
                                               · Typical method  Where:
                                               · Medium ~ High Speeds
                                               · Medium ~High Accuracy  P   :  Axial Load Applied on Feed Screw System (N)
                                                              δ   :  Elastic Deformation of Feed Screw System (µm)
                                                              Additionally, the following relationship exists between the feed screw
                     Load Applicable Span Distance (Buckling Load: Fixed – Fixed)  system rigidity and other various construction element rigidity.
                                                               1    1   1    1   1
                         Supported Span Distance (Critical Speed: Fixed – Fixed)  K  =  KR  +  Kn  +  Kb  +  Kh
                   Fixed       Fixed      Fixed               Where:
                                                              KR : Screw Shaft Compressive/Tensile Rigidity
                                               · Medium Speeds  Kn   : Nut Rigidity
                                               · High Accuracy  Kb   : Support Bearing Rigidity
                                                              Kh   : Nut and Bearing Mount Rigidity
                     Load Applicable Span Distance (Buckling Load: Fixed – Fixed)
                                                             •Screw Shaft Compressive/Tensile Rigidity : KR
                         Supported Span Distance (Critical Speed: Fixed – Free)   P
                                                              KR=         (N/Om)
                   Fixed         Fixed    Free                     δℓ
                                                               Where:
                                               · Low Speeds    P  :  Axial Load (N)
                                               · For Short Screw Shafts  δR  :  Screw Shaft Expansion/Contraction (µm)
                                               · Medium Accuracy
                                                             The expansion and contraction are expressed in the following formula.
                      Load Applicable Span Distance (Buckling Load: Fixed – Fixed)  The expansion and contraction will directly appear as ball screw backlash.
                                                               ➀ Fixed-Free Arrangement
                 8. Temperature and Life
                 When ball screws are continuously used at 100°C or higher, or
                 used momentarily at very high temperatures, Basic Dynamic/
                 Static Load Rating will be reduced according to the temperature
                 rise due to changes in material compositions.                ℓ
                 However, there will be no effect up to 100°C.  Basic Dynamic   Fixed     Free
                 Load Rating C" and Basic Static Load Rating Co" at 100°C or    4Pℓ
                                                                         3
                 higher with the temperature factors ft and ft' can be expressed   δR=             ×10 (Om)
                                                                   EQd
                                                                     2
                 with the following formula.                  Where:
                                                              P  :  Axial Load (N)
                  C"=ftC(N)                                   E  :  Young's Modulus (2.06x10 N/mm )
                                                                                5
                                                                                   2
                  C0"=ft'C0(N)
                                                              d  :  Screw Shaft Root Diameter (mm)
                 Temperature °C 100 or less  125  150  175  200  225  250  350  R	 :  Load Applicable Span Distance (mm)
                   ft  1.0  0.95  0.90  0.85  0.75  0.65  0.60  0.50  ➁ Fixed-Fixed Arrangement  ℓ
                   ft'  1.0  0.93  0.85  0.78  0.65  0.52  0.46  0.35            L
                 E Normal usage range is -20 ~ 80℃ .  For application in high   Fixed    Fixed
                  temperature, use of heat resistant grease as well as heat resistivity of
                  other components should be evaluated.
                                                                               ℓ      ℓ’
                                                                                 L
                                                                        Fixed            Fixed
                                                                   4Pℓℓ'
                                                              δR=              ×10 (Om)
                                                                          3
                                                                     2
                                                                  EQd L
                                                              Where:
                                                              P : Axial Load(N)
                                                                               5
                                                              E : Young's Modulus (2.06x10 N/mm ) 2
                                                              d : Screw Shaft Root Diameter (mm)
                                                              R,R ' : Load Applicable Span Distance (mm)
                                                              L : Mounting Span Distance (mm)
                                                                                             L

                                                              The formula produces the max. value whenR=R '=
                                                                                             2
                                                               (                            )
                                                                     PL
                                                                δR=           ×10
                                                                          3
                                                                      EQd
                                                                      2
                                                              Therefore, the max. shaft expansion and contraction will be 1/4 of
                                                              Fixed-Free arrangement.
                                                                                                        B-034
   1674   1675   1676   1677   1678   1679   1680   1681   1682   1683   1684