Page 1684 - MiSUMi 2025
P. 1684

[Technical Data]
                    Designing of Chain Drive Mechanism 1





                 Selection of Power Transmission Efficiency

                 The table of transmission performance in this catalog (P.B-042) is based on the following conditions.
                                                              Q Application Coefficient Table
                   1)   The chain drive mechanism is run in an atmosphere
                     with a temperature of -10˚C~+60˚C and with no   The power transmission efficiency table (P.B-042) is based
                     abrasive particles.                        on minimum load variation. The transmitted kW shown in the
                   2)   There is no adverse impact on the mechanism, such as   table should be corrected as follows depending on the actual
                     corrosive gas or high humidity.            magnitude of load variation.
                   3)   The two shafts between which power is transmitted are   Table 1. Application Coefficient Table
                     parallel with each other and correctly installed.
                   4)   The recommended lubrication method and oil are used.  Prime Motor Type  Internal Combustion Engine
                   5)   The power transmission is subjected to minimum load   Impact   Turbine
                                                                                         Motor With Fluidic  Without Fluidic
                                                               Type
                     variation.                                     Typical                   Mechanism  Mechanism
                 Q Power Transmission Coefficient for Multiple Chains  Belt conveyor with small load
                   On multiple roller chains, the load is not shared evenly   Smooth   variation, Chain conveyor,   ×1.0  ×1.2
                                                                    Centrifugal pump, Centrifugal blower,  ×1.0
                   between each chain row. Therefore, the power transmission     Transmission
                   efficiency of multiple roller chains cannot be obtained by   General textile machinery, General
                   simply  multiplying  the  power transmission  efficiency  of   machinery with small load variation.
                   a single chain by the number of chain rows. The power
                   transmission efficiency of multiple roller chains should be   Transmission Centrifugal compressor, Marine propeller,
                   obtained by multiplying the power transmission efficiency   with   Conveyor with moderate load variation, Automatic
                   of a single chain by the multiple chain power transmission   furnace, Drier, Pulverizer, General machine tools,   ×1.3  ×1.2  ×1.4
                   coefficient.                                  Moderate   Compressor, General earth-moving machinery,
                                                                Impact  General paper manufacturing machinery
                 Table 2. Power Transmission Coefficient for Multiple Chains
                                                                    Press, Crusher, Construction and
                 Number of Roller Chain Rows Multiple Row Coefficient  Transmission  mining machinery, Vibrator, Oil
                      2 lines         ×1.7                     with  Large well digger, Rubber mixer, Roll,   ×1.5  ×1.4  ×1.7
                      3 lines         ×2.5                      Impact  Rollgang, General machinery with
                      4 lines         ×3.3                          reverse or impact load
                      5 lines         ×3.9
                      6 lines         ×4.6
                 Q Selection Guide Table  (Example :C-CHE100      / C-CHE20B)
                                                          Japanese Standard Type   European Standard Type
                     Table 3. Selection Guide Table

                      1000  700  500
                      700  500  300
                      500  300
                      300  200  200         CHE240 CHE180
                                100
                  Value of Corrected kW  100  70  50  23T 29T 23T 23T 23T 19T 23T 19T 17T  17T CHE160 CHE120 C-CHE80/16B  How to Read The Table
                                             CHE200
                      200
                                70
                           100
                                                CHE140
                                                  C-CHE100/20B
                            50
                                30
                       70
                            30
                       50
                                20
                                                                          Ex. Corrected kW=5kW
                                                      C-CHE60/12B
                            20
                       30
                                                                               Rotary Speed of Small
                                10
                                                17T
                       20
                                                                              Sprockets=300rpm
                                                         C-CHE40/09B
                       10   10 7  7 5     23T 23T  23T  17T  17T  C-CHE50/10B C-CHE35/06B      When single chain
                        7    5   3             13T 23T  13T              The intersection point of the vertical axis (corrected
                        5    3   2               23T 17T  13T  C-CHE25   kW) and the horizontal axis (rotary speed 300rpm)
                        3    2                    23T 17T  13T           is below C-CHE60 23T (23 toothed) and above
                        2       0.7 1               23T    23T           17T (17 toothed) A closer look at the location of the
                             1  0.5                  17T                 intersection point indicates that it most probably
                        1  0.7                         30T   13T         corresponds to 19T.
                       0.7  0.5  0.3                     17T
                       0.5  0.3  0.2
                       0.3  0.2
                       0.2      0.1
                    3 lines 2 lines  1 line  20  30  50  100  200 300 500  1000  20003000 5000  10000
                      Number of Chain Rows      Rotary Speed of Small Sprockets (rpm)
          B-039
   1679   1680   1681   1682   1683   1684   1685   1686   1687   1688   1689