Page 1683 - MiSUMi 2025
P. 1683

[Technical Data]
                    Timing Pulleys             Excerpts from JIS B 1856 (1993)





                 1. Dimensions of the Rack for the Cutter and the Tolerances

                                            Pt
                               A      A                              The pulley should have involute teeth, which
                                                                     are created and shaped by the cutter. The
                                                                     dimensions of the rack for the cutter and the
                                                                     tolerances as determined by analyzing the
                       a
                                                                     shape of the rack with a projector, shape
                       hr                    r2                      measuring instrument or the like, should be
                                                                     agreed with the relevant figures in the table
                                  b g           r1                   below.

                                                                                                 Unit: mm
                           Number of Teeth of                   hr      bg                        2a (1)
                   Type      the Pulley      Pt         A      +0.05   +0.05     r1       r2
                                Z                     Ú0.12     0        0      Ú0.03   Ú0.03  (Reference)
                             10≤Z≤23                   28B              0.61
                    MXL                  2.032Ú0.008           0.64             0.30     0.23    0.508
                             24≤Z                      20B              0.67
                    XL       10≤Z        5.080Ú0.010   25B     1.40     1.27    0.61     0.61    0.508
                 Note (  ) :  a is a measurement indicating the position corresponding to the pitch line (Centerline of the Core Line of the Belt) of the belt corresponding to the
                     1
                       shape of the rack for the cutter.
                 2. Tolerance of Adjacent Pitch Error and Cumulative Pitch Error  Unit: mm  4. Tolerance of Addendum Circle Diameter   Unit: mm
                  Addendum Circle Diameter of Pulley  Allowable Value  Addendum Circle Diameter of Pulley  Tolerance
                         P.D.        Tolerance of Adjacent Pitch Error Accumulated Pitch Error  P.D.
                       5.96≤d0≤  25.40  0.03        0.05            5.96≤d0≤  25.40        +0.05
                                                                                            0
                      25.40<d0≤  50.80  0.03        0.08           25.40<d0≤  50.80        +0.08
                                                                                            0
                      50.80<d0≤101.60   0.03        0.10           50.80<d0≤101.60         +0.10
                                                                                            0
                     101.60<d0≤177.80   0.05        0.13           101.60<d0≤177.80        +0.13
                                                                                            0
                     177.80<d0≤304.80   0.05        0.15           177.80<d0≤304.80        +0.15
                                                                                            0
                     304.80<d0≤508.00   0.08        0.18           304.80<d0≤508.00        +0.18
                                                                                            0
                     508.00<d0≤762.00   0.08        0.20           508.00<d0≤762.00        +0.20
                                                                                            0
                     762.00<d0≤967.16   0.08        0.23           762.00<d0≤967.16        +0.23
                                                                                            0
                 3. Tolerance of Side Deflection    Unit: mm  5. Tolerance of Circumferential Deflection of Addendum Circle  Unit: mm
                  Addendum Circle Diameter of Pulley  Tolerance of Deflection(TIR) ( 2 )  Addendum Circle Diameter of Pulley  Tolerance of Circumferential
                         P.D.                                         P.D.               Deflection
                       5.96≤d0≤101.60  0.10                         5.96≤d0≤203.20  0.13
                     101.60<d0≤254.00  Addendum Circle Dia. d0×0.001  203.20<d0≤967.16  0.13+〔(Addendum Circle Dia. d0-203.20)×0.0005〕
                     254.00<d0≤967.16  0.25+〔(Addendum Circle Dia. d0-254.00)×0.0005〕
                 Note (  ) :  TIR is an abbreviation for Total Indicator Reading and   6. Tolerance of Cylindricity and Parallelism  Unit: mm
                     2
                       refers to the difference between the max. deflection
                       reading and the min.deflection reading.  Nominal Widths of Pulley  Cylindricity Tolerance Parallelism Tolerance
                                                                    025~050          0.01       0.03
                                                                    075~150          0.02
                                                                    200·300          0.04       0.04
                                                                    400·500          0.06       0.05











                                                                                                        B-038
   1678   1679   1680   1681   1682   1683   1684   1685   1686   1687   1688