Page 1682 - MiSUMi 2025
P. 1682

[Technical Data]
                    Timing Belt Replacement Signs





                 ■ Names of Belt Components

                                                           Valley of teeth




                       Tooth Body Rubber
                                                                                          Core Wire
                                Tooth Tip  Tooth Lining (Reinforcement)  Tooth Surface

                 ■ Examples of Belt Replacement Signs
                                    Examples                            Condition

                   1. When belt tooth reinforcement fabric is worn and rubber/core wire
                    are exposed
                    When tooth surface/grooves are worn and rubber/core wire are
                    exposed




                   2. When the backing rubber shows cracks due to hardening






                   3. When cracks reaching the rubber are seen at tooth base






                   4. Belt side faces are damaged due to wear






                   5. When missing tooth can be seen






                   6. When excessive wear can be seen on belt back side






                   7. When belt or core wire are broken



                 E  These are belt replacement timing guides.  Early or periodical replacements are recommended even the signs shown above are not yet
          B-037   visible.
   1677   1678   1679   1680   1681   1682   1683   1684   1685   1686   1687