Page 1685 - MiSUMi 2025
P. 1685

Q Specification Selection for Operation under Normal Conditions  8. Chain Length and Distance between Shaft Centers
                   1.Operating Conditions                         Once the chain, the number of teeth on both
                                                                  sprockets, and the inter-shaft distance are available,
                     When selecting roller chains, the following 7   determine the number of chain links as follows.
                     parameters should be taken into account.                      Lp:  Chain Length Expressed
                     1. Machine to be used  5. Diameter and Rotary Speed of High-Speed Shaft  Lp(No. of links)  in Number of Links
                     2. Impact Type   6. Diameter and Rotary Speed of Low-Speed Shaft  N1:  Number of Large
                                                                                      Sprocket Teeth
                     3. Prime Motor Type   7. Inter-Shaft Distance                 N2:  Number of Small
                     4. Power Transmission (kW)                   N 1      N2         Sprocket Teeth
                                                                                   Cp:  Distance between Shaft
                   2. Application Coefficient                                         Centers
                     Select the application coefficient from the application table (Table 1) that   Cp(No.of links)  Expressed in Number of
                     is appropriate for the machine to be driven and the prime motor type.  Links
                                                                                   π: ≈3.14
                   3. Corrected Power Transmission (kW)           (1)  Calculating the chain length (when the number of sprocket teeth N1
                     Correct the power transmission (kW) using the application   and N2 and the distance between shaft centers Cp are available)
                     coefficient.
                     • Single Chain…Corrected Power Transmission (kW)=Power            N1+N2  2
                     Transmission (kW)×Application Coefficient         Lp=    N1+N2   (         )
                                                                                        2 Q
                     • Multiple Chains…Select the appropriate coefficient from the   2  +2Cp+  Cp
                     table multiple-chain power transmission coefficients (Table 2).  *Round up decimals of Lp to the next whole number.
                                     Power Transmission (kW)×Application Coefficient
                    Corrected Power Transmission (kW)=
                                          Multiple Row Coefficient  Generally, when the chain length number of chain links obtained is an odd number,
                                                               this should be raised to the next even number. When the inter-shaft distance
                   4. Chain and Number of Sprocket Teeth       demands the chain length to be an odd number, an offset link needs to be used.
                     Using the selection guide table (Table 3) or the power transmission   However, it should be avoided and an even number should be used as much as
                     efficiency tables, select the chain and the number of small sprocket teeth   possible by adjusting the number of sprocket teeth or the inter-shaft distance.
                     that satisfy the rotary speed of the high-speed shaft and the corrected
                     power transmission (kW). The chain pitch should be as small as possible,   (2) Calculating the distance between shaft centers (when the number
                     as long as the required power transmission efficiency is achieved.        of sprocket teeth N1,and N2 as the chain length Lp are available)
                     This should minimize noise and ensure smooth transmission of power.
                                                                  1
                                                                                             8
                     (If a single chain does not provide the required power transmission   Cp= 8 {   2  Q 2 (N1-N2) 2
                                                                                                       }
                                                                     2Lp-N1-N2+   (2Lp-N1-N2) -
                     efficiency, use multiple chains instead. If the installation space requires
                     that the inter-shaft distance as well as the outer diameter of sprocket be   The pitch number obtained by the chain length formula is, in most cases, only approximate
                     minimized, use small-pitch multiple chains). There should be a minimum   and not in exact agreement with a given inter-shaft distance. Therefore, it will be necessary to
                     wrap angle of 120˚ between the small sprocket and the chain.  calculate the exact distance between the shaft centers based on the required overall length.
                   5. Number of Large Sprocket Teeth
                     Number of Large Sprocket Teeth = Number of Small Sprocket   Q Example of Selection for Operation under Normal Conditions
                     Teeth × Speed Ratio. Once the number of small sprocket teeth is   The following is an example of selection when a 3.7 kW
                     determined, multiplying this by the speed ratio provides the number   1,000rpm electric (motor) is used to drive a compressor.
                     of large sprocket teeth. Generally, the appropriate number of small   [1] Operating Conditions
                     sprocket teeth is 17 or greater, or 21 or greater for high-speed   1) Machine to be used ········ Compressor, 10 hours operation
                     operation, or 12 or greater for low speed operation. The number of   2) Impact Type ··········· Smooth Transmission
                     large sprocket teeth should be 120 or less.Select the sprocket with   3) Prime Motor Type ···· Electric Motor
                     as great a number of teeth as possible for a speed ratio of 1:1 or 2:1.   4) Power Transmission  3.7kW
                     The speed ratio should normally be 1:7 or less, and ideally 1:5.  5) Rotary Speed ········· 1,000rpm
                   6. Shaft Diameter                              [2] Application Coefficient
                     Ensure that the small sprocket selected as above is compatible with the diameter   From Table 1, an application coefficient of 1.2 is selected.
                     of the existing shaft on which it is to be installed. Refer to the specification table   [3] Corrected Power Transmission (kW)
                     on this page. When the shaft diameter is too large for the bore in the sprocket,   Corrected Power Transmission (kW)=Power Transmission (kW)×Application Coefficien
                     select another sprocket with a greater number of teeth or a larger chain.     =3.7kW×1.2=4.44kW
                                                                  [4] Chain and Number of Sprocket Teeth
                   7. Inter-shaft Distance between Sprockets       Searching the selection guide table (Table 3) for a
                     The distance between the shafts can be reduced as   combination of 1,000rpm and 4.44kW provides a
                     long as the sprockets do not interfere with each other
                     and the wrap angle between the small sprocket and   C-CHE40 chain and 17T sprocket.
                     the chain is 120˚ or more.                    On the power transmission efficiency table for the
                     Generally, the inter-shaft distance should preferably   C-CHE40 chain, a combination of 13T and
                     be 30~50 times the pitch of the chain used. Under   1,000rpm provides a power transmission efficiency
                     pulsating load conditions, decrease the distance to 20   of 4.09 kW, which does not meet the required 4.44
                     times the chain pitch or less.                kW. Therefore, 19T, which achieves 4.6 kW, should
                                                                   be selected to meet the requirement.
                                                                   Results:The C-CHE40 chain should be selected.
                                                                           Number of Small Sprocket Teeth=19T
                                                                                                        B-040
   1680   1681   1682   1683   1684   1685   1686   1687   1688   1689   1690