Page 1690 - MiSUMi 2025
P. 1690

[Technical Data]
                    Designing of Chain Drive Mechanism 3-2





                 C-CHE06B   (Single Chain)
                 ■ Transmission Capacity Table                                                     (kW)
                 Small Sprocket                  Rotary Speed of Small Sprockets (rpm)
                 Number of Teeth 50 100 300 500 700 900 1200 1500 1800 2100 2500 3000 3500 4000 4500 5000 5500 6000 6500 7000 7500 8000 8500 9000 10000
                   9  0.07 0.13 0.34 0.54 0.72 0.91 1.18 1.44 1.70 1.62 1.25 0.95 0.75 0.62 0.52 0.44 0.38 0.34 0.30 0.27 0.24 0.22 0.20 0.18 0.16
                  10  0.08 0.14 0.38 0.60 0.81 1.02 1.32 1.61 1.90 1.90 1.46 1.11 0.88 0.72 0.61 0.52 0.45 0.39 0.35 0.31 0.28 0.26 0.23 0.21 0.18
                  11  0.08 0.16 0.42 0.66 0.90 1.13 1.46 1.79 2.11 2.19 1.69 1.28 1.02 0.83 0.70 0.60 0.52 0.45 0.40 0.36 0.33 0.30 0.27 0.25 0.21
                  12  0.09 0.17 0.46 0.73 0.99 1.24 1.61 1.96 2.31 2.50 1.92 1.46 1.16 0.95 0.80 0.68 0.59 0.52 0.46 0.41 0.37 0.34 0.31 0.28 0.24
                  13  0.10 0.19 0.50 0.80 1.08 1.35 1.75 2.14 2.52 2.82 2.17 1.65 1.31 1.07 0.90 0.77 0.67 0.58 0.52 0.46 0.42 0.38 0.35 0.32 0.27
                  14  0.11 0.20 0.54 0.86 1.17 1.46 1.90 2.32 2.73 3.14 2.43 1.84 1.46 1.20 1.00 0.86 0.74 0.65 0.58 0.52 0.47 0.42 0.39 0.36 0.30
                  15  0.12 0.22 0.59 0.93 1.26 1.58 2.04 2.50 2.94 3.38 2.69 2.05 1.62 1.33 1.11 0.95 0.82 0.72 0.64 0.57 0.52 0.47 0.43 0.39 0.34
                  16  0.13 0.23 0.63 1.00 1.35 1.69 2.19 2.68 3.16 3.63 2.96 2.25 1.79 1.46 1.23 1.05 0.91 0.80 0.71 0.63 0.57 0.52 0.47 0.43 0.37
                  17  0.13 0.25 0.67 1.06 1.44 1.81 2.34 2.86 3.37 3.87 3.25 2.47 1.96 1.60 1.34 1.15 0.99 0.87 0.77 0.69 0.62 0.57 0.52 0.48 0.41
                  18  0.14 0.27 0.71 1.13 1.53 1.92 2.49 3.04 3.58 4.12 3.54 2.69 2.13 1.75 1.46 1.25 1.08 0.95 0.84 0.75 0.68 0.62 0.56 0.52 0.44
                  19  0.15 0.28 0.76 1.20 1.62 2.04 2.64 3.22 3.80 4.36 3.83 2.92 2.31 1.89 1.59 1.36 1.18 1.03 0.91 0.82 0.74 0.67 0.61 0.56 0.48
                  20  0.16 0.30 0.80 1.27 1.72 2.15 2.79 3.41 4.02 4.61 4.14 3.15 2.50 2.05 1.71 1.46 1.27 1.11 0.99 0.88 0.80 0.72 0.66 0.61 0.52
                  21  0.17 0.31 0.84 1.34 1.81 2.27 2.94 3.59 4.23 4.86 4.46 3.39 2.69 2.20 1.84 1.58 1.37 1.20 1.06 0.95 0.86 0.78 0.71 0.65 0.56
                  22  0.18 0.33 0.89 1.41 1.90 2.39 3.09 3.78 4.45 5.11 4.78 3.63 2.88 2.36 1.98 1.69 1.46 1.28 1.14 1.02 0.92 0.83 0.76 0.70 0.60
                  23  0.19 0.35 0.93 1.47 2.00 2.50 3.24 3.96 4.67 5.36 5.11 3.88 3.08 2.52 2.11 1.81 1.56 1.37 1.22 1.09 0.98 0.89 0.81 0.75 0.64
                  24  0.19 0.36 0.97 1.54 2.09 2.62 3.39 4.15 4.89 5.62 5.44 4.14 3.29 2.69 2.25 1.92 1.67 1.46 1.30 1.16 1.05 0.95 0.87 0.80 0.68
                  25  0.20 0.38 1.02 1.61 2.18 2.74 3.55 4.34 5.11 5.87 5.79 4.40 3.49 2.86 2.40 2.05 1.77 1.56 1.38 1.24 1.11 1.01 0.92 0.85 0.72
                  26  0.21 0.40 1.06 1.68 2.28 2.86 3.70 4.52 5.33 6.12 6.14 4.67 3.71 3.03 2.54 2.17 1.88 1.65 1.46 1.31 1.18 1.07 0.98 0.90 0.77
                  28  0.23 0.43 1.15 1.82 2.47 3.09 4.01 4.90 5.78 6.63 6.86 5.22 4.14 3.39 2.84 2.43 2.10 1.84 1.64 1.46 1.32 1.20 1.09 1.00 0.86
                  30  0.25 0.46 1.24 1.96 2.66 3.33 4.32 5.28 6.22 7.15 7.61 5.79 4.59 3.76 3.15 2.69 2.33 2.05 1.81 1.62 1.46 1.33 1.21 1.11 0.95
                  32  0.27 0.49 1.33 2.11 2.85 3.58 4.63 5.66 6.67 7.66 8.38 6.38 5.06 4.14 3.47 2.96 2.57 2.25 2.00 1.79 1.61 1.46 1.34 1.23 1.05
                  35  0.29 0.55 1.47 2.32 3.14 3.94 5.10 6.24 7.35 8.44 9.59 7.29 5.79 4.74 3.97 3.39 2.94 2.58 2.29 2.05 1.84 1.67 1.53 1.40
                  40  0.34 0.63 1.69 2.68 3.63 4.55 5.89 7.20 8.49 9.75 11.4 8.91 7.07 5.79 4.85 4.14 3.59 3.15 2.79 2.50 2.25 2.05
                  45  0.38 0.72 1.92 3.04 4.12 5.17 6.69 8.18 9.64 11.1 13.0 10.6 8.44 6.91 5.79 4.94 4.28 3.76 3.33 2.98
                 Lubrication Type  A Ⅰ   A Ⅱ  B                          C
                 Lubrication Type:    A Ⅰ : Oil injector    A Ⅱ : Drip oiling    B: Oil Bath lubrication    C: Forced Circulation Lubrication by Pump
                 C-CHE08B   (Single Chain)
                 ■ Transmission Capacity Table                                                     (kW)
                 Small Sprocket                  Rotary Speed of Small Sprockets (rpm)
                 Number of Teeth 10  25  50 100 200 300 400 500 700 900 1000 1200 1400 1600 1800 2100 2400 2700 3000 3500 4000 5000 6000 7000 8000
                   9  0.05 0.12 0.22 0.41 0.76 1.10 1.42 1.74 2.35 2.95 3.24 3.75 3.75 3.07 2.58 2.04 1.67 1.40 1.20 0.95 0.78 0.56 0.42 0.34 0.27
                  10  0.06 0.13 0.25 0.46 0.85 1.23 1.59 1.95 2.64 3.31 3.63 4.28 4.40 3.60 3.02 2.39 1.96 1.64 1.40 1.11 0.91 0.65 0.50 0.39 0.32
                  11  0.06 0.15 0.27 0.51 0.95 1.36 1.77 2.16 2.92 3.66 4.03 4.75 5.07 4.15 3.48 2.76 2.26 1.89 1.62 1.28 1.05 0.75 0.57 0.45 0.37
                  12  0.07 0.16 0.30 0.56 1.04 1.50 1.94 2.37 3.21 4.03 4.43 5.22 5.67 4.73 3.97 3.15 2.58 2.16 1.84 1.46 1.20 0.86 0.65 0.52 0.42
                  13  0.08 0.17 0.33 0.61 1.13 1.63 2.12 2.59 3.50 4.39 4.83 5.69 6.18 5.34 4.47 3.55 2.90 2.43 2.08 1.65 1.35 0.97 0.73 0.58 0.48
                  14  0.08 0.19 0.35 0.66 1.23 1.77 2.29 2.80 3.79 4.75 5.23 6.16 6.70 5.96 5.00 3.97 3.25 2.72 2.32 1.84 1.51 1.08 0.82 0.65 0.53
                  15  0.09 0.20 0.38 0.71 1.32 1.91 2.47 3.02 4.09 5.12 5.63 6.64 7.21 6.61 5.54 4.40 3.60 3.02 2.58 2.04 1.67 1.20 0.91 0.72 0.59
                  16  0.10 0.22 0.41 0.76 1.42 2.04 2.65 3.24 4.38 5.49 6.04 7.12 7.74 7.28 6.10 4.84 3.97 3.32 2.84 2.25 1.84 1.32 1.00 0.80 0.65
                  17  0.10 0.23 0.43 0.81 1.51 2.18 2.83 3.46 4.68 5.86 6.45 7.60 8.26 7.98 6.69 5.31 4.34 3.64 3.11 2.47 2.02 1.44 1.10 0.87 0.71
                  18  0.11 0.25 0.46 0.86 1.61 2.32 3.01 3.68 4.97 6.24 6.86 8.08 8.79 8.69 7.28 5.78 4.73 3.97 3.39 2.69 2.20 1.57 1.20 0.95
                  19  0.12 0.26 0.49 0.92 1.71 2.46 3.19 3.90 5.27 6.61 7.27 8.57 9.43 9.43 7.90 6.27 5.13 4.30 3.67 2.91 2.38 1.71 1.30 1.03
                  20  0.12 0.28 0.52 0.97 1.81 2.60 3.37 4.12 5.57 6.99 7.68 9.05 10.2 10.2 8.53 6.77 5.54 4.64 3.97 3.15 2.58 1.84 1.40 1.11
                  21  0.13 0.29 0.55 1.02 1.90 2.74 3.55 4.34 5.88 7.37 8.10 9.54 11.0  11.0 9.18 7.28 5.96 5.00 4.27 3.39 2.77 1.98 1.51 1.20
                  22  0.13 0.31 0.57 1.07 2.00 2.88 3.73 4.56 6.18 7.75 8.52 10.0 11.5  11.7 9.84 7.81 6.39 5.36 4.57 3.63 2.97 2.13 1.62 1.28
                  23  0.14 0.32 0.60 1.13 2.10 3.02 3.92 4.79 6.48 8.13 8.94 10.5 12.1 12.6 10.5 8.35 6.83 5.73 4.89 3.88 3.18 2.27 1.73 1.37
                  24  0.15 0.34 0.63 1.18 2.20 3.17 4.10 5.01 6.79 8.51 9.36 11.0 12.7 13.4 11.2 8.90 7.28 6.10 5.21 4.14 3.39 2.42 1.84 1.46
                  25  0.15 0.35 0.66 1.23 2.30 3.31 4.29 5.24 7.09 8.89 9.78 11.5 13.2 14.1 11.9 9.46 7.74 6.49 5.54 4.40 3.60 2.58 1.96
                  26  0.16 0.37 0.69 1.28 2.40 3.45 4.47 5.47 7.40 9.28 10.2 12.0 13.8 14.7 12.6 10.0 8.21 6.88 5.88 4.66 3.82 2.73 2.08
                  28  0.18 0.40 0.75 1.39 2.60 3.74 4.84 5.92 8.02 10.1 11.1 13.0 15.0 16.0 14.1 11.2 9.18 7.69 6.57 5.21 4.27 3.05 2.32
                  30  0.19 0.43 0.80 1.50 2.80 4.03 5.22 6.38 8.64 10.8 11.9 14.0 16.1 17.2 15.7 12.4 10.2 8.53 7.28 5.78 4.73 3.39 2.58
                  32  0.20 0.46 0.86 1.61 3.00 4.32 5.60 6.84 9.26 11.6 12.8 15.0 17.3 18.4 17.3 13.7 11.2 9.40 8.03 6.37 5.21 3.73 0.86
                  35  0.22 0.51 0.95 1.77 3.30 4.76 6.17 7.54 10.2 12.8 14.1 16.6 19.0 20.3 19.8 15.7 12.8 10.8 9.18 7.28 5.96 4.27
                  40  0.26 0.59 1.10 2.05 3.82 5.50 7.12 8.71 11.8 14.8 16.2 19.1 22.0 24.1 24.1 19.2 15.7 13.1 11.2 8.90 7.28 5.21
                  45  0.29 0.67 1.24 2.32 4.33 6.24 8.09 9.89 13.4 16.8 18.4 21.7 25.0 28.2 28.8 22.9 18.7 15.7 13.4 10.6 8.69
                 Lubrication Type  A Ⅰ  A Ⅱ  B                              C
                 Lubrication Type:    A Ⅰ : Oil injector    A Ⅱ : Drip oiling    B: Oil Bath lubrication    C: Forced Circulation Lubrication by Pump
                 C-CHE10B   (Single Chain)
                 ■ Transmission Capacity Table                                                     (kW)
                 Small Sprocket                  Rotary Speed of Small Sprockets (rpm)
                 Number of Teeth 10  25  50 100 200 300 400 500 700 900 1000 1200 1400 1600 1800 2100 2400 2700 3000 3500 4000 4500 5000 5500 6000
                   9  0.08 0.17 0.33 0.61 1.13 1.63 2.11 2.58 3.50 4.39 4.82 5.66 4.49 3.67 3.08 2.44 2.00 1.68 1.43 1.14 0.93 0.78 0.67 0.58 0.51
                  10  0.09 0.20 0.36 0.68 1.27 1.83 2.37 2.90 3.92 4.92 5.40 6.37 5.26 4.30 3.61 2.86 2.34 1.96 1.68 1.33 1.09 0.91 0.78 0.68 0.59
                  11  0.09 0.22 0.40 0.75 1.41 2.03 2.63 3.21 4.35 5.45 5.99 7.06 6.07 4.96 4.16 3.30 2.70 2.26 1.93 1.53 1.26 1.05 0.90 0.78 0.68
                  12  0.10 0.24 0.44 0.83 1.55 2.23 2.88 3.53 4.77 5.99 6.58 7.75 6.91 5.66 4.74 3.76 3.08 2.58 2.20 1.75 1.43 1.20 1.02 0.89 0.78
                  13  0.11 0.26 0.48 0.90 1.69 2.43 3.15 3.84 5.20 6.53 7.17 8.45 7.79 6.38 5.34 4.24 3.47 2.91 2.48 1.97 1.61 1.35 1.15 1.00
                  14  0.12 0.28 0.52 0.98 1.83 2.63 3.41 4.17 5.64 7.07 7.77 9.16 8.71 7.13 5.97 4.74 3.88 3.25 2.78 2.20 1.80 1.51 1.29 1.12
                  15  0.13 0.30 0.56 1.05 1.97 2.83 3.67 4.49 6.07 7.62 8.37 9.87 9.66 7.90 6.62 5.26 4.30 3.61 3.08 2.44 2.00 1.68 1.43 1.24
                  16  0.14 0.32 0.61 1.13 2.11 3.04 3.94 4.81 6.51 8.17 8.98 10.6 10.6 8.71 7.30 5.79 4.74 3.97 3.39 2.69 2.20 1.85 1.58 1.37
                  17  0.15 0.35 0.65 1.21 2.25 3.24 4.20 5.14 6.95 8.72 9.59 11.3  11.7 9.54 7.99 6.34 5.19 4.35 3.71 2.95 2.41 2.02 1.73 1.50
                  18  0.16 0.37 0.69 1.28 2.40 3.45 4.47 5.46 7.40 9.27 10.2 12.0 12.7 10.4 8.71 6.91 5.66 4.74 4.05 3.21 2.63 2.20 1.88
                  19  0.17 0.39 0.73 1.36 2.54 3.66 4.74 5.79 7.84 9.83 10.8 12.7 13.8 11.3 9.44 7.49 6.13 5.14 4.39 3.48 2.85 2.39 2.04
                  20  0.18 0.41 0.77 1.44 2.68 3.87 5.01 6.12 8.29 10.4 11.4 13.5 14.9 12.2 10.2 8.09 6.62 5.55 4.74 3.76 3.08 2.58 2.20
                  21  0.19 0.44 0.81 1.52 2.83 4.08 5.28 6.45 8.74 11.0 12.0 14.2 16.0 13.1 11.0 8.71 7.13 5.97 5.10 4.05 3.31 2.78 2.37
                  22  0.20 0.46 0.85 1.59 2.98 4.29 5.55 6.79 9.19 11.5 12.7 14.9 17.1 14.0 11.8 9.34 7.64 6.41 5.47 4.34 3.55 2.98 2.54
                  23  0.21 0.48 0.90 1.67 3.12 4.50 5.82 7.12 9.64 12.1 13.3 15.7 18.0 15.0 12.6 9.98 8.17 6.85 5.85 4.64 3.80 3.18
                  24  0.22 0.50 0.94 1.75 3.27 4.71 6.10 7.46 10.1 12.7 13.9 16.4 18.8 16.0 13.4 10.6 8.71 7.30 6.23 4.94 4.05 3.39
                  25  0.23 0.53 0.98 1.83 3.42 4.92 6.37 7.79 10.5 13.2 14.5 17.1 19.7 17.0 14.3 11.3 9.26 7.76 6.62 5.26 4.30 3.61
                  26  0.24 0.55 1.02 1.91 3.56 5.13 6.65 8.13 11.0 13.8 15.2 17.9 20.5 18.0 15.1 12.0 9.82 8.23 7.03 5.58 4.56 3.82
                  28  0.26 0.59 1.11 2.07 3.86 5.56 7.20 8.81 11.9 14.9 16.4 19.4 22.2 20.2 16.9 13.4 11.0 9.20 7.85 6.23 5.10 4.27
                  30  0.28 0.64 1.19 2.23 4.16 5.99 7.76 9.49 12.8 16.1 17.7 20.9 24.0 22.4 18.7 14.9 12.2 10.2 8.71 6.91 5.66
                  32  0.30 0.69 1.28 2.39 4.46 6.42 8.32 10.2 13.8 17.3 19.0 22.4 25.7 24.6 20.6 16.4 13.4 11.2 9.59 7.61 6.23
                  35  0.33 0.76 1.41 2.63 4.91 7.08 9.17 11.2 15.2 19.0 20.9 24.6 28.3 28.2 23.6 18.7 15.3 12.9 11.0 8.71 6.92
                  40  0.38 0.87 1.63 3.04 5.67 8.17 10.6 12.9 17.5 22.0 24.2 28.5 32.7 34.4 28.8 22.9 18.7 15.7 13.4 10.6
                  45  0.43 0.99 1.85 3.45 6.44 9.28 12.0 14.7 19.9 24.9 27.4 32.3 37.1 41.1 34.4 27.3 22.4 18.7 16.0
                 Lubrication Type  A Ⅰ  A Ⅱ  B                             C
          B-045  Lubrication Type:    A Ⅰ : Oil injector    A Ⅱ : Drip oiling    B: Oil Bath lubrication    C: Forced Circulation Lubrication by Pump
   1685   1686   1687   1688   1689   1690   1691   1692   1693   1694   1695