Page 1691 - MiSUMi 2025
P. 1691
C-CHE12B (Single Chain)
■ Transmission Capacity Table (kW)
Small Sprocket Rotary Speed of Small Sprockets (rpm)
Number of Teeth 10 25 50 100 150 200 300 400 500 600 700 800 900 1000 1100 1200 1400 1600 1800 2000 2500 3000 3500 4000 4500
9 0.11 0.24 0.46 0.85 1.23 1.59 2.29 2.96 3.62 4.27 4.90 5.53 6.15 6.76 7.37 6.54 5.19 4.25 3.56 3.04 2.18 1.66 1.31 1.08 0.90
10 0.12 0.27 0.51 0.95 1.37 1.78 2.56 3.32 4.06 4.78 5.50 6.20 6.89 7.58 8.25 7.66 6.08 4.98 4.17 3.56 2.55 1.94 1.54 1.26 1.06
11 0.13 0.30 0.57 1.06 1.52 1.97 2.84 3.68 4.50 5.30 6.09 6.87 7.64 8.40 9.15 8.84 7.02 5.74 4.81 4.11 2.94 2.24 1.78 1.45 1.22
12 0.15 0.33 0.62 1.16 1.67 2.17 3.12 4.04 4.94 5.82 6.69 7.55 8.39 9.22 10.1 10.1 8.00 6.54 5.48 4.68 3.35 2.55 2.02 1.66 1.39
13 0.16 0.36 0.68 1.27 1.82 2.36 3.40 4.41 5.39 6.35 7.30 8.23 9.15 10.1 11.0 11.4 9.02 7.38 6.18 5.28 3.78 2.87 2.28 1.87
14 0.17 0.39 0.74 1.37 1.98 2.56 3.69 4.78 5.84 6.88 7.90 8.91 9.91 10.9 11.9 12.7 10.1 8.25 6.91 5.90 4.22 3.21 2.55 2.09
15 0.19 0.42 0.79 1.48 2.13 2.76 3.97 5.15 6.29 7.41 8.52 9.60 10.7 11.7 12.8 13.8 11.2 9.15 7.66 6.54 4.68 3.56 2.83 2.31
16 0.20 0.46 0.85 1.58 2.28 2.96 4.26 5.52 6.74 7.95 9.13 10.3 11.4 12.6 13.7 14.8 12.3 10.1 8.44 7.21 5.16 3.92 3.11 2.55
17 0.21 0.49 0.91 1.69 2.44 3.16 4.55 5.89 7.20 8.49 9.75 11.0 12.2 13.4 14.6 15.8 13.5 11.0 9.25 7.90 5.65 4.30 3.41 2.79
18 0.23 0.52 0.96 1.80 2.59 3.36 4.84 6.27 7.66 9.03 10.4 11.7 13.0 14.3 15.6 16.8 14.7 12.0 10.1 8.60 6.16 4.68 3.72 3.04
19 0.24 0.55 1.02 1.91 2.75 3.56 5.13 6.64 8.12 9.57 11.0 12.4 13.8 15.2 16.5 17.9 15.9 13.0 10.9 9.33 6.68 5.08 4.03 3.30
20 0.25 0.58 1.08 2.02 2.90 3.76 5.42 7.02 8.58 10.1 11.6 13.1 14.6 16.0 17.5 18.9 17.2 14.1 11.8 10.1 7.21 5.48 4.35
21 0.27 0.61 1.14 2.13 3.06 3.97 5.71 7.40 9.05 10.7 12.2 13.8 15.4 16.9 18.4 19.9 18.5 15.2 12.7 10.8 7.76 5.90 4.68
22 0.28 0.64 1.20 2.23 3.22 4.17 6.01 7.78 9.51 11.2 12.9 14.5 16.1 17.8 19.3 20.9 19.8 16.2 13.6 11.6 8.32 6.33 5.02
23 0.30 0.67 1.26 2.34 3.38 4.38 6.30 8.17 10.0 11.8 13.5 15.2 16.9 18.6 20.3 21.9 21.2 17.4 14.6 12.4 8.89 6.76 5.37
24 0.31 0.71 1.32 2.46 3.54 4.58 6.60 8.55 10.5 12.3 14.1 16.0 17.7 19.5 21.2 23.0 22.6 18.5 15.5 13.2 9.48 7.21 5.72
25 0.32 0.74 1.37 2.57 3.70 4.79 6.90 8.93 10.9 12.9 14.8 16.7 18.5 20.4 22.2 24.0 24.0 19.7 16.5 14.1 10.1 7.66 6.08
26 0.34 0.77 1.43 2.68 3.86 5.00 7.19 9.32 11.4 13.4 15.4 17.4 19.3 21.3 23.2 25.1 25.5 20.9 17.5 14.9 10.7 8.13 6.45
28 0.37 0.83 1.55 2.90 4.18 5.41 7.79 10.1 12.3 14.5 16.7 18.8 21.0 23.0 25.1 27.1 28.5 23.3 19.5 16.7 11.9 9.09
30 0.39 0.90 1.67 3.12 4.50 5.83 8.40 10.9 13.3 15.7 18.0 20.3 22.6 24.8 27.0 29.2 31.6 25.9 21.7 18.5 13.2 10.1
32 0.42 0.96 1.80 3.35 4.82 6.25 9.00 11.7 14.3 16.8 19.3 21.8 24.2 26.6 29.0 31.4 34.8 28.5 23.9 20.4 14.6 11.1
35 0.46 1.06 1.98 3.69 5.32 6.89 9.92 12.8 15.7 18.5 21.3 24.0 26.7 29.3 31.9 34.5 39.7 32.6 27.3 23.3 16.7 12.7
40 0.54 1.22 2.28 4.26 6.14 7.95 11.5 14.8 18.1 21.4 24.6 27.7 30.8 33.9 36.9 39.9 45.8 39.8 33.4 28.5 20.4
45 0.61 1.39 2.59 4.84 6.97 9.03 13.0 16.9 20.6 24.3 27.9 31.5 35.0 38.5 41.9 45.3 52.1 47.5 39.8 34.0 24.3
Lubrication Type A Ⅰ A Ⅱ B C
Lubrication Type: A Ⅰ : Oil injector A Ⅱ : Drip oiling B: Oil Bath lubrication C: Forced Circulation Lubrication by Pump
C-CHE16B (Single Chain)
■ Transmission Capacity Table (kW)
Small Sprocket Rotary Speed of Small Sprockets (rpm)
Number of Teeth 10 25 50 100 150 200 300 400 500 600 700 800 900 1000 1100 1200 1400 1600 1800 2000 2200 2400 2700 3000 3400
9 0.35 0.81 1.51 2.82 4.06 5.25 7.57 9.81 12.0 14.1 16.2 15.1 12.7 10.8 9.39 8.24 6.54 5.35 4.48 3.83 3.32 2.91 2.44 2.08 1.73
10 0.40 0.91 1.69 3.16 4.54 5.89 8.48 11.0 13.4 15.8 18.2 17.7 14.9 12.7 11.0 9.65 7.66 6.27 5.25 4.48 3.89 3.41 2.86 2.44 2.02
11 0.44 1.00 1.87 3.50 5.04 6.53 9.40 12.2 14.9 17.5 20.2 20.4 17.1 14.6 12.7 11.1 8.83 7.23 6.06 5.17 4.48 3.94 3.30 2.82 2.33
12 0.48 1.10 2.06 3.84 5.53 7.17 10.3 13.4 16.4 19.3 22.1 23.3 19.5 16.7 14.5 12.7 10.1 8.24 6.90 5.89 5.11 4.48 3.76 3.21 2.66
13 0.53 1.20 2.24 4.19 6.03 7.82 11.3 14.6 17.8 21.0 24.1 26.3 22.0 18.8 16.3 14.3 11.3 9.29 7.78 6.65 5.76 5.06 4.24 3.62 3.00
14 0.57 1.30 2.43 4.54 6.54 8.47 12.2 15.8 19.3 22.8 26.1 29.4 24.6 21.0 18.2 16.0 12.7 10.4 8.70 7.43 6.44 5.65 4.74 4.04 3.35
15 0.62 1.40 2.62 4.89 7.04 9.12 13.1 17.0 20.8 24.5 28.2 31.8 27.3 23.3 20.2 17.7 14.1 11.5 9.65 8.24 7.14 6.27 5.25 4.48 3.72
16 0.66 1.51 2.81 5.24 7.55 9.78 14.1 18.3 22.3 26.3 30.2 34.1 30.1 25.7 22.2 19.5 15.5 12.7 10.6 9.08 7.87 6.90 5.79 4.94 4.09
17 0.70 1.61 3.00 5.60 8.06 10.4 15.0 19.5 23.8 28.1 32.2 36.4 32.9 28.1 24.4 21.4 17.0 13.9 11.6 9.94 8.62 7.56 6.34 5.41 0.01
18 0.75 1.71 3.19 5.95 8.57 11.1 16.0 20.7 25.3 29.9 34.3 38.7 35.9 30.6 26.5 23.3 18.5 15.1 12.7 10.8 9.39 8.24 6.90 5.89
19 0.79 1.81 3.38 6.31 9.09 11.8 17.0 22.0 26.9 31.7 36.4 41.0 38.9 33.2 28.8 25.3 20.1 16.4 13.8 11.7 10.2 8.93 7.49 6.39
20 0.84 1.92 3.57 6.67 9.61 12.4 17.9 23.2 28.4 33.5 38.4 43.3 42.0 35.9 31.1 27.3 21.7 17.7 14.9 12.7 11.0 9.65 8.09 6.90
21 0.89 2.02 3.77 7.03 10.1 13.1 18.9 24.5 29.9 35.3 40.5 45.7 45.2 38.6 33.5 29.4 23.3 19.1 16.0 13.6 11.8 10.4 8.70 7.43
22 0.93 2.12 3.96 7.39 10.6 13.8 19.9 25.7 31.5 37.1 42.6 48.0 48.5 41.4 35.9 31.5 25.0 20.4 17.1 14.6 12.7 11.1 9.33 7.96
23 0.98 2.23 4.16 7.76 11.2 14.5 20.8 27.0 33.0 38.9 44.7 50.4 51.8 44.2 38.3 33.7 26.7 21.9 18.3 15.6 13.6 11.9 9.97 8.51
24 1.02 2.33 4.35 8.12 11.7 15.2 21.8 28.3 34.6 40.7 46.8 52.8 55.2 47.2 40.9 35.9 28.5 23.3 19.5 16.7 14.5 12.7 10.6 9.08
25 1.07 2.44 4.55 8.49 12.2 15.8 22.8 29.6 36.1 42.6 48.9 55.2 58.7 50.1 43.5 38.1 30.3 24.8 20.8 17.7 15.4 13.5 11.3 6.15
26 1.11 2.54 4.75 8.85 12.8 16.5 23.8 30.8 37.7 44.4 51.0 57.5 62.3 53.2 46.1 40.5 32.1 26.3 22.0 18.8 16.3 14.3 12.0
28 1.21 2.75 5.14 9.59 13.8 17.9 25.8 33.4 40.8 48.1 55.3 62.3 69.3 59.4 51.5 45.2 35.9 29.4 24.6 21.0 18.2 16.0 13.4
30 1.30 2.97 5.54 10.3 14.9 19.3 27.8 36.0 44.0 51.8 59.6 67.2 74.7 65.9 57.1 50.1 39.8 32.6 27.3 23.3 20.2 17.7 14.9
32 1.40 3.18 5.94 11.1 16.0 20.7 29.8 38.6 47.2 55.6 63.9 72.0 80.1 72.6 62.9 55.2 43.8 35.9 30.1 25.7 22.2 19.5 9.65
35 1.54 3.51 6.54 12.2 17.6 22.8 32.8 42.5 52.0 61.2 70.3 79.3 88.2 83.0 72.0 63.2 50.1 41.0 34.4 29.4 25.5 22.3
40 1.78 4.05 7.56 14.1 20.3 26.3 37.9 49.1 60.0 70.7 81.3 91.6 102 101 87.9 77.2 61.3 50.1 42.0 35.9 31.1 11.5
45 2.02 4.60 8.58 16.0 23.1 29.9 43.0 55.8 68.2 80.3 92.3 104 116 121 105 92.1 73.1 59.8 50.1 42.8 25.6
Lubrication Type A Ⅰ A Ⅱ B C
Lubrication Type: A Ⅰ : Oil injector A Ⅱ : Drip oiling B: Oil Bath lubrication C: Forced Circulation Lubrication by Pump
C-CHE20B (Single Chain)
■ Transmission Capacity Table (kW)
Small Sprocket Rotary Speed of Small Sprockets (rpm)
Number of Teeth 10 25 50 100 150 200 300 400 500 600 700 800 900 1000 1100 1200 1300 1400 1600 1800 2000 2200 2400 2600
9 0.62 1.42 2.65 4.94 7.12 9.23 13.3 17.2 21.0 24.8 22.1 18.1 15.2 12.9 11.2 9.85 8.73 7.82 6.40 5.36 4.58 3.97 3.48 3.09
10 0.70 1.59 2.97 5.54 7.98 10.3 14.9 19.3 23.6 27.8 25.9 21.2 17.8 15.2 13.1 11.5 10.2 9.15 7.49 6.28 5.36 4.65 4.08 3.62
11 0.77 1.76 3.29 6.14 8.84 11.5 16.5 21.4 26.1 30.8 29.9 24.4 20.5 17.5 15.2 13.3 11.8 10.6 8.64 7.24 6.18 5.36 4.70 4.17
12 0.85 1.94 3.61 6.75 9.72 12.6 18.1 23.5 28.7 33.8 34.0 27.9 23.3 19.9 17.3 15.2 13.4 12.0 9.85 8.25 7.05 6.11 5.36 1.76
13 0.93 2.11 3.94 7.35 10.6 13.7 19.8 25.6 31.3 36.9 38.4 31.4 26.3 22.5 19.5 17.1 15.2 13.6 11.1 9.31 7.95 6.89 6.04
14 1.00 2.29 4.27 7.97 11.5 14.9 21.4 27.7 33.9 40.0 42.9 35.1 29.4 25.1 21.8 19.1 16.9 15.2 12.4 10.4 8.88 7.70 6.76
15 1.08 2.46 4.60 8.58 12.4 16.0 23.1 29.9 36.5 43.1 47.6 38.9 32.6 27.9 24.1 21.2 18.8 16.8 13.8 11.5 9.85 8.54 7.49
16 1.16 2.64 4.93 9.20 13.3 17.2 24.7 32.0 39.2 46.2 52.4 42.9 35.9 30.7 26.6 23.3 20.7 18.5 15.2 12.7 10.8 9.40 8.25
17 1.24 2.82 5.27 9.83 14.2 18.3 26.4 34.2 41.8 49.3 56.6 47.0 39.4 33.6 29.1 25.6 22.7 20.3 16.6 13.9 11.9 10.3 9.04
18 1.32 3.00 5.60 10.5 15.1 19.5 28.1 36.4 44.5 52.4 60.2 51.2 42.9 36.6 31.7 27.9 24.7 22.1 18.1 15.2 12.9 11.2 1.81
19 1.39 3.18 5.94 11.1 16.0 20.7 29.8 38.6 47.2 55.6 63.8 55.5 46.5 39.7 34.4 30.2 26.8 24.0 19.6 16.4 14.0 12.2
20 1.47 3.36 6.28 11.7 16.9 21.9 31.5 40.8 49.8 58.7 67.5 59.9 50.2 42.9 37.2 32.6 28.9 25.9 21.2 17.8 15.2 13.1
21 1.55 3.54 6.62 12.3 17.8 23.0 33.2 43.0 52.5 61.9 71.1 64.5 54.0 46.1 40.0 35.1 31.1 27.9 22.8 19.1 16.3 14.1
22 1.63 3.73 6.96 13.0 18.7 24.2 34.9 45.2 55.3 65.1 74.8 69.1 57.9 49.5 42.9 37.6 33.4 29.9 24.4 20.5 17.5 15.2
23 1.71 3.91 7.30 13.6 19.6 25.4 36.6 47.4 58.0 68.3 78.5 73.9 61.9 52.9 45.8 40.2 35.7 31.9 26.1 21.9 18.7 15.5
24 1.80 4.09 7.64 14.3 20.5 26.6 38.3 49.7 60.7 71.5 82.2 78.8 66.0 56.4 48.9 42.9 38.0 34.0 27.9 23.3 19.9 6.46
25 1.88 4.28 7.99 14.9 21.5 27.8 40.1 51.9 63.4 74.7 85.9 83.8 70.2 59.9 51.9 45.6 40.4 36.2 29.6 24.8 21.2
26 1.96 4.46 8.33 15.5 22.4 29.0 41.8 54.1 66.2 78.0 89.6 88.8 74.4 63.6 55.1 48.4 42.9 38.4 31.4 26.3 22.5
28 2.12 4.84 9.03 16.8 24.3 31.4 45.3 58.6 71.7 84.5 97.0 99.3 83.2 71.0 61.6 54.0 47.9 42.9 35.1 29.4 25.1
30 2.28 5.21 9.72 18.1 26.1 33.9 48.8 63.2 77.2 91.0 105 110 92.3 78.8 68.3 59.9 53.2 47.6 38.9 32.6 19.0
32 2.45 5.59 10.4 19.5 28.0 36.3 52.3 67.7 82.8 97.6 112 121 102 86.8 75.2 66.0 58.6 52.4 42.9 35.9
35 2.70 6.15 11.5 21.4 30.9 40.0 57.6 74.6 91.2 107 123 139 116 99.3 86.1 75.5 67.0 59.9 49.1 41.1
40 3.12 7.11 13.3 24.8 35.7 46.2 66.5 86.2 105 124 143 161 142 121 105 92.3 81.8 73.2 59.9
45 3.54 8.07 15.1 28.1 40.5 52.5 75.6 97.9 120 141 162 183 170 145 125 110 97.6 87.4 42.7
Lubrication Type A Ⅰ A Ⅱ B C
Lubrication Type: A Ⅰ : Oil injector A Ⅱ : Drip oiling B: Oil Bath lubrication C: Forced Circulation Lubrication by Pump B-046

