Page 1689 - MiSUMi 2025
P. 1689
C-CHE60 (Single Chain)
■Transmission Capacity Table (kW)
Number of Small Rotary Speed of Small Sprockets (rpm)
Sprocket Teeth 10 25 50 100 150 200 300 400 500 600 700 800 900 1000 1100 1200 1400 1600 1800 2000 2500 3000 3500 4000 4500
9 0.11 0.25 0.46 0.87 1.25 1.61 2.33 3.01 3.69 4.34 4.98 5.62 6.25 6.87 7.45 6.54 5.19 4.25 3.56 3.04 2.18 1.66 1.31 1.07 0.90
10 0.12 0.28 0.52 0.97 1.40 1.81 1.86 3.38 4.13 4.86 5.59 6.30 7.00 7.68 8.36 7.68 6.08 4.98 4.17 3.56 2.55 1.94 1.54 1.26 1.05
11 0.13 0.31 0.57 1.07 1.54 2.01 2.89 3.74 4.57 5.39 6.19 6.98 7.76 8.50 9.33 8.88 7.02 5.74 4.81 4.11 2.94 2.24 1.78 1.45 1.22
12 0.15 0.34 0.63 1.18 1.70 2.20 3.17 4.11 5.03 5.92 6.80 7.68 8.50 9.40 10.2 10.1 7.98 6.54 5.48 4.68 3.35 2.55 2.02 1.66 1.39
13 0.16 0.37 0.69 1.29 1.86 2.40 3.46 4.48 5.48 6.45 7.42 8.36 9.33 10.2 11.1 11.3 9.03 7.38 6.18 5.28 3.77 2.87 2.28 1.87 0
14 0.18 0.40 0.75 1.40 2.01 2.60 3.74 4.86 5.94 6.99 8.06 9.03 10.1 11.0 12.1 12.7 10.1 8.28 6.91 5.90 4.22 3.22 2.55 2.09 0
15 0.19 0.43 0.81 1.50 2.16 2.80 4.04 5.28 6.39 7.53 8.65 9.77 10.8 11.9 13.0 14.0 11.2 9.18 7.68 6.54 4.68 3.56 2.83 2.31 0
16 0.20 0.46 0.87 1.61 2.32 3.01 4.33 5.61 6.86 8.06 9.25 10.4 11.6 12.8 14.0 15.1 12.3 10.1 8.43 7.21 5.15 3.92 3.11 2.55 0
17 0.22 0.49 0.93 1.72 2.48 3.21 4.63 5.99 7.32 8.65 9.92 11.2 12.5 13.7 14.8 16.1 13.5 11.0 9.25 7.91 5.65 4.30 3.41 2.79 0
18 0.23 0.52 0.98 1.83 2.63 3.42 4.92 6.37 7.76 9.18 10.5 11.9 13.2 14.5 15.8 17.1 14.7 12.0 10.1 8.58 6.15 4.68 3.72 3.04 0
19 0.25 0.56 1.04 1.94 2.79 3.62 5.21 6.75 8.28 9.70 11.2 12.6 14.0 15.4 16.8 18.1 16.0 13.1 10.9 9.33 6.68 5.08 4.03 3.30 0
20 0.26 0.59 1.10 2.05 2.95 3.83 5.51 7.14 8.73 10.3 11.8 13.4 14.8 16.3 17.8 19.2 17.2 14.1 11.8 10.1 7.21 5.48 4.35 0
21 0.27 0.62 1.16 2.16 3.11 4.03 5.80 7.53 9.18 10.8 12.5 14.0 15.6 17.2 18.7 20.2 18.5 15.1 12.7 10.8 7.76 5.90 4.68 0
22 0.28 0.65 1.22 2.28 3.27 4.24 6.11 7.91 9.70 11.4 13.1 14.8 16.4 18.1 19.7 21.3 19.8 16.3 13.6 11.6 8.28 6.33 5.02 0
23 0.30 0.69 1.28 2.38 3.43 4.45 6.41 8.28 10.1 11.9 13.7 15.5 17.2 18.9 20.7 22.3 21.2 17.4 14.5 12.5 8.88 6.77 5.36 0
24 0.31 0.72 1.34 2.50 3.60 4.66 6.71 8.65 10.6 12.5 14.4 16.2 18.1 19.8 21.6 23.3 22.6 18.5 15.5 13.3 9.47 7.21 5.72 0
25 0.33 0.75 1.40 2.61 3.76 4.86 7.01 9.10 11.1 13.1 15.0 16.9 18.9 20.7 22.6 24.4 24.0 19.7 16.5 14.1 10.1 7.68 6.08 0
26 0.34 0.78 1.45 2.72 3.92 5.08 7.31 9.47 11.6 13.7 15.7 17.7 19.7 21.6 23.6 25.4 25.5 20.9 17.5 14.9 10.7 8.13 6.45 0
28 0.37 0.84 1.58 2.95 4.24 5.50 7.91 10.3 12.5 14.8 17.0 19.2 21.3 23.4 25.5 27.6 28.5 23.3 19.5 16.7 11.9 9.10 0
30 0.40 0.91 1.70 3.18 4.57 5.92 8.50 11.0 13.5 16.0 18.3 20.7 23.0 25.2 27.5 29.7 31.6 25.9 21.7 18.5 13.3 10.1 0
32 0.43 0.98 1.83 3.40 4.90 6.36 9.18 11.9 14.5 17.1 19.6 22.2 24.6 27.1 29.5 31.9 34.8 28.5 23.9 20.4 14.6 11.1 0
35 0.47 1.07 2.01 3.75 5.40 7.00 10.1 13.1 16.0 18.8 21.6 24.4 27.1 29.8 32.5 35.1 39.8 32.6 27.3 23.3 16.7 12.7 0
40 0.54 1.25 2.32 4.33 6.24 8.06 11.6 15.1 18.4 21.7 25.0 28.1 31.3 34.4 37.5 40.6 46.6 39.8 33.3 28.5 20.4 0
45 0.62 1.41 2.63 4.92 7.09 9.18 13.2 17.2 21.0 24.7 28.3 32.0 35.6 39.1 42.6 46.0 52.9 47.5 39.8 34.0 24.3 0
Lubrication Method A B C
Lubrication Method A:Drop Lubrication B:Oil Bath Lubrication C:Forced Circulation Lubrication by Pump E It cannot be used for the selection of stainless steel.
C-CHE80 (Single Chain)
■Transmission Capacity Table (kW)
Number of Small Rotary Speed of Small Sprockets (rpm)
Sprocket Teeth 10 25 50 100 150 200 300 400 500 600 700 800 900 1000 1100 1200 1400 1600 1800 2000 2200 2400 2700 3000 3400
9 0.25 0.58 1.08 2.02 2.91 3.77 5.43 7.03 8.58 10.1 11.6 13.1 12.7 10.8 9.40 8.21 6.53 5.35 4.48 3.83 3.32 2.91 2.44 2.08 1.73
10 0.28 0.65 1.22 2.26 3.26 4.22 6.09 7.91 9.62 11.3 13.1 14.7 14.8 12.7 11.0 9.62 7.68 6.27 5.25 4.48 3.89 3.41 2.86 2.44 2.02
11 0.31 0.72 1.34 2.51 3.61 4.68 6.74 8.73 10.7 12.6 14.5 16.3 17.2 14.6 12.7 11.1 8.80 7.23 6.06 5.17 4.48 3.93 3.30 2.81 1.27
12 0.35 0.79 1.48 2.75 3.97 5.14 7.41 9.62 11.7 13.8 15.9 17.9 19.5 16.6 14.5 12.7 10.1 8.21 6.90 5.89 5.11 4.48 3.76 3.21 0
13 0.38 0.87 1.61 3.01 4.33 5.61 8.06 10.4 12.8 15.1 17.3 19.5 21.7 18.8 16.3 14.3 11.3 9.33 7.76 6.65 5.76 5.06 4.24 3.62 0
14 0.41 0.93 1.75 3.25 4.69 6.07 8.73 11.3 13.9 16.3 18.7 21.2 23.5 21.0 18.2 16.0 12.7 10.4 8.73 7.43 6.44 5.65 4.74 4.04 0
15 0.44 1.01 1.88 3.51 5.05 6.54 9.40 12.2 14.9 17.6 20.2 22.8 25.4 23.3 20.2 17.8 14.1 11.5 9.62 8.21 7.14 6.27 5.25 4.48 0
16 0.47 1.08 2.01 3.76 5.42 7.02 10.1 13.1 16.0 18.9 21.6 24.5 27.2 25.7 22.2 19.5 15.5 12.7 10.6 9.10 7.83 6.90 5.79 4.94 0
17 0.51 1.16 2.15 4.01 5.78 7.46 10.8 14.0 17.1 20.1 23.1 26.1 29.0 28.1 24.4 21.4 16.9 13.9 11.6 9.92 8.58 7.53 6.33 5.41 0
18 0.54 1.22 2.29 4.27 6.15 7.98 11.5 14.8 18.2 21.4 24.6 27.8 30.9 30.7 26.6 23.3 18.5 15.1 12.7 10.8 9.40 8.21 6.90 5.89 0
19 0.57 1.30 2.42 4.53 6.52 8.43 12.2 15.7 19.2 22.7 26.1 29.4 32.7 33.2 28.8 25.3 20.1 16.4 13.7 11.7 10.1 8.95 7.46 6.39 0
20 0.60 1.37 2.57 4.78 6.89 8.95 12.8 16.6 20.4 24.0 27.6 31.1 34.5 35.9 31.1 27.3 21.6 17.8 14.8 12.7 11.0 9.62 8.06 0
21 0.63 1.45 2.70 5.04 7.27 9.40 13.6 17.5 21.5 25.3 29.1 32.7 36.5 38.6 33.4 29.4 23.3 19.1 16.0 13.7 11.9 10.4 8.73 0
22 0.67 1.52 2.84 5.30 7.61 9.92 14.2 18.5 22.6 26.6 30.6 34.5 38.3 41.4 35.9 31.5 25.0 20.4 17.2 14.6 12.7 11.1 9.33 0
23 0.70 1.60 2.98 5.57 7.98 10.4 15.0 19.4 23.7 27.9 32.1 36.2 40.2 44.2 38.3 33.6 26.7 21.9 18.4 15.7 13.6 11.9 10.0 0
24 0.73 1.67 3.13 5.83 8.43 10.9 15.7 20.3 24.8 29.2 33.6 37.9 42.1 46.3 40.9 35.9 28.5 23.3 19.5 16.6 14.5 12.7 10.6 0
25 0.77 1.75 3.26 6.09 8.80 11.3 16.3 21.2 25.9 30.9 35.1 39.5 44.0 48.4 43.4 38.1 30.3 24.6 20.7 17.8 15.4 13.5 11.3 0
26 0.80 1.83 3.40 6.36 9.18 11.9 17.1 22.2 27.0 31.9 36.6 41.3 45.9 50.4 46.1 40.4 32.1 26.3 22.0 18.8 16.3 14.3 12.0 0
28 0.87 1.98 3.69 6.89 9.92 12.8 18.5 23.9 29.3 34.5 39.7 44.7 49.8 54.7 51.5 45.2 35.9 29.4 24.6 21.0 18.2 16.0 0
30 0.93 2.13 3.98 7.42 10.7 13.8 19.9 25.8 31.6 37.2 42.7 48.2 53.6 58.9 57.1 50.1 39.8 32.5 27.3 23.3 20.2 17.8 0
32 1.00 2.28 4.26 7.98 11.4 14.8 21.3 27.7 33.9 39.9 45.8 51.6 57.4 63.1 62.9 55.2 43.8 35.9 30.1 25.7 22.2 19.5 0
35 1.10 2.51 4.69 8.73 12.6 16.3 23.6 30.5 37.3 43.9 50.4 56.9 63.3 69.6 72.0 63.2 50.1 41.0 34.4 29.4 25.4 0
40 1.28 2.90 5.42 10.1 14.5 18.9 27.2 35.2 43.0 50.7 58.3 65.7 73.9 80.6 87.3 76.8 61.3 50.1 42.0 35.9 14.9 0
45 1.45 3.30 6.15 11.5 16.6 21.4 30.9 40.0 48.9 57.6 66.2 74.6 82.8 91.0 99.2 91.8 73.1 59.8 50.1 40.3 0
Lubrication Method A B C
Lubrication Method A:Drop Lubrication B:Oil Bath Lubrication C:Forced Circulation Lubrication by Pump
B-044

