Page 1688 - MiSUMi 2025
P. 1688
[Technical Data]
Designing of Chain Drive Mechanism 3-1
C-CHE40 (Single Chain)
■Transmission Capacity Table (kW)
Number of Small Rotary Speed of Small Sprockets (rpm)
Sprocket Teeth 10 25 50 100 200 300 400 500 700 900 1000 1200 1400 1600 1800 2100 2400 2700 3000 3500 4000 5000 6500 7000 8000
9 0.03 0.07 0.14 0.26 0.48 0.69 0.90 1.10 1.49 1.87 2.05 2.42 2.78 3.07 2.57 2.04 1.67 1.40 1.19 0.95 0.78 0.56 0.43 0.34 0.28
10 0.04 0.08 0.16 0.29 0.54 0.78 1.01 1.23 1.67 2.10 2.31 2.72 3.12 3.51 3.01 2.39 1.96 1.64 1.40 1.11 0.91 0.65 0.49 0.40 0.32
11 0.04 0.09 0.17 0.32 0.60 0.87 1.12 1.37 1.85 2.32 2.55 3.01 3.45 3.89 3.48 2.76 2.26 1.89 1.62 1.28 1.05 0.75 0.57 0.46 0.37
12 0.04 0.10 0.19 0.35 0.66 0.95 1.23 1.50 2.04 2.55 2.80 3.30 3.80 4.28 3.96 3.15 2.57 2.16 1.84 1.46 1.19 0.86 0.65 0.51 0.43
13 0.04 0.11 0.21 0.39 0.72 1.04 1.34 1.64 2.22 2.78 3.06 3.60 4.14 4.67 4.47 3.55 2.90 2.43 2.08 1.65 1.35 0.96 0.73 0.58 0.48
14 0.05 0.12 0.22 0.42 0.78 1.12 1.45 1.78 2.40 3.01 3.31 3.90 4.48 5.06 5.00 3.96 3.25 2.72 2.32 1.87 1.51 1.09 0.82 0.65 0.53
15 0.05 0.13 0.24 0.45 0.84 1.21 1.57 1.91 2.59 3.25 3.57 4.21 4.83 5.45 5.54 4.39 3.60 3.01 2.57 2.04 1.67 1.19 0.91 0.72 0.59
16 0.06 0.14 0.26 0.48 0.90 1.30 1.68 2.05 2.78 3.48 3.83 4.51 5.18 5.84 6.10 4.84 3.96 3.32 2.83 2.25 1.87 1.32 1.00 0.80 0.65
17 0.06 0.15 0.28 0.51 0.96 1.38 1.79 2.19 2.96 3.72 4.09 4.81 5.53 6.24 6.68 5.30 4.34 3.64 3.11 2.47 2.02 1.45 1.10 0.87 0.72
18 0.07 0.16 0.29 0.54 1.02 1.47 1.90 2.33 3.15 3.95 4.34 5.12 5.88 6.63 7.28 5.78 4.73 3.96 3.39 2.69 2.20 1.57 1.19 0.95 0
19 0.07 0.16 0.31 0.58 1.09 1.66 2.02 2.47 3.34 4.19 4.60 5.42 6.24 7.03 7.83 6.27 5.13 4.30 3.67 2.92 2.39 1.71 1.30 1.03 0
20 0.07 0.18 0.33 0.61 1.14 1.65 2.13 2.61 3.53 4.43 4.87 5.74 6.59 7.43 8.28 6.77 5.54 4.64 3.96 3.15 2.57 1.87 1.40 1.11 0
21 0.08 0.19 0.34 0.65 1.21 1.74 2.25 2.75 3.72 4.67 5.13 6.05 6.95 7.83 8.73 7.28 5.96 5.00 4.27 3.39 2.77 1.98 1.51 1.19 0
22 0.08 0.19 0.37 0.68 1.27 1.83 2.36 2.89 3.92 4.91 5.39 6.36 7.30 8.21 9.18 7.83 5.39 5.36 4.57 3.63 2.97 2.13 1.62 1.28 0
23 0.09 0.20 0.38 0.72 1.33 1.92 2.48 3.04 4.11 5.15 5.66 6.67 7.68 8.65 9.62 8.36 6.83 5.73 4.89 3.88 3.18 2.28 1.73 1.37 0
24 0.10 0.22 0.40 0.75 1.40 2.01 2.60 3.18 4.30 5.39 5.93 6.98 8.06 9.03 10.1 8.88 7.28 6.10 5.21 4.13 3.39 2.42 1.84 1.46 0
25 0.10 0.22 0.42 0.78 1.45 2.10 2.72 3.32 4.49 5.63 6.19 7.30 8.36 9.47 10.5 9.47 7.76 6.49 5.54 4.39 3.60 2.57 1.96 0
26 0.10 0.23 0.43 0.81 1.52 2.19 2.83 3.46 4.68 5.88 6.46 7.61 8.73 9.85 11.0 10.1 8.21 6.89 5.88 4.66 3.82 2.73 2.08 0
28 0.11 0.25 0.47 0.88 1.64 2.37 3.07 3.75 5.08 6.37 7.01 8.28 9.47 10.7 11.9 11.2 9.18 7.68 6.56 5.21 4.27 3.05 2.32 0
30 0.12 0.28 0.51 0.95 1.78 2.55 3.30 4.04 5.47 6.66 7.53 8.88 10.2 11.5 12.8 12.5 10.1 8.50 7.28 5.78 4.73 3.39 2.57 0
32 0.13 0.29 0.54 1.01 1.90 2.74 3.54 4.33 5.86 7.36 8.06 9.55 11.0 12.3 13.7 13.7 11.2 9.40 8.06 6.37 5.21 3.73 0
35 0.14 0.32 0.60 1.12 2.10 3.01 3.91 4.77 6.46 8.13 8.88 10.5 12.1 13.6 15.1 15.7 12.8 10.7 9.18 7.28 5.96 4.27 0
40 0.16 0.37 0.69 1.30 2.42 3.48 4.51 5.51 7.46 9.33 10.3 12.2 14.0 15.7 17.5 19.2 15.7 13.1 11.2 8.88 7.28 5.21 0
45 0.19 0.43 0.79 1.47 2.75 3.95 5.13 6.27 8.50 10.6 11.7 13.8 15.8 17.8 19.8 22.8 18.7 15.7 13.4 10.6 8.73 0
Lubrication Method A B C
Lubrication Method A:Drop Lubrication B:Oil Bath Lubrication C:Forced Circulation Lubrication by Pump E It cannot be used for the selection of stainless steel.
C-CHE50 (Single Chain)
■Transmission Capacity Table (kW)
Number of Small Rotary Speed of Small Sprockets (rpm)
Sprocket Teeth 10 25 50 100 200 300 400 500 700 900 1000 1200 1400 1600 1800 2100 2400 2700 3000 3500 4000 4500 5000 5500 6000
9 0.07 0.14 0.27 0.50 0.94 1.35 1.75 2.14 2.90 3.64 4.00 4.71 4.49 3.67 3.08 2.44 2.00 1.68 1.43 1.13 0.93 0.78 0.66 0.57 0.51
10 0.07 0.16 0.31 0.57 1.05 1.51 1.69 2.40 3.25 4.07 4.48 5.28 5.26 4.30 3.60 2.86 2.34 1.96 1.68 1.33 1.09 0.91 0.78 0.67 0.59
11 0.08 0.18 0.34 0.63 1.16 1.68 2.18 2.66 3.60 4.52 4.97 5.86 6.06 4.96 4.16 3.30 2.70 2.27 1.93 1.54 1.25 1.05 0.90 0.78 0.69
12 0.09 0.19 0.37 0.69 1.28 1.84 2.39 2.92 3.96 4.96 5.45 6.43 6.91 5.65 4.74 3.76 3.08 2.58 2.20 1.75 1.43 1.20 1.02 0.89 0.78
13 0.10 0.22 0.40 0.75 1.40 2.01 2.61 3.19 4.31 5.41 5.95 7.01 7.76 6.38 5.34 4.24 3.47 2.91 2.48 1.97 1.61 1.35 1.16 1.00 0
14 0.10 0.23 0.43 0.81 1.51 2.18 2.83 3.45 4.68 5.86 6.45 7.61 8.73 7.12 5.98 4.74 3.88 3.25 2.76 2.20 1.81 1.51 1.29 1.12 0
15 0.11 0.25 0.47 0.87 1.63 2.35 3.04 3.72 5.04 6.32 6.95 8.21 9.40 7.91 6.62 5.26 4.30 3.60 3.08 2.44 2.00 1.68 1.43 1.24 0
16 0.12 0.27 0.50 0.94 1.75 2.52 3.26 3.99 5.40 6.77 7.45 8.80 10.1 8.73 7.30 5.79 4.74 3.97 3.39 2.69 2.20 1.84 1.57 1.37 0
17 0.13 0.29 0.54 1.00 1.87 2.69 3.48 4.26 5.77 7.23 7.98 9.40 10.7 9.55 7.98 6.34 5.19 4.35 3.72 2.95 2.41 2.02 1.72 1.50 0
18 0.13 0.31 0.57 1.07 1.98 2.86 3.71 4.53 6.13 7.68 8.43 10.0 11.4 10.4 8.73 6.91 5.65 4.74 4.04 3.21 2.63 2.20 1.88 0
19 0.14 0.32 0.60 1.13 2.10 3.04 3.93 4.80 6.51 8.13 8.95 10.6 12.2 11.3 9.47 7.46 6.13 5.14 4.39 3.48 2.85 2.39 2.04 0
20 0.15 0.34 0.64 1.19 2.22 3.21 4.16 5.07 6.87 8.58 9.47 11.2 12.8 12.2 10.2 8.06 6.62 5.55 4.74 3.76 3.08 2.58 2.20 0
21 0.16 0.36 0.67 1.26 2.34 3.38 4.38 5.35 7.24 9.10 10.0 11.8 13.5 13.1 11.0 8.73 7.12 5.98 5.10 4.04 3.31 2.78 2.37 0
22 0.16 0.38 0.71 1.37 2.47 3.55 4.60 5.62 7.61 9.55 10.5 12.4 14.2 14.0 11.8 9.33 7.61 6.41 5.47 4.34 3.55 2.98 2.54 0
23 0.17 0.40 0.75 1.39 2.59 3.73 4.83 5.90 7.98 10.0 11.0 13.0 14.9 15.0 12.6 10.0 8.21 6.85 5.85 4.64 3.80 3.19 0
24 0.19 0.42 0.78 1.45 2.71 3.90 5.06 6.18 8.36 10.5 11.6 13.6 15.6 16.0 13.4 10.7 8.73 7.30 6.23 4.95 4.04 3.39 0
25 0.19 0.43 0.81 1.51 2.83 4.08 5.28 6.46 8.73 11.0 12.1 14.2 16.3 17.0 14.2 11.3 9.25 7.76 6.62 5.26 4.30 3.60 0
26 0.20 0.46 0.85 1.58 2.95 4.25 5.51 6.74 9.10 11.4 12.6 14.8 17.0 18.1 15.1 12.0 9.85 8.21 7.03 5.57 4.57 3.83 0
28 0.22 0.49 0.92 1.72 3.20 4.61 5.98 7.30 9.85 12.4 13.7 16.0 18.4 20.1 16.9 13.4 11.0 9.18 7.83 6.23 5.10 4.27 0
30 0.23 0.53 0.99 1.85 3.45 4.97 6.44 7.83 10.70 13.5 14.7 17.3 19.8 22.4 18.7 14.8 12.2 10.2 8.73 6.91 5.65 0
32 0.25 0.57 1.06 1.98 3.70 5.33 6.90 8.43 11.4 14.3 15.7 18.6 21.3 24.0 20.7 16.4 13.4 11.3 9.62 7.61 6.23 0
35 0.28 0.63 1.17 2.19 4.07 5.86 7.61 9.33 12.6 15.7 17.3 20.4 23.5 26.5 23.6 18.7 15.4 12.8 11.0 8.73 7.12 0
40 0.32 0.72 1.35 2.52 4.71 6.77 8.80 10.70 14.5 18.2 20.0 23.6 27.1 30.6 28.9 22.9 18.7 15.7 13.4 10.7 0
45 0.36 0.82 1.54 2.86 5.34 7.68 10.0 12.2 16.5 20.7 22.8 26.8 30.8 34.6 34.4 27.3 22.4 18.7 16.0 0
Lubrication Method A B C
Lubrication Method A:Drop Lubrication B:Oil Bath Lubrication C:Forced Circulation Lubrication by Pump E It cannot be used for the selection of stainless steel.
B-043

