Page 1686 - MiSUMi 2025
P. 1686

[Technical Data]
                    Designing of Chain Drive Mechanism 2





                 Q Specification Selection for Low-Speed Operation  Q   Specification Selection for Low-Speed
                 In operations using a chain speed of 50 m/min. or less,   Operation with Impact Load
                 chain elongation due to wear can almost be ignored.   In operations with a great amount of impact loading due to
                 Under such low-speed conditions, the service life of the   frequent startups, stops, reversing, or braking, the inertia
                 chain largely depends on its fatigue strength. Low-speed   (GD ) of the prime mover and the driven machine needs to
                                                                 2
                 operation is more economical than operation under "normal   be taken into account.
                 conditions". Low speed is recommended for operations   Under such conditions, exercise extreme caution, as the
                 with fewer startups and stops that enable smooth power   chain can be subjected to loads much greater than in
                 transmission. Selection of ambient atmosphere, layout,   operation under normal conditions.
                 lubrication, etc. for low-speed operation is the same as that   Select the chain using the following formula.
                 for operation under normal conditions.
                 Selection should be made in accordance with the following   Max. Allowable   Max. Working   Impact   Speed
                 formula.                                      Tension on   ≥  Tension on Chain  x  Coefficient  x  Coefficient
                                                                 Chain                    (Table 5)  (Table 4)
                  Max. Allowable   Max. Working   Application Coefficient  Speed Coefficient   Impact Coefficient
                 Tension of Chain  ≥  Tension on Chain  x   (Table 1)  x  (Table 4)
                                          P.B-039             This is a constant, shown in (Table 5), determined by the
                                                                           2
                 Table 4. Speed Coefficients                  ratio of inertia (GD ) of prime mover to driven machine as
                     Roller Chain Speed  Speed Coefficient    well as the magnitude of play in the power transmission
                       0~15 m/min         1.0                 mechanism used.
                       15~30              1.2                 When the power transmission mechanism has excessive
                       30~50              1.4                 play, it loads greater impact than those in the table can
                       50~70              1.6                 result.
                 [1]  Operating Conditions                    Table 5. Impact Coefficient
                   Same as for "Specifications Selection for Operation under Normal   3.0
                   Conditions"                                   2.5
                 [2]  Chain and Number of Small Sprocket Teeth                    The mechanism has the play.
                     From the selection guide table 3 (P.B-039), select chain
                   type and number of small sprocket teeth.      2.0
                                                                 1.5
                 [3]  Calculating the Chain Speed               Impact Coefficient  1.0  The power transmission mechanism has no play by sagging of chain or something like that.
                                                                 0.8
                     Based on the sprocket selected (chain pitch, number of teeth) and the   0.6
                   number of revolutions (rpm), calculate the chain speed as follows.  K  0.5
                                                                 0.4
                                     V : Chain Speed (m/min)     0.3
                                     P: Chain Pitch (mm)                               R=  Converted Inertia of the Motor Shaft of the Load
                                                                                           Inertia of the Motor
                 V=  P·N·n  (m/min)  N: Number of Sprocket Teeth  0.2
                      1000
                                     n : Rotary of Sprocket Teeth (rpm)
                 [4]  Calculating the Max. Working Load on Chain              0.5 0.6  0.8  2  3  4  5 6  8  10
                   Calculating the Maximum Working Load on the Chain  Winching  Conveyor  Mill  Rollgang
                                                                     Hoist
                                     F   : Load on Chain (kN)                              Crane Truck
                                     V   : Chain Speed (m/min)                Inertia Ratio R  Flywheel
                    60·kW
                 F=   V    (kN)      kW: Power Transmission (kW)
                 [5]  Application Coefficient
                     From the application coefficient table (Table 1), select
                   the appropriate coefficient.
                 [6]  Speed Coefficient
                   Based on the chain speed obtained in [3] above,
                   calculate the appropriate speed coefficient.
                 [7]  Maximum Allowable Tension of Chain
                     In the formula, substitute the values obtained in [4]~[6]
                   above as well as the maximum allowable tension for
                   the chain selected in [2] above. Check whether these
                   values satisfy the formula. If not, try again with another
                   chain and sprocket set.
                 [8]  Number of Large Sprocket Teeth, Shaft Diameter, and
                   Chain
                     Length same as for "Specification Selection for
                   Operation under Normal Conditions".
          B-041
   1681   1682   1683   1684   1685   1686   1687   1688   1689   1690   1691