Page 1695 - MiSUMi 2025
P. 1695

[Technical Calculation]
                    Dimension of Normal Parallel Key Type                 Excerpted from GB/T 1096—1979





                 Dimension of Normal Parallel Key Type (Excerpted from GB/T 1096—1979)


                                Type A                         Type B                   Type C
                     h                            c or r

                                            R=b/2                           R=b/2
                     b

                                  L                              L                       L


                 Mark Example:
                 Round end normal parallel key (Shape A) b=16mm, h=10mm, L=100mm  Mark: Key 16×100 GB/T 1096—1979
                 Mark with the same dimension (Shape B), (Shape C): Key B16×100 GB/T 1096—1979, Mark: Key C16×100 GB/T 1096—1979
                 Table 1 Correspondence of b and h with Nominal Size and Limit Deviation
                   Nominal Dimension  2  3   4     5     6    8     10   12   14   16   18    20   22
                  b Limit Deviation  0            0              0              0               0
                       (h9)       -0.025         -0.030        -0.036          -0.043          -0.052
                   Nominal Dimension  2  3   4     5     6    7     8    8     9   10   11    12   14
                  h Limit Deviation  0  (  0  ) ➀  0  (  0  ) ➀         0                     0
                       (h11)  -0.06 -0.025   -0.075 -0.030             -0.090               -0.110
                     c or r         0.16~0.25         0.25~0.40            0.40~0.60          0.60~0.80
                   Nominal Dimension  25  28  32   36   40    45    50   56   63   70   80    90   100
                  b Limit Deviation  0                  0                       0               0
                       (h9)       -0.052               -0.062                  -0.074          -0.087
                   Nominal Dimension  14  16  18   20   22    25    28   32   32   36   40    45   50
                  h Limit Deviation   0                    0                          0
                       (h11)         -0.110              -0.130                      -0.160
                     c or r         0.60~0.80            1.0~1.2            1.6~2.0         2.5~3.0
                 ➀ The values in parentheses (corresponding to h9) apply to Shape B keys.
                 Table 2 Correspondence of L with Nominal Size and Limit Deviation
                   Nominal Dimension  6  8  10  12  14  16  18  20  22  25  28  32  36  40  45  50  56  63  70  80  90 100 110
                  L Limit Deviation  0       0            0             0             0           0
                       (h14)    -0.36      -0.43        -0.52          -0.62         -0.74      -0.87
                 1. Parallel key, Keyway profile size should comply with regulations of GB/T 1095—2003 "Keyway profile sizes for parallel keys".
                 2. Technical conditions for normal parallel keys should comply with regulations of GB/T 1568—2008 "Technical specifications for keys".
                 3. When the key length is longer than 500mm, its length should be selected according to R20 series of GB/T 321—2005 "Preferred numbers -Series of preferred numbers".




















                                                                                                        B-050
   1690   1691   1692   1693   1694   1695   1696   1697   1698   1699   1700