Page 1678 - MiSUMi 2025
P. 1678

[Technical Data]
                    Selection of Ball Screws 3





                 6. Life Span
                 Ball screw's life is defined as: Total number of rotations, time, or distance where either the ball rolling surfaces or the balls begin to exhibit
                 repetitive stress caused flaking.  Ball screw's life can be calculated based on Basic Dynamic Load Rating with the following formula.
                 6-1. Life Hours (Lh)
                        10 6   C    3                        Life Calculation Example
                  Lh=              )  (hrs)                  <Requirements>
                       60Nm  ( Pmfw                          · Ball Screw Model   BSS1520(Ø15  Lead 5 (Thread Pitch 20))
                  Where:                                     · Mean Axial Load Pm   250N
                  Lh: Life Span Hours (hrs)                  · Mean Rotational Speed Nm   2118(rpm)
                  C: Basic Dynamic Load Rating (N)           · Work Factor fw   1.2
                  Pm: Mean Axial Load (N)                    <Calculations>
                  Nm: Mean Rotational Speed (rpm)            Since Basic Dynamic Load Rating C for BSS1520 is 4400N,
                  fw: Work Factor
                     Impactless Run   fw = 1.0 ~ 1.2          Lh=  10 6  4400  )    3 =24824(hr)
                     Normal Run     fw = 1.2 ~ 1.5              60×2118  ( 250×1.2
                     Run with Impact   fw = 1.5 ~ 2.0        Therefore, Life will be 24824 hours.

                  •Basic Dynamic Load Rating :  C
                  Basic Dynamic Load Rating (C) is defined as: An axial load which a group of same ball screws are
                                              6
                  subjected and 90% of the specimen will reach 1 million rotations (10 ) without experiencing any
                  flaking of the rolling surfaces.  See product catalog pages for the Basic Dynamic Load Ratings.
                  * Setting life span hours longer than what is actually necessary not
                   only requires a larger ball screw, but also increases the price.
                   In general, the following standards are used for life span hours:
                   Machine Tools:   20,000hrs  Automatic Control Equipment:  15,000hrs
                   Industrial Machinery: 10,000hrs  Measuring Instruments:   15,000hrs
                  * The basic dynamic load rating that satisfies the set life span hours is
                   expressed by the following formula.
                     (  60LhNm  )  1 3
                   C=  10 6  Pmfw(N)
                 6-2. Axial Load
                 Axial loads that apply on the screw shafts will vary depending on
                 applicable motion profile such as acceleration, constant velocity,
                 and deceleration phases.  Following formula can be used.
                 -Axial Load Formula-
                   Constant Velocity· · ·Axial Load (Pb)=µWg
                   Acceleration· · · · · · ·Axial Load (Pa)=W +µWg
                   Deceleration· · · · · · Axial Load (Pc)=W -µWg
                          * Omit the "O" for vertical applications.
                          O: Linear bearing friction coefficient (0.02 or Linear Guides)
                          W: Load Mass N
                          g: Gravitational Acceleration 9.8m/s 2
                           : Acceleration (*) m/s 2
                 (*)    Acceleration (α)=(Vmax/t)×10 -3
                                 Vmax: Rapid Feed Rate (mm/s)
                                 t: Acceleration/Deceleration Time (s)
                 6-3.  Formulas for Average Axial Load and Average Rotational   Average Axial Load and Average Rotational Speed Calculation Example
                    Speed
                 Average Axial Load and Average Rotational Speed are calculated   <Requirements>
                 based on proportions of motion profiles.     Motion   Axial Load  Rotational Speed  Hours Ratio
                 Average Axial Load and Average Rotational Speed for Motion   Profile  (N)  (rpm)  (%)
                 profiles in Table 1. can be calculated with the formula 2.  A  343  1500  29.4
                  [Table 1. Motion Profile]  (t1+t2+t3=100% )   B     10      3000     41.2
                   Motion  Axial Load   Rotational Speed   Hours Ratio   C  324  1500  29.4
                   Profile  (N)  (rpm)     (%)               <Calculations>
                    A    P1       N1       t1
                    B    P2       N2       t2                ➀ Average Axial Load
                                                                  343 3
                                                                              M3000M0.412+324 3
                                                                    M1500M0.294+10 3

                    C    P3       N3       t3                  (                                                                               )  1
                                                                                         M1500M0.294      3
                                                                      1500M0.294+3000M0.412+1500M0.294
                  [Formula 2. Average Axial Load Calculation]  Pm =                                                                                           = 250(N)
                     (                                          )
                              3
                                   3
                       P1 N1t1+P2 N2t2+P3 N3t3    3  1       Therefore, the Average Axial Load Pm will be 250N.
                        3
                  Pm=                                              (N)
                             N1t1+N2t2+N3t3                  ➁ Average Rotational Speed
                      N1t1+N2t2+N3t3
                  Nm=                            (rpm)                      1500M0.294+3000M0.412+1500M0.294
                        t1+t2+t3                               (                                                        )
                                                             Nm =                                                                = 2118(rpm)
                                                                       0.294+0.412+0.294
                  For machine tool applications, max. load (P1) is applicable for the “Heaviest
                  cutting”. Regular Load (P2) is for the general cutting conditions, and Minimum   Therefore, the Average Rotational Speed Nm will be 2118rpm.
          B-033   Load (P3) is for the non-cutting rapid feeds during positioning moves.
   1673   1674   1675   1676   1677   1678   1679   1680   1681   1682   1683