Page 1675 - MiSUMi 2025
P. 1675

3. Axial Clearance of Ball Screws
                 Axial clearance is not the main factor affecting positioning accuracy during unidirectional feed. However, when the feed direction or axial
                 load is reversed, it acts as backlash and affects positioning accuracy. Please select the axial clearance of the ball screw according to the
                 required positioning accuracy.
                 Q  Types of Rolled Ball Screws              Q  Types of Precision Ball Screws
                 Accuracy    Screw   Lead   Screw Shaft Length(mm) Axial Clearance   Accuracy   Screw   Lead   Screw Shaft Length(mm) Axial Clearance
                  grade  Type  shaft dia.  (mm)  min.  max.  (mm)  grade  Type  shaft dia.  (mm)  min.  max.  (mm)
                              08   02    100   400                        08   02          210
                                   02                                          02    100
                              10               600                        10               315
                                   04               0.05 or less               04               0.008 or less
                                   04                                          04
                                                                          12               500
                              12   05          800                             10
                                   10    150                                   05    150
                                   05                                     15   10
                                                               C5  C-KBS
                                   10               0.1 or less                20
                              15               1200
                                   16                                          05
                      C-TBSE
                  C7               20                                     20   10    200   900  0.015 or less
                      C-TBSB
                                   05                                          20
                              20   10               0.15 or less               05
                                   20                                     25   10    300
                                         200
                                   05                                          25
                              25   10          2000
                                   25
                                                    0.2 or less
                                   05
                              32   10    300
                                   32
                 Selection Example of Lead Accuracy          Selection Example of Axial Clearance
                 <Requirements>                              <Requirements>
                 ·  Ball screw diameter F15, lead 20.        ·  Ball screw diameter F15, lead 5.
                 ·  Stroke 720mm                             ·  Allowable backlash Ú0.02mm
                 ·  Positioning accuracy Ú0.05mm/720mm       <Selection Details>
                 <Selection Details>                         When the screw shaft diameter is F15, C5 grade with axial clearance
                 Select an appropriate lead accuracy grade based on the application   below 0.015mm can meet the condition of allowable backlash amount
                 requirements.                               Ú0.02mm.
                 (1) Evaluating the screw thread length
                  Stroke+Nut Length+Margin=720+62+60=842mm
                  * The Margin shown above is an safety overtravel allowance, and
                   normally determined as 1.5~2 times the screw lead.
                           Lead 20×1.5×2 (both ends)=60
                 (2) Evaluating the lead accuracy
                  P.B-029 Table 1. is referenced and an Representative Travel
                  Error ±ep for 842mm ball screw thread.
                      C5 · · · Ú0.040mm/800~1000mm
                 (3) Determining the lead accuracy
                    It can be determined that a C5 grade (Ú0.040/800~1000mm)
                  ball screw can satisfy the required positioning accuracy of
                  Ú0.05/720mm.

















                                                                                                        B-030
   1670   1671   1672   1673   1674   1675   1676   1677   1678   1679   1680