Page 1673 - MiSUMi 2025
P. 1673

[Material Data]
                    Steel Brand Comparative Table / Hardness of Materials and Corresponding Tools



                 ■ Steel Brand Comparative Table
                        Steel Types Related to the Foreign Standards  Hitachi  Aichi Steel Kobe Steel Sanyo Special Daido Steel Nippon Koshuha  Uddeholm  Bohler
                   Type  GB  JIS  AISI  DIN  ISO  Metals, Ltd. Works, Ltd. Co., Ltd.  Steel Co., Ltd.  Co., Ltd.  Steel Co., Ltd.  Nachi-Fujikoshi Riken Steel  (Sweden)  (Germany)
                  Carbon Tool Steel  T10A  SK105(old SK3) W1-10  TC105  YC3  SK3  QK3  YK3  K3     K990
                       9CrWMn  SKS93              YCS3  SK301     QKSM  YK30  K3M  SK3M
                       CrWMn  SKS3                SGT  SKS3       QKS3  GOA  KS3  SKS3  RS3  ARNE  K460
                        Cr12  SKD1  D3     X210Cr12  CRD  SKD1    QC1   DC1  KD1            SVERKER3  K100
                                                                                                   K107
                       Cr12MoV  SKD11  D2  X210Cr12 X210Cr12W12  SLD  SKD11  QC11  DC11  KD11  CDS11  RD11  SVERKER21  K105
                                                                                                   K110
                             SKD11                SLD8            QCM8       KD11S
                         -  (Modification)        SLD10  AUD15    QCM10  DC53  KD21  MDS9   SLEIPNER  K340
                         -  Matrix Group CrSKD    ARK1  SXACE     QCM7  DCX
                       Cr5Mo1V  SKD12      X100CrMoV5  SCD  SKD12       DC12  KD12           RIGOR  K305
                         -  Pre-Hardened 40HRC  A2  HPM2T              GO40F  KAP65          IMPAX
                  Alloy Tool   -  Pre-Hardened 50HRC or more  PRE2      CX1  RC55
                   Steel     Flame-               HMD5  SX105V
                         -  Hardened Steel        HMD1  SX4        QF3  GO5  FH5             FERNO
                            Low Temperature
                         -   Air Cooled Steel     ACD37  AKS3           GO4  KSM
                            Shock Resistance                                                 PREGA
                         -   Steel                YSM  AKS4        QF1  GS5  KTV5  SRS6     COMPAX  K630
                                                                                            CALMAX
                                                       AUD11                      ICS22      VIKING
                                                                                             ELMAX
                         -   Others               ACD8  SX5                       MCR1      VANADIS4  K190
                                                       SX44                                 VANADIS6
                                                                                            VANADIS10
                         -  SKH51  M2  H6.5.2  HS6-5-2  YXM1      QH51  MH51  H51  SKH9  RHM1      S600
                            SKH55                                                 HM35
                         -   Group     S6.2.5  HS6-5-2-5  YXM4          MH55  HM35  HS53M  RHM5    S705
                                                                                  HS93R
                            SKH57
                 High-Speed  -  Group  S10-4-3-10 HS10-4-3-10  XVC5     MH8  MV10  HS98M  RHM7     S700
                                                                                  FM38V
                 Tool Steel                                                       MDS1
                                                  YXR33                      KXM  MDS3
                             Matrix                                     MH85
                         -                        YXR3            QHZ        KMX2  MDS7
                             Group                                      MH88
                                                  YXR7                       KMX3  MATRIX2
                                                                                  ATM3
                         -  SKH40          HS6-5-3-8  HAP40  KHA30     DEX40      FAX38      ASP30  S590
                             Matrix                                    DEX-M1
                         -   Group                HAP5R     KHA3VN     DEX-M3
                                                  HAP10                                            S690
                                                             KHA32  SPM23  DEX21  FAX31      ASP23  S790
                                                  HAP50                DEX60                       S390
                  P/M High                                             DEX61      FAX55
                  Speed
                 Tool Steel                       HAP72      KHA60  SPM60  DEX80  FAXG1      ASP60
                         -   Others                          KHA77                FAX18
                                                                                  FAXG2
                                                            KHA30N
                                                            KHA33N
                                                            KHA3NH
                                                            KHA5NH
                      Reference:"Special Steel", Nov. 2001  Matrix Group:  This is a type of tool steels that has enhanced machinability and toughness by decreasing the large-size carbide
                                                        responsible for expedited tool abrasion during a cutting process and flexibility reduction.
                                                  Material                   Machined Material
                                                            Non-Ferrous Metal  (Al-alloi)  Thermal Refined  Hardening/Tempered
                                                                    Untreated
                                                                                 (Be-Cu)
                                                                                               DC53 (Carbide)
                                                                  SS400 (SS41)   SKD11
                                                                              SCM435
                     Machining Method  Equipment  Required Tool  Tool  Parts Material  For Press Die  (Al)    S45C  DC53       HPM7  NAK55  S45C      SKS3          SUJ2
                                                                                  HPM2T                                   SKD11
                                                                    S50C
                                                                                                                        SKH51
                                                                                      (Electroforming-Outside)  (Electroforming-Inside)
                                                                                         ORAVAR SUPREME
                                                                               PX5  HPM1

                                                Tool Material  For Plastic Mold  CU  STAVAX ESR SKD61        S-STAR  FDAC  (Age-Hardened) MAS1C
                                                                                   NAK80
                                                                             HPM38  HPM50
                                                             BsBM2
                                                                                           HPM38
                                                                                          S-STAR
                                                                  RIGOR (SKD12 type)
                                                                             STAVAX ESR  DH2F
                                                                                         50
                                                                                                     70
                                                             HRC  10    20   30    40  SKD61    STAVAX ESR    RIGOR (SKD12 Group)
                                                                                               60
                                    Drills
                      Hole Machining on  Side and Bottom  Machining Center  Cutting Tools  Reamer  High-Speed Steel SKH-
                        General Purpose Milling Cutter
                                          Drills
                                   Reamer
                         NC Milling Cutter
                                                      Wn-Co
                                                Carbide
                                   End Mills
                                              High-Speed Steel SKH-
                                    Drills
                                          Tapped
                   Machining  Hole Machining  Drilling Machine  Cutting Tools  End Mills  High-Speed Steel SKH-
                           Drill Press
                                    Tapped
                                                Carbide
                                                      Wn-Co
                                   Reamer
                          Boring Machine
                           Jig Borer
                                    Drills
                      Machining Cylinders  General Purpose Lathe  Reamer  Cutting   Diamond  Wn-Co  (Non-Ferrous Metal)  (Carbide)
                                                Carbide
                           NC Lathe
                                   Tapped
                                                 Boron
                                                      CBN
                                          Tools
                                   Cutting
                          Turning Center
                                                      D
                                    Tools
                                              White Fused Alumina WA
                          Surface Grinder
                                              Brown Fused Alumina A
                         Cylindrical Grinder  Pink Fused Aluminum PA
                     Grinding  Jig Grinder  Grindstone  Grindstone Green Silicon Carbide GC
                          Profile Grinder     Black Silicon Carbide C  (Non-Ferrous Metal)
                                              Electrodeposited Boron CBN
                         Forming Grinder
                                               Electrodeposited   D  (Non-Ferrous Metal)       (Carbide)
                                                Diamond
                                               Electrolytic Copper,   CU-
                     Electric Discharging  WEDM  Wire  Master  Copper Tungsten, Silver   -Wn            B-028
                                                 Brass
                                          Electrode
                                   Electrode
                            EDM
                                    Master
                                                 Tungsten
                                                 Brass
                                                      CU-Zn
                                           Wire
                                                      Wn
                                                Tungsten
   1668   1669   1670   1671   1672   1673   1674   1675   1676   1677   1678