Page 1669 - MiSUMi 2025
P. 1669

[Materials]
                    Standard Material Sizes 1





                 Q General Steel Materials
                    Type  Material JIS Symbol Material GB Symbol Shapes Unit  Standard Dimensions
                 Rolled Steel             Flat    6,9,12,13,14,16,19,22,25,28,30,32,35,38,40,45,50,55,60,65,
                 for                      Bar  t  70,75,80,85,90,95,100,105
                 General   SS400  Q235
                 Structure               Square Bar  i  9,13,16,19,22,25,32,38,44,50,65,75,90,100
                                               t  Width W
                                               2  6,8,10,12,16,20
                                               3  6,8,9,10,12,13,16,19,22,25,32,38,50
                                               4  10,13,16,19,20,22,25,32
                                               4.5  11,13,16,19,22,25,32,38,50
                                               5  8,10,13,16,19,20,22,25,30,32,38,50
                                               6  9,10,13,16,19,20,22,25,32,38,44,50,60,65,75,90,100,125
                                               8  10,12,13,16,19,22,25,30,32,38
                                          Flat   9  12,13,16,19,22,25,32,38,44,50,60,65,75,90,100,125
                                          Bar  10  13,15,16,20,22,25,30,32,38,40,50,60,65,100
                                               12  16,19,22,32,38,44,45,50,60,65,75,90,100,125
                 Polished
                 Steel Bar  SS400D             16  19,22,25,32,38,44,50,60,65,75,90,100,125
                 (Cold-             -          19  22,25,32,38,44,50,60,65,75,90,100,125
                 Drawn)
                                               22  25,32,38,44,50,60,65,75,90,100,125
                                               25  32,38,44,50,60,65,75,90,100,125
                                               30  50,65,75,100,125
                                               32  50,65,75,100,125
                                               38  50,65,75,100,125
                                         Square   2.5,3,4,4.5,5,5.5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,24,25,28,30,32,
                                          Bar  i  34,35,36,38,40,42,44,45,50,55,60,65,70,75,80,85,90,100,110,120,130
                                         Hexagonal  Opposite side  3,5,6,7,8,9,10,11,12,13,14,17,19,21,22,23,24,26,27,29,30,32,35,36,
                                          Bar  H  38,41,46,50,54,55,58,60,63,65,67,70,71,75,77,80,85,90,95,100,115
                                         Round   D  2,3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,
                                                  31,32,33,34,35,36,37,38,40,42,43,44,45,46,48,50,55,60,65,70,75,80,85,90,95,100,
                                          Bar     105,110,115,120,130,140,150,160,170,180,190,200
                 Cold-Rolled  SPCC       Steel Plate  t  0.4,0.5,0.6,0.7,0.8,1,1.2,1.6,2,2.3,3.2
                 Steel Plate        -
                 Hot-rolled   SPHC       Steel Plate  t  (1.2),1.6,2.3,2.6,3.2,4.5   Sizes in (   ) are not commonly used.
                 Steel Plate        -
                          S45C-D         Round   D  2,2.5,3,3.5,4,4.5,6,7,8,9,9.5,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,
                                                  27,28,29,30,32,33,34,35,36,38,40,42,44,45,46,48,50,55,60,65,70,75,80,85,90,95,
                          (Polished)  -   Bar
                 Carbon Steel for                 100,105,110,115,120,125,130
                 Machine
                 Structural Use           Flat   t  6,9.5,12.7,13,16,19,22,25,27,32,38,45,50,55,65,75,85,95,105,115,125,135,145,
                          S50C    50 Steel  Bar   155,(165),(175),(185),(205)   Sizes in (   ) are not commonly used.
                                         Square Bar  i  12.7,13,16,19,25,28,32,38,44,50,55,65,75,90,100,110,120,130,155
                          SKS93     -    Flat Bar  t  2,3,4,5,6,7,8,9,10,12,13,16,19,22,25,27,32,38,43,50,53,65,75,90,105,130,155
                 Carbon Tool  SKS93  -   Square Bar  i  10,13,16,19,22,25,28,32,38,45,50,55,65,75,90,105,130,(155),(210)

                                                                                Sizes in (   ) are not commonly used.
                 Steel
                          SK4-DG8   -    Round   D  2,3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,22,23,24,25,26,28,30,32,36,38,
                                                  40,42,45,48,50,55,60,65,70,75,80
                                          Bar
                                                  2,3,4,5,6,7,8,9,10,12,13,16,19,22,25,27,32,38,43,50,53,65,75,90,105,130,155,(160)
                                         Flat Bar  t                            Sizes in (   ) are not commonly used.
                 Alloy Tool   SKS3  9CrWMn
                 Steel                   Square Bar  i  10,13,16,19,22,25,28,32,36,38,45,50,55,65,75,90,105,130,(155),(210)
                                                                                Sizes in (   ) are not commonly used.

                                         Round Bar  D  13,16,19,22,25,28,32,38,42,46,50,55,60,65,70,80,85,90,100,110,120,130,150,160,180
                 Chrome                  HeAxagonal Bar Opposite side H 6,7,8,9,10,11,12,13,14,17,19,21,22,23,24,26,27,30,32,35,36,38,41,46,50,54,55
                 Molybdenum   SCM435  35CrMo  Round   4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,30,32,34,
                 Steel                    Bar  D  35,36,38,40,42,45,46,48,50
                 Sulfuric and Sulfur Compound   Round
                 Free Cutting Steel  SUM24L  Y15Pb  Bar  D  3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,20,22,23,24,25,26,28,30,32,34,35,36,38,40
                 High Carbon Chrome      Round    13,16,19,22,25,28,(30),32,(34),36,38,42,(44),46,(48),50,55,60,65,70,75,80,85,90,95,
                 Bearing Steel  SUJ2  GCr15  Bar  D  100,110,120,130,140,150,(160),(170),(180),(190),(200),(210),(220),(230),(240),(250)
                                                                                Sizes in (   ) are not commonly used.

                                                                                                        B-024
   1664   1665   1666   1667   1668   1669   1670   1671   1672   1673   1674