Page 1665 - MiSUMi 2025
P. 1665

[Materials]
                    Types and Apparent Colors of Surface Treatment





                 Q Types of Surface Treatment
                              Vickers   Layer  Applicable
                     Name     Hardness Thickness     Example      Purpose, Features      Reference
                               (HV)  (μm)  Materials
                                                   Thin        ·Antirust, low price.
                  Zinc Plating  -     3~20 Steel   Plate Wire  ·Poor appearance.            -
                  Chromate Plating  -    1~  2 Steel  Plate Work  ·Antirust, low price.
                                                   Bolts and Nuts
                                                               ·Fit for mass production.
                                                               · Poor appearance, however,  -
                  Bright Chromate  -    1~  2 Steel     −      works instead of nickel plating.
                  Trivalent           1~  2 Steel  Bolts and Nuts  ·Antirust, low price.
                  Chromate     -                               ·Do not contain hexavalent chrome.  -
                                                               ·Improvement of corrosion resistance and decoration · Copper base plating as appropriate.
                  Nickel Plating  -  -                         · Nickel Plating has more corrosion   · Not applicable to deep
                                          Steel                resistance in the atmosphere.  indentations.
                    Class 1 Plating  500    5~20  Copper  −    ·Better appearance than Class 3 plating. ·MaterialUBuffUUPlatingUBuff
                    Class 3 Plating       Brass                         −          ·MaterialUPlating
                    Satin Finish                               ·Fatigue resistance.
                    Plating    -     -                         ·Minor flaws remain inconspicuous.  ·MaterialUSatin finishUPlating
                                                               · Approx.10 times more expensive
                                          Steel                 than nickel plating.
                  Electroless             Stainless   Parts Unsuitable  ·Easy film thickness control.
                  Nickel Plating  500     Steel    for Nickel Plating ·High corrosion resistance, abrasion
                                          Copper
                                   Specifiable                 resistance.                  -
                                          Aluminum             ·Give Conductivity to Non-Metals
                               up to      Alloy    Parts hardened   · Same as the features of
                 Kanigen Plating  1000    Glass    after Plating   electroless nickel plating.
                                          Plastic
                                                               ·Can be hardened by heat treatment after plating.
                                                               ·Appearance with gloss  · Nickel base plating
                 Chrome Plating  -   -                         ·Good corrosion resistance   as appropriate.
                                                                                   ·Not applicable to deep
                                                               · Sliding chrome plating surfaces
                                                               are easy to stick together.   indentations.
                    Class 1 Plating  500    5~20  Steel  −     ·Better appearance than Class 3 plating. ·MaterialUBuffUUPlatingUBuff
                    Class 3 Plating       Copper                        −          ·MaterialUPlating
                                          Brass
                    Satin Finish                               ·Fatigue resistance.  ·MaterialUSatin finishUPlating
                    Plating    -     -                         ·Minor flaws remain inconspicuous.
                    Hard       1000  10~30         Cylinder Liners  ·Excellent abrasion resistance.  ·MaterialUPlating (Class 3
                    Chrome Plating                             ·More expensive than other chrome plating. Plating)
                  Black Oxide             Steel    Bolts       ·Base coating.      ·General Black Oxide
                                                   Nuts
                                                               ·Appearance (with gloss).
                  (Blackening)  -    -             Instruments  ·Rusts more easily than Tufftride
                  Low Temperature         Steel    Items requiring high precision,   ·Long term antirust performance.  · Low-Temperature Preliminary
                  Black Chrome   -    1~  2 Copper  items requiring higher corrosion   ·High corrosion resistance.  Treatment. No thermal effect
                                                                                   on raw material. Parts coupled
                  Plating                 Stainless Steel resistance than blackening.  ·Ultra thin film.  with plastic matter, rubber, etc.
                          Clear  -    3~  5                    ·Corrosion and abrasion   · Some anodize pieces are
                  Anodize                 Aluminum      −      resistance.         colored through fine holes in
                                                               ·No electric conductivity.
                                          Alloy
                                                                                   the hard, oxidized film formed
                          Black  -    5~10                     ·Heat Resistance    on the surface.
                 Q Apparent Colors of Surface Treatment
                       Bright Chromate     Trivalent Chromate  Electroless Nickel Plating  Hard Chrome Plating




                        Black Oxide         Anodize (Clear)       Anodize (Black)








                                                                                                        B-020
   1660   1661   1662   1663   1664   1665   1666   1667   1668   1669   1670