Page 1662 - MiSUMi 2025
P. 1662

[Materials]
                    Varieties and Applications 1





                 1.General Steel Materials
                   Type   Material JIS Symbol Material GB Symbol Applications  Comment  GB  Flat Bar Square Bar Hexagonal Bar Round Bar Steel Plate Section Steel
                 Rolled Steel for           General   Fine Workability and
                 General Structure  SS400  Q235  Machine Parts  Weldability  GB/T 700-2006  k  k  k  k  k
                 Polished                   General   Excellent Precision and Surface
                 Steel Bar  SS400D   -      Machine Parts  Roughness. Ready for use   -  k  k  k  k
                 (Cold-Drawn)                        directly after slight cutting.
                 Carbon Steel   S45C  45 Steel       Fit for Hardening
                 for                        General   Tensile Strength 58kgf/mm 2  GB/T 699-2015
                 Machine                    Machine Parts  Fit for Hardening    k   k   k   k   k
                 Structural Use  S50C  50 Steel      Tensile Strength 66kgf/mm 2
                                                     For Drill Rod (Round Bar)
                           SKS93     -               SK4 surface-finished after   -  k  k   k
                 Carbon Tool                Shafts, Pins,  cold drawing.
                 Steel                      etc.     Class 7 (−DG7)=h7
                           SK4     T11               Class 8 (−DG8)=h8          k           k
                                                     Class 9 (−DG9)=h9.
                                                                       GB/T 1299-2014
                           SK5     T8Mn              Deformation caused by      k           k   k
                 Alloy Tool                 Hardening   Hardening
                 Steel                      Parts    is much less than that of SK
                           SKS3    9CrWMn            material.            -     k   k       k
                           SCM435  35CrMo   General   Tensile Strength 70kgf/mm ,   GB/T 3077-2015
                                                                   2
                 Chrome                     machine Parts  Tensile Strength after Hardening
                 Molybdenum   SCM415  -     requiring    & tempering: 95 kgf/mm  or   -  k  k  k  k  k
                                                                  2
                 Steel                      strength.   more. Hardness: HB270 or more.
                           SCM420  20CrMo   Screws, etc.  Hardening: HRC50 or more.   -
                 Sulfuric and   SUM21  Y12           Made of carbon steel plus   GB/T 8731-2008
                 Sulfur                     General   sulfur to enhance machinability.
                 Compound   SUM22L          Machine Parts
                 Free                -      (Free-Cutting   Free-Cutting Steel   -  k   k   k
                 Cutting                    steel)   containing sulfur and lead.
                 Steel     SUM24L  Y15Pb                               GB/T 8731-2008
                 High Carbon Chrome   SUJ2  GCr15  Roller   Bearing Steel  GB/T 18254-2016
                 Bearing Steel              bearings, etc.                                  k
                                                     Rolled at an almost ambient temperature.
                 Cold-Rolled                Covers,   High dimensional precision and fair texture.
                 Steel Plate  SPCC   -      cases, etc.  Fine machinability. Easy to   -        k
                                                     bend, wring and cut.
                                                     Fine Weldability.
                 Hot-Rolled                 General machine  Plates for general use are
                 Steel Plate  SPHC   -      structural parts.  6 mm or less in thickness.   -   k
                 2. Stainless Steel Materials
                   Type  Material JIS Symbol Material GB Symbol  Applications  Comment  Magnetism  GB  Flat Bar Square Bar Hexagonal Bar Round Bar Steel Plate Section Steel
                 Austenite  SUS303  Y1Cr18Ni9  Machine parts   18-8 Free-Cutting Stainless Steel, Non-  None* GB/T 1220-2007  k  k
                                        requiring antirusting Magnetic. More Machinable than SUS304
                 Austenite  SUS304  06Cr19Ni10  Machine parts   Most Versatile Antirusting and Heat-  None* GB/T 3280-2015  k  k  k  k  k  k
                                        requiring antirusting Resisting Steel for General Use
                 Austenite  SUS316  0Cr17Ni12Mo2  Machine parts   More resisting to seawater and other  None* GB/T 1220-2007  k  k  k
                                        requiring antirusting media than SUS304.
                 Martensite  SUS440C  -  Machine parts requiring antirusting  Fit for Hardening.   Available  -  k
                                        (Less corrosion resistant than austenite.)
                 Martensite  SUS410  1Cr17  Machine parts requiring antirusting Fit for Hardening. Fine   Available GB/T 1220-2007  k
                                        (Less corrosion resistant than austenite.) Machinability.
                 *EMartensite exhibits magnetic properties. Machining of Austenite may cause magnetic properties.














          B-017
   1657   1658   1659   1660   1661   1662   1663   1664   1665   1666   1667