Page 1661 - MiSUMi 2025
P. 1661

[Technical Data]
                    Metric Fine Screw Threads                       Excerpts from JIS B 0207 (1999)







                       H  8
                    H  2                 Female Thread
                        H 1
                   H
                                   30°  30°            d or D
                    H  2             60°                        H  =0.866025P  D  =d
                       H  4         Male             d1 or D2   H1  =0.541266P  D2  =d2
                                                  d1 or D1      d2  =d-0.649519P
                                     P                                        D1  =d1
                                 90°  Axial Line of Thread
                                                                d1  =d-1.082532P
                                                                                                 Unit: mm
                           Pitch  Engagement   Female Thread          Pitch  Engagement   Female Thread
                 Nominal of       Height  Major Dia. D Effective Dia. D2 Minor Dia. D1  Nominal of   Height  Major Dia. D Effective Dia. D2 Minor Dia. D1
                   Thread                     Male Thread     Thread                      Male Thread
                            P      H1                                  P       H1
                                         Major Dia. d Effective Dia. d2 Minor Dia. d1  Major Dia. d Effective Dia. d2 Minor Dia. d1
                  M1     ×0.2  0.2  0.108  1.000  0.870  0.783  M25 ×2  2     1.083  25.000  23.701  22.835
                  M1.1  ×0.2  0.2  0.108  1.100  0.970  0.883  M25 ×1.5  1.5  0.812  25.000  24.026  23.376
                  M1.2  ×0.2  0.2  0.108  1.200  1.070  0.983  M25 ×1  1      0.541  25.000  24.350  23.917
                  M1.4  ×0.2  0.2  0.108  1.400  1.270  1.183  M26 ×1.5  1.5  0.812  26.000  25.026  24.376
                  M1.6  ×0.2  0.2  0.108  1.600  1.470  1.383  M27 ×2  2      1.083  27.000  25.701  24.835
                  M1.8  ×0.2  0.2  0.108  1.800  1.670  1.583  M27 ×1.5  1.5  0.812  27.000  26.026  25.376
                  M2     ×0.25  0.25  0.135  2.000  1.838  1.729  M27 ×1  1   0.541  27.000  26.350  25.917
                  M2.2  ×0.25  0.25  0.135  2.200  2.038  1.929  M28 ×2  2    1.083  28.000  26.701  25.835
                  M2.5  ×0.35  0.35  0.189  2.500  2.273  2.121  M28 ×1.5  1.5  0.812  28.000  27.026  26.376
                  M3     ×0.35  0.35  0.189  3.000  2.773  2.621  M28 ×1  1   0.541  28.000  27.350  26.917
                  M3.5  ×0.35  0.35  0.189  3.500  3.273  3.121  M30 ×3  3    1.624  30.000  28.051  26.752
                  M4     ×0.5  0.5  0.271  4.000  3.675  3.459  M30 ×2  2     1.083  30.000  28.701  27.835
                  M4.5  ×0.5  0.5  0.271  4.500  4.175  3.959  M30 ×1.5  1.5  0.812  30.000  29.026  28.376
                  M5     ×0.5  0.5  0.271  5.000  4.675  4.459  M30 ×1  1     0.541  30.000  29.350  28.917
                  M5.5  ×0.5  0.5  0.271  5.500  5.175  4.959  M32 ×2  2      1.083  32.000  30.701  29.835
                  M6     ×0.75  0.75  0.406  6.000  5.513  5.188  M32 ×1.5  1.5  0.812  32.000  31.026  30.376
                  M7     ×0.75  0.75  0.406  7.000  6.513  6.188  M33 ×3  3   1.624  33.000  31.051  29.752
                  M8     ×1  1    0.541   8.000  7.350  6.917  M33 ×2  2      1.083  33.000  31.701  30.835
                  M8     ×0.75  0.75  0.406  8.000  7.513  7.188  M33 ×1.5  1.5  0.812  33.000  32.026  31.376
                  M9     ×1  1    0.541   9.000  8.350  7.917  M35 ×1.5  1.5  0.812  35.000  34.026  33.376
                  M9     ×0.75  0.75  0.406  9.000  8.513  8.188  M36 ×3  3   1.624  36.000  34.051  32.752
                  M10   ×1.25  1.25  0.677  10.000  9.188  8.647  M36 ×2  2   1.083  36.000  34.701  33.835
                  M10   ×1  1     0.541   10.000  9.350  8.917  M36 ×1.5  1.5  0.812  36.000  35.026  34.376
                  M10   ×0.75  0.75  0.406  10.000  9.513  9.188  M38 ×1.5  1.5  0.812  38.000  37.026  36.376
                  M11   ×1  1     0.541   11.000  10.350  9.917  M39 ×3  3    1.624  39.000  37.051  35.752
                  M11   ×0.75  0.75  0.406  11.000  10.513  10.188  M39 ×2  2  1.083  39.000  37.701  36.835
                  M12   ×1.5  1.5  0.812  12.000  11.026  10.376  M39 ×1.5  1.5  0.812  39.000  38.026  37.376
                  M12   ×1.25  1.25  0.677  12.000  11.188  10.647  M40 ×3  3  1.624  40.000  38.051  36.752
                  M12   ×1  1     0.541   12.000  11.350  10.917  M40 ×2  2   1.083  40.000  38.701  37.835
                  M14   ×1.5  1.5  0.812  14.000  13.026  12.376  M40 ×1.5  1.5  0.812  40.000  39.026  38.376
                  M14   ×1.25  1.25  0.677  14.000  13.188  12.647  M42 ×4  4  2.165  42.000  39.402  37.670
                  M14   ×1  1     0.541   14.000  13.350  12.917  M42 ×3  3   1.624  42.000  40.051  38.752
                  M15   ×1.5  1.5  0.812  15.000  14.026  13.376  M42 ×2  2   1.083  42.000  40.701  39.835
                  M15   ×1  1     0.541   15.000  14.350  13.917  M42 ×1.5  1.5  0.812  42.000  41.026  40.376
                  M16   ×1.5  1.5  0.812  16.000  15.026  14.376  M45 ×4  4   2.165  45.000  42.402  40.670
                  M16   ×1  1     0.541   16.000  15.350  14.917  M45 ×3  3   1.624  45.000  43.051  41.752
                  M17   ×1.5  1.5  0.812  17.000  16.026  15.376  M45 ×2  2   1.083  45.000  43.701  42.835
                  M17   ×1  1     0.541   17.000  16.350  15.917  M45 ×1.5  1.5  0.812  45.000  44.026  43.376
                  M18   ×2  2     1.083   18.000  16.701  15.835  M48 ×4  4   2.165  48.000  45.402  43.670
                  M18   ×1.5  1.5  0.812  18.000  17.026  16.376  M48 ×3  3   1.624  48.000  46.051  44.752
                  M18   ×1  1     0.541   18.000  17.350  16.917  M48 ×2  2   1.083  48.000  46.701  45.835
                  M20   ×2  2     1.083   20.000  18.701  17.835  M48 ×1.5  1.5  0.812  48.000  47.026  46.376
                  M20   ×1.5  1.5  0.812  20.000  19.026  18.376  M50 ×3  3   1.624  50.000  48.051  46.752
                  M20   ×1  1     0.541   20.000  19.350  18.917  M50 ×2  2   1.083  50.000  48.701  47.835
                  M22   ×2  2     1.083   22.000  20.701  19.835  M50 ×1.5  1.5  0.812  50.000  49.026  48.376
                  M22   ×1.5  1.5  0.812  22.000  21.026  20.376  M52 ×4  4   2.165  52.000  49.402  47.670
                  M22   ×1  1     0.541   22.000  21.350  20.917  M52 ×3  3   1.624  52.000  50.051  48.752
                  M24   ×2  2     1.083   24.000  22.701  21.835  M52 ×2  2   1.083  52.000  50.701  49.835
                  M24   ×1.5  1.5  0.812  24.000  23.026  22.376  M52 ×1.5  1.5  0.812  52.000  51.026  50.376
                  M24   ×1  1     0.541   24.000  23.350  22.917  M55 ×4  4   2.165  55.000  52.402  50.670
                                                              M55 ×3   3      1.624  55.000  53.051  51.752
                                                              M55 ×2   2      1.083  55.000  53.701  52.835
                                                              M55 ×1.5  1.5   0.812  55.000  54.026  53.376
                                                                                                        B-016
   1656   1657   1658   1659   1660   1661   1662   1663   1664   1665   1666