Page 1656 - MiSUMi 2025
P. 1656

[Technical Data]
                    Surface Roughness
                                                        JIS B 0601 (1994)
                                                        Excerpts from JIS B 0031 (1994)



                 1.  Varieties of Surface Roughness Indicators
                   Definitions and presentations of arithmetic average roughness (Ra), maximum height (Ry), 10 spot average
                   roughness (Rz), average concave to convex distance (Sm), average distance between local peaks S and
                   load length rate tp are given as parameters indicating the surface roughness of an industrial product. Surface
                   roughness is the arithmetical average of values at randomly extracted spots on the surface of an object.
                   [Centerline average roughness (Ra75) is defined in the supplements to JIS B 0031·JIS B 0601.]

                   Typical calculations of surface roughness
                  Arithmetic Average Roughness Ra                              1  R  ◊
                                                            Y              Ra= R 0  f(  ) dx
                  A portion stretching over a reference length in the direction in which the   m
                  average line extends is cut out from the roughness curve. This portion
                  is presented in a new graph with the X axis extending in the same   Ra
                  direction as the average line and the Y axis representing the magnitude.   0       X
                  Ra is represented by the equation shown at right, in microns (μm).
                                                                                R
                  Maximum Height Ry                                            R
                  A portion stretching over a reference length in the direction in which      m
                  the average line extends is cut out from the roughness curve. The gap
                  between the peak line and the trough line is measured in the direction   Rp  Ry
                  in which the magnitude axis extends, in microns (μm).                   Rv
                    Reference A   Portion without an abnormally high peak or abnormally low trough,
                         which may be regarded as a flaw, is cut out over the reference length.  Ry=Rp+Rv
                  Ten-spot Average Roughness Rz                                                    m
                  A portion stretching over a reference length in the direction in   1  Yp  Yp2  3  Yp4  5
                  which the average line extends is cut out from the roughness   Yp          Yp
                  curve. The average of the levels (Yp) of the highest peak   V1  Y  YV2  YV3  YV4  V5  Y
                  to the fifth highest peak as measured from the average line   R
                  and the average of the levels (Yp) of the lowest trough to the   Yp 1 +Yp 2+Yp 3+Yp +Yp  Yv1+Yv +Yv +Yv 4 +Yv 5
                                                                           4
                                                                                      2
                                                                                          3
                  fifth lowest trough similarly measured in the said portion are   Rz=  5 +
                                                                                5
                  added together. Rz is this sum, in microns (μm).
                                                                Yp1、Yp2、Yp3、Yp4、Yp5 : Levels of the highest peak to the fifth highest peak
                                                                                 in the said portion with the reference length ℓ.
                                                                                 Levels of the lowest trough to the fifth lowest trough
                                                                Yv1、Yv2、Yv3、Yv4、Yv5 :
                                                                                 in the said portion with the reference length ℓ.
                 Reference  Relation between Arithmetic Average Roughness (Ra) and Conventional Parameters
                           Arithmetic Average Roughness    Maximum Height  Ten-spot Average Reference Length of
                                    Ra                        Ry       Roughness Rz  RyCRz   Conventional
                 Standard Series Cut-off Value c (mm) Graphical Representation of Surface Texture  Standard Series  R(mm)  Finish Symbol
                    0.012a       0.08                        0.05s       0.05z
                    0.025a       0.25                         0.1s        0.1z       0.08
                     0.05a                  0.012 ~ 0.2       0.2s        0.2z       0.25
                      0.1a                                    0.4s        0.4z
                      0.2a                                    0.8s        0.8z
                      0.4a       0.8                          1.6s        1.6z       0.8
                      0.8a                   0.4  ~ 1.6       3.2s        3.2z
                      1.6a                                    6.3s        6.3z
                      3.2a       2.5         3.2  ~ 6.3      12.5s       12.5z
                      6.3a                                     25s        25z        2.5
                     12.5a                   12.5  ~ 25        50s        50z
                      25a        8                            100s       100z        8
                      50a                     50  ~ 100       200s       200z
                      100a       -                            400s       400z        -           ~
                 GInterrelations among the three types shown here are not precise, and are presented for convenience only.
                 GRa: Ry, Rz - The evaluation length is obtained by multiplying the cut-off value and the standard value by 5 respectively.
          B-011
   1651   1652   1653   1654   1655   1656   1657   1658   1659   1660   1661