Page 1651 - MiSUMi 2025
P. 1651

[Technical Data]
                 Calculation of Area, Center of Gravity and Geometrical Moment of Inertia






                   Cross Section  A      e       I    Z=I/e    Cross Section  A      e      I     Z=I/e


                            h             h     bh 3   bh 2             a                 Q      Q
                                                                                           3
                                                                                                  2
                          e       bh      2     12     6                      Qab    a    4 ba =0.7854ba  3  4 ba =0.7854ba 2
                      b                                         b
                                                                                   e 1
                                                                2                         Q  8
                             h            h     h 4    h 3      e        r         =0.4244r  ( 8  - 9Q) r  4  Z 1=0.2587r 3
                                                                               r
                           e      h 2     2     12     6                      Q 2                Z 2=0.1908r 3
                                                                              2
                                                                1  e  2r           e 2    =0.1098r  4
                      h                                                            =0.5756r
                                                                                   e 1
                            e                   h 4             e  2               =0.4244r      Z 1=0.1296r 3
                                                          2
                                                        3
                                  h 2    2 2 h  12   0.11793h = h 3      r    Q 2          0.055r  4
                                                                               r
                          h                                     1
                     h                                   12                   4    e 2           Z 2=0.0956r 3
                                                                e    r             =0.5756r
                                                                   b
                    e             bh             3      2
                             h           2      bh     bh                            H    b       b
                                                                                            3
                                                                                                    3
                                   2     3  h   36     24              e     b(H-h)  2    12 (H -h ) 3  6H (H -h ) 3
                        b                                       h        H
                        b
                                                                        e  A               4  4    4  4
                                                               a
                                                         2
                                                      2
                                               2
                                                                              2
                                                                                           12
                   e         h  (2b+b1)  h 2  1 3 M  3b+2b1  h  6b +6bb 1+b 1 2  h 3  6b +6bb 1+b 1  h 2  A -a 2  A 2  A -a  1 A -a
                                               36(2 b+b 1)
                                                     12(3 b+2b1)
                                                                                                 6
                                                                                                    A
                                         2b+b1
                  b1          1 b                                  A
                  2     b     2
                                                                 a                               A -a 4 4
                                                                        e                  4  4  12A  2
                                        3              5 3                    2  2   2    A -a
                            e           4  r =0.866r   8 r                   A -a    2  A  12     0.1179(A -a ) 4
                                                                                                    4
                       r                                         A    A                          =  A
                                 3  3  r  2   5 3
                                                4
                                  2           16   r =0.5413r  4
                                 =2.598r  2                           r                            4  4
                                                                                          Q  4  4  32( d 2 )
                                                                                                   2
                                                                                                 Q d -d 1
                    e                                5 3                 e   Q            64 (d -d ) 1
                                                                                            2
                                          r            r =0.5413r 3  d1        2  2  d 2
                                                       3
                             r                       16                  R   4  (d -d ) 1  2  = (R -r ) 4  = ×  4  4
                                                                              2
                                                                                                  Q R -r
                                                                                           Q
                                                                                             4
                                                                    d2                     4      4  R
                                                                    d
                                              1+2 2 4 r                        Qd 2  a    1       1  4 3Q 4
                                                                                            4 3Q 4
                                                                                                     d
                                                                             2
                            r    2.828r 2  0.924r 2   0.6906r  3  e          a -          12( a - ) d  6a( a - 16 )
                    e                          6  4                      a      4    2       16
                                              =0.6381r
                                                                    a
                       a
                              b
                             2  2                               d
                                                                                                 1 3Q
                                                                                          1 3Q
                                          a                                 2b(h-d)  h    12{ 16 d 4  6h{ 16 d 4
                                 0.8284a 2  b= 1+ 2  0.0547a 4  0.1095a 3  e  Q 2    2    +b(h -d ) 3  +b(h -d ) 3
                                                                                            3
                                                                                                   3
                   e                    =0.4142a               b          h  + 4 d        +b (h-d)  }  +b (h-d)  }
                                                                                                   3
                                                                                           3
                     b
                       b     2 b  2
                                               Qd 4  Qr  4  Qd 3  Qr  3  d1
                                                                                                 1  3 Q
                                                                                          1  3 Q
                                                                                                    4
                                                                                             4
                            r                  64  =  4  32  =  4  d        2b(h-d)+     12 { 16  (d 1 -d ) 4  6h { 16  (d 1 -d ) 4
                                                                                                   3
                                 Qr 2 Qd  2  d  =0.0491d  4  =0.0982d 3              h    +b (h -d 1) 3  +b (h -d 1) 3
                                                                                            3


                            e     =  4    2    ≈0.05d 4  ≈0.1d  3  b    e  h  Q 4 (d -d ) 2  2  +b (h-d 1)  }  +b (h-d 1)  }
                                                                              2
                                                                                           3
                                                                                                  3
                                                                              1
                       d                       =0.7854r  4  =0.7854r 3
                         r                               4   A : Sectional area    e : Distance of Center of Gravity    I : Geometrical
                                 r ( 1- )  e 1        0.0075r  Moment of Inertia    Z=I/e : Cross Section Coefficient
                                    Q
                                 2
                                                       e 2
                    e1              4   =0.2234r  0.0075r  4  =0.00966r  3
                    2    90°  r  =0.2146r 2  e 2     ≈0.01r  3
                    e                   =0.7766r
                                                                                                        B-006
   1646   1647   1648   1649   1650   1651   1652   1653   1654   1655   1656