Page 1654 - MiSUMi 2025
P. 1654

[Technical Data]
                    Basis of Fitting Selection / Dimensional Tolerances and Fitting

                    Drawing Manual in JIS (How To Use) Series   Excerpted and edited from JIS B 0401-1, -2 (1998)



                       H6  H7  H8  H9          Applicable Part       Functional Classification  Application Example
                      Loose Fit  c9  Part which accommodates a wide gap or moving part which needs a gap. Part whose structure needs a gap.  The fit between the active ring and
                                   Part which accommodates a wide gap to facilitate assembling.
                                                                     Inflates. Large position error
                                                                                     groove with the fastening pin.
                                                                     { Fitting length is long.
                                   Part which needs an appropriate gap even at a high temperature.
                                                                   Cost needs to be reduced.  Fixed position of crank arm and pin shaft (side view)
                  Can be Moved Relatively  Clearance Fit  Light Roll Fit  Roll Fit  f6  e7  e8  e9  Part which accommodates a wide gap or needs a gap.  Regular Rotary or Sliding Part  Fitting of the Exhaust Valve Box
                                                                     Manufacturing Cost
                                   Part which accommodates or needs a gap.
                                d9
                             d9
                                                                                     Exhaust valve housing and sliding components
                                                                     { Maintenance Cost
                                                                                     Piston ring and ring groove
                                   Fairly wide gap, well greased bearing.
                                                                                     Main Bearing for the Crank Shaft
                                                                    (Must be well greased.)
                                   Bearing subjected to a high temperature, high speed and heavy load (high-degree forced lubrication).
                                                                                     Regular Sliding Part

                                   Fitting so as to provide an appropriate gap to permit movement
                                                                                     Part in which a cooled exhaust valve box is inserted.
                                                                   Regular Fitting
                              f7
                                                                                     Regular Shaft and Bushing
                                   (high-quality fitting).
                           f7
                                                                    (Often comes apart.)
                                                                                     Pin and rod of the connecting device
                                   Continuously revolving part of a precision machine under a light load.
                      Fine Roll Fit  g5  g6  f8  Regular normal temperature bearing lubricated with grease or oil.  Part required to make a precision   Link Device Lever and Bushing
                                   Fitting with a narrow gap so as to permit movement (spigot and positioning).
                                                                                     Key and keyway
                                                                   motion with virtually no play.
                                                                                     Precision control valve rod
                                   Precision sliding part.
                      Sliding Fit  h5  h6  h7  h9  Fitting so as to permit movement by hand, with a lubricant applied. (high-quality positioning)  Fitting a Rim and a Boss together
                                                                                     Fitting the Gear of a Precision Gear
                                   Special High Precision Sliding Part
                             h8
                                                                                     device
                                   Unimportant Stationary Part
                      Push Fit  h5  js6  Fitting which accommodates a light gap.  Can be   Force cannot be   Fitting Coupling Flanges together
                                                                                     Governor Path and Pin
                                   Precision fitting which locks both parts while the unit is used.
                       h6
                                                                                     Fitting a Gear Rim and a Boss together
                                   Fitting which allows assembling and disassembling with a wooden or lead hammer.
                                                                            transmitted by the
                    Clearance Fit  Driving Fit  js5  m6  Fitting which requires an iron hammer or hand press for assembling, disassembling   disassembled,   fitting force alone.  Fixing the Shaft of a Gear Pump and a Casing
                                                                   reassembled
                                   (a key or the like is necessary to prevent inter-part shaft rotation).
                          k6
                                                                                     together
                                   Precision positioning.
                                                                                     Reamer Bolts
                                                                   without damaging
                                                                   component parts.
                                                                                     Reamer Bolts
                  Cannot be Moved Relatively  Press Fit  Light Press Fit  m5  n6  Precision positioning which allows no gap.  Slight force can be   Fitting a Coupling Flange and a Shaft together
                                   Same as the above for assembling and disassembling.
                       k5
                                                                                     Fixing the piston of hydraulic equipment and a Shaft together
                                   Fitting which requires considerable force for assembling, disassembling.
                                                                                     Shaft of a Flexible Coupling and Gear (Passive Side)
                                                                                     Precision Fitting
                                   Precision stationary fitting (a key or the like is necessary for high torque
                                   transmission purposes)
                                                                                     Insertion of a Suction Valve and Valve Guide
                                                                            transmitted by the  Insertion of a Suction Valve and Valve Guide
                                   Fitting which requires much force for assembling, disassembling (a key or the like is necessary for high
                       n5
                                                                            fitting force alone.
                          p6
                                   torque transmission). Light press fitting or the like is necessary for non-ferrous component parts.
                                                                                     Fixing a Gear and a Shaft together (Low Torque)
                       n6
                                                                                     Shaft of a Flexible Coupling and a Gear (Drive Side)
                                   Standard press fitting is required for iron component parts and a bronze part and a copper part.
                    Interference Fit  Strong Press Fit, Shrinkage Fit, Freeze Fit  p5  s6  Same as the above for assembling and disassembling  Hard to   Considerable force   Coupling and Shaft
                           r6
                                   Shrinkage press fitting, cold press fitting or forced press fitting is
                                   required for large component parts.
                                                                   disassemble
                                                                                     Attaching and Fixing a Bearing Bushing
                                                                   without damaging
                                                                   component parts.
                                                                                     Insertion of a Suction Valve and Valve Box
                                   Firmly coupled together and requires shrinkage press fitting, cold
                                                                            can be transmitted
                           t6
                                                                                     Fixing a Coupling Flange and a Shaft together
                                   press fitting or forced press fitting. Permanent assembly, which
                                                                            by the fitting force
                        r5
                                                                                     (High Torque)
                                   cannot come apart.
                                                                            alone.
                          u6
                                   Press fitting or the like is required for light alloy members.
                                                                                     Fixing the Rim of a Drive Gear and a Boss together
                                                                                     Attaching and Fixing a Bearing Bushing
                          x6
                 1.1  Fitting, with Regularly Used Hole Adopted as Reference  2.1 Fitting, with Regularly Used Shaft Adopted as Reference
                 Reference      Class of Tolerance Range for Shafts  Reference   Class of Tolerance Range for Holes
                  Hole   Clearance Fit  Transition Fit  Interference Fit  Shaft  Clearance Fit  Transition Fit  Interference Fit
                               g5 h5 js5 k5 m5                h5             H6 JS6 K6 M6  N6 *  P6
                  H6
                              f6 g6 h6 js6 k6 m6  n6 *  p6 *  h6         F6 G6 H6 JS6 K6 M6  N6  P6 *
                              f6 g6 h6 js6 k6 m6  n6  p6 *  r6 *  s6 t6 u6 x6  F7 G7 H7 JS7 K7 M7  N7  P7 *  R7 S7 T7 U7 X7
                  H7
                            e7 f7  h7 js7                              E7 F7  H7
                              f7  h7                          h7         F8  H8
                  H8        e8 f8  h8                                D8 E8 F8  H8
                          d9 e9                               h8     D9 E9   H9
                          d8 e8  h8                                  D8 E8   H8
                  H9    c9 d9 e9  h9                          h9   C9 D9 E9  H9
                  H10  b9 c9 d9                                   B10 C10 D10
                 [Note]*An exception may arise according to the dimensional sectioning scheme.  [Note]*An exception may arise according to the dimensional sectioning scheme.
                 1.2 Interrelation between Tolerance Ranges-Fitting with Regularly Used Hole Adopted as Reference 2.2 Interrelation between Tolerance Ranges-Fitting with Regularly Used Shaft Adopted as Reference
                                                 H8
                                       H7
                 Reference Hole  H6  Clearance Fit Transition Fit Interference Fit Clearance Fit  H9  H10  Reference Shaft  h5  h6  h7  h8  h9
                         Clearance   Fit  Transition   Fit  Interference Fit  Sliding Fit  Driving Fit  Press Fit  Strong Press Fit  Shrinkage Fit  Loose Fit  Light Roll Fit  Roll Fit  Clearance   Fit  Clearance   Fit  Clearance Fit  Transition   Fit  Interference Fit  Clearance   Fit  Fit  Interference   Fit  Clearance   Fit  Clearance   Fit  Clearance   Fit
                  Fitting                                    Fitting         Transition
                 Class of Tolerance Range for Shafts f6 g5 g6 h5 h6 js5 js6 k5 k6 m5m6 n6 p6 e7 f6 f7 g6 h6 h7 js6 js7 k6 m6 n6 p6 r6 s6 t6 u6 x6 d9 e8 e9 f7 f8 h7 h8 c9 d8 d9 g8 e9 h8 h9 b9 c9 d9  Class of Tolerance Range for Holes H6 JS6 K5 M6 N6 P6 F6 F7 G6 G7 H6 H7 JS6JS7 K6 K7 M6 M7 N6 N7 P6 P7 R7 S7 T7 U7 X7 E7 F7 F8 H7 H8 D8 D9 E8 E9 F8 H8 H9 B10 C9 C10 D8 D9 D10 E8 E9 H8 H9
                     50                                       200
                                                          H10
                                                      H9
                          H6         H7          H8
                     0                                        150
                   Dimension Tolerance  -50                   Dimension Tolerance  100
                   -100                                        50
                  (Om)                                       (Om)
                   -150                                        0    h5   h6      h6    h7
                                                                                            h8
                                                                                                   h9
                   -200                                       -50
          B-009
                 *Values in cases where the measurement exceeds the reference dimension 18 mm, but does not exceed 30 mm. *Values in cases where the measurement exceeds the reference dimension 18 mm, but does not exceed 30 mm.
   1649   1650   1651   1652   1653   1654   1655   1656   1657   1658   1659