Page 1659 - MiSUMi 2025
P. 1659

[Technical Data]
                    Regular Machining Dimension Tolerance                    Excerpts from JIS B 0405, 0419 (1991)





                 1. Regular Cutting Dimension Tolerance  B 0405-1991

                 Tolerance of length dimensions excluding chamfered portions                     Unit: mm
                   Tolerance Class                      Classification of Reference Dimension
                               0.5 ( 1 ) or More   Greater than   Greater than  Greater than   Greater than   Greater than   Greater than   Greater than
                                                                                               2000 up to
                                                                                      1000 up to
                 Symbol  Description  3 or Less  3 up to 6  6 up to 30  30 up to 120  120 up to 400  400 up to 1000  2000  4000
                                                                Tolerance
                   f   Fine Grade  Ú0.05  Ú0.05    Ú0.1     Ú0.15     Ú0.2     Ú0.3     Ú0.5      一
                   m  Medium Grade  Ú0.1  Ú0.1     Ú0.2     Ú0.3      Ú0.5     Ú0.8     Ú1.2     Ú2
                   c  Coarse Grade  Ú0.2  Ú0.3     Ú0.5     Ú0.8      Ú1.2     Ú2       Ú3       Ú4
                   v  Extra Coarse Grade  一  Ú0.5  Ú1       Ú1.5      Ú2.5     Ú4       Ú6       Ú8
                     1
                 Note (  ) : A reference dimension less than 0.5 mm is followed by a tolerance.
                 2. Tolerance of length dimensions of   3. Angle Tolerance
                  chamfered portions (including corner
                  rounding and chamfer dimensions)
                                            Unit: mm                                             Unit: mm
                  Tolerance Class  Classification of Reference Dimension  Tolerance Class  Length of Shorter Side (Unit: mm)
                             0.5 (  ) or   Greater                       Greater   Greater   Greater
                                2
                             More   than 3    More than 6        10 or Less  than 10    than 50    than 120    More than 400
                 Symbol Description  3 or Less  up to 6  Symbol Description  up to 50  up to 120  up to 400
                                    Tolerance                                    Tolerance
                   f  Fine Grade                     f   Fine Grade
                   m  Medium Grade  Ú0.2  Ú0.5  Ú1   m  Medium Grade  Ú1B  Ú30V   Ú20V    Ú10V   Ú  5V
                   c  Coarse Grade                   c  Coarse Grade  Ú1B 30V  Ú  1B  Ú30V  Ú15V  Ú10V
                   v  Extra Coarse Grade  Ú0.4  Ú1  Ú2  v  Extra Coarse Grade  Ú3B  Ú  2B  Ú  1B  Ú30V  Ú20V
                 Note (  ) :  A reference dimension less than 0.5
                     2
                       mm is followed by a tolerance.
                 4.Regular Perpendicularity Tolerance  B 0419-1991  Unit: mm
                                          Nominal Length of Shorter Side
                  Tolerance Class  100 or Less  Greater than 100   Greater than 300   Greater than 1000
                                        up to 300
                                                    up to 1000
                                                               up to 3000
                                           Perpendicularity Tolerance
                      H          0.2         0.3        0.4        0.5
                      K          0.4         0.6        0.8        1
                      L          0.6         1          1.5        2
                 5. Regular Straightness and Flatness Tolerance                            Unit: mm
                                                          Nominal Length
                  Tolerance Class  10 or Less  Greater than 10    Greater than 30    Greater than 100   Greater than 300   Greater than 1000
                                                    up to 100
                                                                          up to 1000
                                                                                      up to 3000
                                        up to 30
                                                               up to 300
                                                 Regular Straightness and Flatness Tolerance
                      H          0.02       0.05        0.1        0.2        0.3         0.4
                      K          0.05       0.1         0.2        0.4        0.6         0.8
                      L          0.1        0.2         0.4        0.8        1.2         1.6
                 6.Regular Symmetry Tolerance                       Unit: mm
                                              Nominal Length
                  Tolerance Class  100 or Less  Greater than 100   Greater than 300   More than 1000
                                        up to 300
                                                    up to 1000
                                             Symmetry Tolerance
                      H                           0.5
                      K                0.6              0.8         1
                      L          0.6         1          1.5         2
                                                                                                        B-014
   1654   1655   1656   1657   1658   1659   1660   1661   1662   1663   1664