Page 1649 - MiSUMi 2025
P. 1649

1-3. Multiples of 10 of SI Units
                      Prefix   The names and symbols of SI prefixes used to express decimal multiples and submultiples of units are listed in Table 4.
                                                     Table 4 SI Prefixes
                  Multiples       Prefix       Multiples      Prefix        Multiples      Prefix
                   of Unit   Name     Symbol    of Unit   Name     Symbol   of Unit   Name      Symbol
                    10 18     Exsa      E        10 2     Hecto      h        10 −9    Nano       n
                    10 15     Peta      P        10 1     Deca       da       10 −12   Pico       p
                    10 12     Tera      T        10 −1    Deci       d        10 −15   Femto      f
                    10 9      Giga      G        10 −2    Centi      c        10 −18   Atto       a
                    10 6      Mega      M        10 −3    Milli      m
                    10 3      Kilo      k        10 −6    Micro      μ
                 2. Conversion Tables for SI and Conventional Units
                    (The units enclosed by thick lines are the SI units.)
                         N         dyn        kgf              Pa·s        cP         P
                                                                1
                         1
                   Force  1×10 −5  1×10 5  1.019 72×10 −1 −6  Viscosity  1×10 −3  1×10 3  1×10 −2
                                    1
                                          1.019 72×10
                                                                           1
                                                                                    1×10
                      9.806 65  9.806 65×10 5  1               1×10 −1    1×10 2      1
                                                         Note)   1P=1dyn·s/cm 2 =1g/cm·s
                                                             1Pa·s=1N·s/m 2 ,1cP=1mPa·s
                      Pa or N/m 2  MPa or N/mm 2  kgf/mm 2  kgf/cm 2     m /s       cSt        St
                                                                          2
                         1        1×10 −6  1.019 72×10 −7  1.019 72×10 −5  1       1×10 6    1×10 4
                   Stress  1×10 6  1     1.019 72×10 −1  1.019 72×10  Kinematic   Viscosity  1×10 −6  1  1×10 −2
                     9.806 65×10 6  9.806 65  1      1×10 2             1×10 −4    1×10 2      1
                     9.806 65×10 4  9.806 65×10 −2  1×10 −2  1    Note)   1St=1cm /s,1cSt=1mm /s
                                                                            2
                                                                                     2
                 Note)   1Pa=1N/m 2 ,1MPa=1N/mm 2
                                                                                                mmHg
                        Pa         kPa       MPa        bar      kgf/cm 2   atm      mmH2O       or
                                                                                                 Torr
                       1         1     ×10 −3  1  ×10 −6  1  ×10 −5  1.019 72 ×10 −5  9.869 23 ×10 −6  1.019 72  ×10 −1  7.500 62  ×10 −3
                       1   ×10 3  1         1   ×10 −3  1  ×10 −2  1.019 72 ×10 −2  9.869 23 ×10 −3  1.019 72 ×10 2  7.500 62
                   Pressure  1 1  ×10 6 5  1 1  ×10 3 2  1 1  ×10 −1  1 1     ×10  1.019 72 ×10  9.869 23  −1  1.019 72 ×10 5 4  7.500 62 ×10 3 2

                                                                         9.869 23 ×10
                                                                                   1.019 72 ×10
                                     ×10
                                                                                             7.500 62 ×10
                                                               1.019 72
                           ×10
                    9.806 65 ×10 4  9.806 65 ×10  9.806 65 ×10 −2  9.806 65 ×10 −1  1  9.678 41 ×10 −1  1  ×10 4  7.355 59 ×10 2

                    1.013 25 ×10 5  1.013 25 ×10 2  1.013 25 ×10 −1  1.013 25  1.033 23  1  1.033 23 ×10 4  7.600 00 ×10 2
                    9.806 65   9.806 65 ×10 −3  9.806 65 ×10 −6  9.806 65 ×10 −5  1  ×10 −4  9.678 41 ×10 −5  1  7.355 59 ×10 −2



                    1.333 22 ×10 2  1.333 22 ×10 −1  1.333 22 ×10 −4  1.333 22 ×10 −3  1.359 51 ×10 −3  1.315 79 ×10 −3  1.359 51 ×10  1

                 Note)   1Pa=1N/m 2  kWCh   kgfCm       kcal            W/(m·K)   kcal/(h·m·˚C)
                         J
                   Work, Energy, Heat Quantity  3.600  1 ×10 6  2.777 78×10 -7  1.019 72×10 -1  2.388 89×10 -4  Thermal  Conductivity  1.162 79  8.600 0×10 −1
                                                                           1
                                                 5
                                                                                     1
                                                            2
                                                    8.600 0×10
                                          3.670 98×10
                                    1
                                                    2.342 70×10
                    9.806 65
                                              1
                               2.724 07×10
                                                            -3
                                       -6
                                                                           2
                                                                                       2
                    4.186 05×10
                               1.162 79×10
                            3
                                                         1
                                                                           1
                                                                                  8.600 0×10
                                                                                         −1
                 Note)   1J=1W·s, 1J=1N·m  -3  4.268 58×10 2  kcal/h  Coefficient of  Heat Transfer  W/(m ·K)  kcal/(h·m ·˚C)
                                                                        1.162 79
                                                                                     1
                                              PS
                                 kgfCm/s
                        W
                   Power Heat Flow  9.806 65 ×10 2  1.019 72×10 -1  1.359 62 ×10 -3  8.600 0×10 -1  Specific Heat  J/(kg·K)  2.388 89×10 −4
                         1
                                                                                  kcal/(kg·˚C)
                                          1.333 33 ×10
                                    1
                                                    8.433 71
                                                  -2
                                                                                   cal/(g·˚C)
                                              1
                                                    6.325 29×10
                               7.5
                                    ×10
                    7.355
                                                                           1
                                                            2
                               1.185 72×10
                                          1.580 95 ×10
                    1.162 79
                                       -1
                 Note)   1W=1J/s, PS: Metric Horsepower  -3  1         4.186 05×10 3  1
                                                                                                        B-004
   1644   1645   1646   1647   1648   1649   1650   1651   1652   1653   1654