Page 1648 - MiSUMi 2025
P. 1648

[Technical Data]
                    SI (International System of Units)                        Excerpts from JIS Z 8203 (2000)





                 1. International System of Units (SI) and Usage
                   1-1. Scope of Application  This standard specifies how to use the International System of Units (SI) and other international unitary systems,
                                   as well as units used in correlation with units from international systems, and other units which may be used.
                   1-2. Terms and Definitions Terminology used in this specification and definitions thereof are as follows.
                       (1) International System of Units (SI) Coherent system of units adopted and recommended by the International Committee on Weights and Measures.
                                           It contains base units and supplementary units, units derived from them and their integral exponents to the 10th power.
                       (2) SI Units        Generic terms used to describe base units, supplementary units or derived units of the International System of Units (SI).
                       (3) Base Units      Those units are given in Table 1.
                       (4) Supplementary Units  Those supplementary units are given in Table 2.
                                                     Table 1. Base Units
                  Base Quantity   Unit     Symbol                        Definition
                                                  A meter is the length of the path traveled by light in a vacuum during a time interval
                 Length           Meter      m    of                           of a second.
                                                        1
                                                    299  792  458
                                                  A kilogram is a unit of mass (neither weight nor force), it is equal to the mass of the
                 Mass            Kilogram   kg    international prototype of the kilogram.
                                                  Second is the duration of 9 192 631 770  periods of the radiation corresponding to the
                 Time            Second      s    transition between the two hyperfine levels of the ground state of the cesium-133 atom
                                                  An ampere is that constant current which, if maintained in two straight parallel conductors
                 Current         Ampere      A    of infinite length, of negligible circular cross-section, and placed 1 meter apart in a vacuum,
                                                  would produce between these conductors a force equal to 2×10  Newton per meter of length.
                                                                                     −7
                                                                                              1
                 Thermodynamic                    Kelvin, a unit of thermodynamic temperature, is the fraction                 of the
                 Temperature      Kelvin     K    thermodynamic temperature of the triple point of water.  273.16
                 Amount of        Mole      mol   A mole is the amount of substance of a system that contains as many elementary
                                                        1
                                                  particles( ) or aggregation of elementary particles as there are atoms in 0.012 kilogram
                 Substance                        of carbon 12 and when the mole is used, the elementary particles must be specified.
                                                  A candela is the luminous intensity, in a given direction, of a source that emits
                 Luminance       Candela    cd    monochromatic radiation of frequency 540×10  hertz and that has a radiant
                                                                                  12
                                                                     1
                 Intensity                        intensity in that direction of             watt per steradian.
                                                                    683
                      1
                   Note( )  The elementary particles here must be atoms, molecules, ions, electrons or other particles.
                                                  Table 2. Supplementary Units
                  Base Quantity   Unit     Symbol                        Definition
                                                  A radian is the plane angle between two radii of a circle that subtend an arc whose
                   Plane Angle   Radian     rad
                                                  length is equal to the radius.
                    Solid Angle  Steradian   sr   A steradian is the solid angle which, having its vertex in the center of a sphere, cuts off an area of the
                                                  surface of the sphere equal to that of a square with sides equal in length to the radius of the sphere.
                       (5) Derived Units   The supplementary units are algebraically expressed using mathematical symbols such as plus, minus, etc.
                                    The SI derived units with special names and symbols are given in Table 3.
                 Examples of SI Derived Units Expressed in Terms of Base Units  Table 3. SI Derived Units with Special Names and Symbols
                                       Base Quantity                          Base Quantity  Expression in Terms of Base
                  Base Quantity                                                           Units or Supplementary
                                     Name          Symbol       Base Quantity             Units, Supplementary Units
                  Area         Square meter          m 2                       Name  Symbol  or Other SI Units
                  Volume       Cubic meter           m 3       Frequency     Hertz    Hz   1Hz = s −1
                  Velocity     Meter per second     m/s        Force         Newton    N    1N = 1 kg·m/s 2
                  Acceleration  Meter per square second  m/s 2  Pressure, Stress  Pascal  Pa  1Pa = 1 N/m 2
                  Wave Number  Reciprocal meter      m −1      Energy, Work, Heat Quantity  Joule  J  1J = 1 N·m
                  Density      Kilogram per cubic meter  kg/m 3  Work Rate, Process Rate, Power, Electric Power  Watt  W  1W = 1 J/s
                  Current Density  Ampere per square meter  A/m 2  Electric Charge, Quantity of Electricity  Coulomb  C  1C = 1 A·s
                  Magnetic Field Strength  Ampere per meter  A/m  Electric Potential, Potential Difference, Voltage, Electromotive Force  Volts  V  1V = 1 J/C
                  Concentration (of Substance)  Mole per cubic meter  mol/m 3  Electrostatic Capacity, Capacitance  Farad  F  1F = 1 C/V
                  Specific Volume  Cubic meter per kilogram  m /kg  Electric Resistance  Ohm  Ω  1Ω = 1 V/A
                                                     3
                                                                                       S
                                                                                            1S = 1 Ω
                                                                             Siemens
                                                               Conductance
                                                                                                 −1
                  Luminance    Candela per square meter  cd/m 2
                                                               Magnetic Flux  Weber   Wb  1Wb = 1 V·s
                                                               Magnetic Flux Density  Tesla  T  1T = 1 Wb/m 2
                                                               Inductance    Henry     H    1H = 1 Wb/A
                                                               Celsius Temperature  Degree Celsius  ˚C  1t˚C = (t+273.15)K
                                                               Luminous Flux  Lumen   lm   1lm = 1 cd·sr
                                                               Illuminance   Lux       lx   1lx = 1 lm/m 2
                                                               Radioactivity  Becquerel  Bq  1Bq = 1 s −1
          B-003                                                Absorbed Dose  Gray    Gy   1Gy = 1 J/kg
                                                                                           1Sv = 1 J/kg
                                                               Dose Equivalent
                                                                             Sievert
                                                                                      Sv
   1643   1644   1645   1646   1647   1648   1649   1650   1651   1652   1653