Page 1646 - MiSUMi 2025
P. 1646

Technical Data




                 ●Technical Data


                      【Technical Data】SI (International System of Units)  ················································· B-003

                      【Technical Data】Quantifiers, Unit Symbols, Chemical Symbols and Symbols of Elements


                                     Calculation of Cubic Volume and Weight / Physical Properties of Materials ··· B-005


                      【Technical Data】Calculation of Area, Center of Gravity and Geometrical Moment of Inertia  ···· B-006

                      【Technical Data】Roughness Ranges by Various Processes   ······································ B-007


                      【Technical Data】Geometric Tolerance Indications  ·················································· B-008


                      【Technical Data】Basis of Fitting Selection / Dimensional Tolerances and Fitting   ················ B-009


                      【Technical Data】Dimension Tolerance for Regularly Used Fitting  ································· B-010

                      【Technical Data】Surface Roughness  ································································· B-011


                      【Technical Data】Drawing Indications of Surface Texture   ·········································· B-012


                      【Technical Data】Hardness Conversion Table  ······················································· B-013

                      【Technical Data】Regular Machining Dimension Tolerance   ········································ B-014


                      【Technical Data】Metric Coarse Screw Threads   ···················································· B-015


                      【Technical Data】Metric Fine Screw Threads  ························································ B-016


                 ●Materials

                      【Materials】Varieties and Applications   ······················································ B-017~B-019


                      【Materials】Types and Apparent Colors of Surface Treatment   ····································· B-020


                      【Materials】 Corrosion Resistance of Metal Materials and Their Surface Treatment / Anti-rust Method  ··· B-021

                      【Materials】Hardening and Hardness Test Methods   ················································ B-023




          B-001
   1641   1642   1643   1644   1645   1646   1647   1648   1649   1650   1651