Page 1670 - MiSUMi 2025
P. 1670

[Materials]
                    Standard Material Sizes 2





                 Q Stainless Steel Materials
                     Type    Material Symbol Shapes Unit            Standard Dimensions
                  Austenite  SUS303   Round Bar  D  3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,25,26,28,30
                                      Flat Bar  t  3,4,5,6,8,9,10,12,14,15,16,19,20,22,25,28,30,35,40,45,50,55,60,70
                                      Square Bar  i  5,6,7,8,9,10,12,13,14,15,16,19,20,22,25,28,30,32,36,38,40,45,50,60
                                      Hex Bar Opposite side H 8,10,14,17,19,21,22,23,24,26,29,30,32,35,36,38,41,46
                  Austenite  SUS304             3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,28,30,32,34,35,36,
                                       Round   D  38,40,42,45,46,48,50,55,60,65,70,75,80,85,90,95,100,110,120,130,140,150,160,170,
                                       Bar      180,190,200,210,220,230
                                      Steel Plate  t  0.3,0.4,0.5,0.6,0.8,1,1.2,1.5,2,2.5,3,4,5,6,7,8,9,10,12,15,20

                 Q Copper Alloy Materials
                     Type    Material Symbol Shapes Unit            Standard Dimensions
                  Brass Plate  C2801P  Steel   t  0.1,0.15,0.2,0.3,0.4,0.5,0.8,1,1.2,1.5,1.6,2,2.3,2.5,3,3.5,4,
                                                5,6,7,8,9,10,12,15,20,25,30,40,50
                                       Plate
                                       Square   3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,28,30,32,35,36,38,
                                       Bar  i   40,42,45,50,55,60,65,70,75,80,85,90,95,100
                                       Hex  Opposite side  5,5.5,6,7,8,9.5,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,32,34,
                  Free-Cutting         Bar  H   35,36,38,40,41,42,44,45,46,50,54,55,58,60,65,70,75,80
                  Brass      C3604BD
                  (Extruded Bar)                3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,32,33,
                                       Round   D  34,35,36,38,40,42,45,46,47,48,50,51,52,53,54,55,56,57,58,60,65,70,75,80,85,90,95,
                                       Bar      100,105,110,115,120,125,130,135,140,145,150,160,170,180,190,200,210,220,230,
                                                240,250,270,280,300,320,350

                 Q Aluminum Alloy Materials
                     Type    Material Symbol Shapes Unit            Standard Dimensions
                                      Flat Bar  t  0.5,0.6,0.8,1,1.2,1.5,1.6,2,2.5,3,4,5,6,8,10,12,15,20,25,30,40,45,50,60,70,80,90,100
                                                5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,31,32,33,34,
                  Al-Cu Alloy  A2017   Round    35,36,37,38,39,40,41,42,43,44,45,46,47,48,49,50,51,52,53,54,55,56,57,58,59,60,61,62,
                                       Bar  D   63,64,65,70,75,80,85,90,95,100,105,110,115,120,125,130,135,140,150,160,170,180,190,
                                                200,210,220,230,240,250,260,280,300
                                                0.4,0.5,0.6,0.7,0.8,1,1.2,1.5,1.6,2,3,3.2,4,5,6,7,8,10,12,15,16,18,20,22,25,30,35,40,45,
                  Al-Mg Alloy  A5052  Flat Bar  t  50,55,60,65,70,75,80,85,90,95,100,105,110,120,130,150,160,170,180,200
                                                5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,31,32,33,34,35,
                  Al-Mg Alloy  A5056   Round   D  36,37,38,39,40,41,42,43,44,45,46,47,48,49,50,51,52,53,54,55,56,57,58,59,60,61,62,63,64,
                                                65,70,75,80,85,90,95,100,105,110,115,120,125,130,135,140,150,160,170,180,190,200,210,
                                       Bar
                                                220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,420
                  Al-Mg-Si Alloy  A6063  Square Bar  i  6,8,10,12,14,15,16,18,19,20,22,25,30,32,35,40,45,50,60,70,80,100
                 Q Resin Materials
                     Type    Material Symbol Shapes Unit            Standard Dimensions
                  Laminated Sheet  Bakelite  Plate  t  (0.5),(0.6),0.8,1,1.2,1.5,1.6,2,2.5,3,4,5,6,8,10,12,15,16,20,25,30,35,40,50
                                                                                 Sizes in (   ) are for cloth base only.
                  Polyamide            Plate  t  5,10,15,20,25,30,40,50
                  Resin      Nylon 6·66  Bar  D  6,8,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,90,100,120,140,160,180,200
                                       Plate  t  5,7,10,12,15,20,25,30,35,40,45,50,60,70,80,90,100,110,120
                 MC Nylon    MC Nylon           20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,95,100,110,120,130,140,150,160,170,
                                       Bar  D   180,190,200,225,250,275,300,325,350,375,400,450,500,600
                                       Plate  t  5,6,8,10,12,15,20,25,30,35,40,50,60,70,80,90,100
                 Acetal Resin   Acetal Resin
                 (POM)       (POM)     Bar  D   4,5,6,7,8,9,10,12,12.5,13,15,16,17.5,20,22.5,25,30,35,40,45,50,55,60,65,70,75,80,85,
                                                                                Sizes in (   ) are not commonly used.
                                                90,100,110,120,(130),(140),150,(160),(180),200
                  General Methacrylic   Acrylic  Plate  t  0.8,1,1.5,2,3,4,5,6,8,10,15,20,25,30
                  Resin Plate





          B-025
   1665   1666   1667   1668   1669   1670   1671   1672   1673   1674   1675