Page 1677 - MiSUMi 2025
P. 1677

5. Allowable Rotational Speed
                 Ball screw rotational speed is determined by required feed speed and the given screw lead, and needs to be less than the Allowable
                 Rotational Speed.
                 Ball screw rotational speed is evaluated based on the shaft's critical speed and ball recirculation speed limitation DmN value.
                 5-1. Critical Speed
                 Allowable rotational speed is defined as a speed 80% or less of the Critical Speed where the rotational speed coincides with a natural
                 resonant frequency of the screw shaft.
                 The Allowable Rotational Speed can be obtained by the following formula.
                 Additionally, approximate Allowable Rotational Speed can be obtained from Table 2. Allowable Rotational Speed Graph.
                 •Allowable Rotational Speed (rpm)
                                                             Allowable Rotational Speed Calculation Example
                         60λ      EI×10             d
                                     3
                             2
                  Nc=fa                         = g        10 (rpm)  Find the Allowable Rotational Speed for Fig.2
                                                  7
                         2 Q R     A        R 2
                             2
                  Where:                                     <How to use>
                  ℓ: Distance of Supports (mm)               ·Thread shaft diameterF15,Lead 5
                  fa: Safety Factor (0.8)                    ·Mounting method Fixed-Support
                                                             ·Distance between Points of Buckling Load R 2 790mm
                  E: Young's Modulus (2.06×10 N/mm )
                                  5
                                      2
                  I: Min. Geometrical Moment of Inertia of Across Root Thread Area (mm ) 4  <Calculations>
                        Q
                     I=        d 4                           g=15.1, since the mounting method is Fixed-Support,
                          64                                 the Allowable Rotational Speed (Nc) is,
                  d: Thread Root Diameter (mm)
                                                                              12.5
                                                                  d
                                      3
                                 -6
                   : Specific Gravity (7.8×10 kg/mm )        Nc= g       10 7 (rpm) = 15.1 ×           M 10 7 (rpm) = 3024(rpm)
                  A: Root Thread Section Area (mm ) 2             l 2         790 2
                        Q                                    Therefore, the rotational speed will need to be 3024rpm or less.
                     A=       d 2
                        4                                    Table.2
                  g, λ: Coefficient Determined by Method of Screw Support
                        Method of Screw Support  g  λ             Distance of Supports (Critical speed : Fixed-Support)ℓ2
                         Support-Support  9.7  Q
                          Fixed-Support  15.1  3.927
                          Fixed-Fixed  21.9  4.73
                           Fixed-Free  3.4   1.875
                 •Figure2. Allowable Rotational Speed Graph
                                                                   Allowable Rotational Speed Calculation Example
                                   4
                       3   2  1.5  10 8   Ø10  Thread outer diameter(mm)  <Requirements>
                          1.5  10  4                               · Thread outer diameter  20
                       2       8   6 5       Ø15                   · Distance of Supports 1500mm
                      1.5  10  4  6  4         Ø20                 · Mounting method Fixed-Support
                           8 6 5 4  5 4 3  3 2   Ø25 Ø32           <Calculations>
                       3
                      10
                    Allowable Rotational Speed (rpm)  6 5 4 3 2  1.5 3 2 3  1.5 2 8 3  1.5 8 6 5 3  ➁ The value 1076rpm on the Fixed-Supported scale
                                                                   ➀From Table 1., find an intersection of a vertical line from
                       8
                                                                    Supported Span Distance 1500mm and Screw Shaft
                                                                    O.D. F20 line.

                                  10
                                                                    (Y-Axis) that corresponds to the intersection of (1)
                                                                    above is the Allowable Maximum Speed.
                              10
                          10
                      1.5
                      10
                                                                   <Requirements>
                       8 2  8 6 5  6 5 4 3  4 3 2                  Screw Shaft Dia. Calculation Example
                                                                   · Distance of Supports 2000mm
                       6   4      1.5                              · Maximum Rotational Speed 1000rpm
                       5   3   2                                   · The max. axial load Fixed-Fixed
                       4          10 2
                       3   2  1.5  8                               <Calculations>
                                                                   ➀From Table 2., find a intersection of a vertical line from
                          1.5  10 2  6
                       2       8   5                                Supported Span Distance 2000mm and a horizontal line
                      1.5  10 2  6  4                               from Fixed-Fixed max. speed scale (Y-Axis) at 1000rpm.
                           8   5
                      10   6   4   3                               ➁A line that reaches down to the intersection in (1) is
                       8   5       2                                the 25 ball screw that satisfies the required speed of
                               3    10  2  1.5 2  3 4 5 6 7 8 910 3  1.5 2  3  4 5 6 7  1000rpm.
                        Fixed-  Fixed-  Fixed-  Support -
                        Free  Fixed  Support  Support  Distance of Supports (mm)
                         Method of Screw Support
                 5-2. DmN Value
                 The DmN value represents a ball recirculation (orbit) speed limit within a ball nut.
                 If this vale is exceeded, the recirculation components will be damaged.
                 •Allowable Rotational Speed (rpm)
                  DmN≤70000(Precision Ball Screws)
                  DmN≤50000(Rolled Ball Screws)  Ball Dia.  A Value
                                            1.5875   0.3
                  Where:                    2.3812   0.6
                  Dm: Thread outer diameter(mm)+A Value  3.175  0.8
                                                     1.0
                                            4.7625
                  N  : Maximum Rotational Speed(rpm)  6.35  1.8                                         B-032
   1672   1673   1674   1675   1676   1677   1678   1679   1680   1681   1682