Page 1610 - MiSUMi 2025
P. 1610

More Available Variation 7


            Bolts & Screws /   Nuts  Bolts / Screws                                                                                                                                                               Nuts  Bolts & Screws /


                  New
          P.23-007  Products             Torx Socket Pan Head Screws, SUS304, GB2672                                                                                                                             P.23-007
            Metal Washers /   Metal Collars   Type      Available  Material Surface Treatment  Thread  Thread  Strength                                                                                           Metal Collars  Metal Washers /
                                                                            S
                                                                  M
                                                                                            Type
                                                                                     Pitch
                                                                                                  Grade
                                                         Range
                                                                                            Fully
                                                                                     Coarse
          P.23-016                       E-LBOX-GB2672S304S M1.4~M10  SUS304  -      Thread Threaded  A2-70                                                                                                      P.23-016
             Shim Tapes  Products         Cross Recessed Pan Head Screws, Class 4.8                                                                                                                                Shim Tapes
                  New
          P.23-041                            Type      Available  M        S        Thread  Thread  Strength                                                                                                    P.23-041
                                                                                     Pitch
                                                         Range  Material Surface Treatment  Coarse   Type  Grade
            Parallel Keys  (Machine Keys)  E-LBOX-BNKJL4.8ZUW  M2.5~M8  steel  Plating  Thread Threaded  4.8                                                                                                      (Machine Keys)  Parallel Keys
                                                                 Carbon
                                                                        Blue-White Zinc
                                                                                            Fully
          P.23-043                                                                                                                                                                                               P.23-043
                  New                    Cross Recessed Pan Head Screws, Steel
                 Products
             Magnets                          Type      Available  Material Surface Treatment  Thread  Thread  Strength                                                                                            Magnets
                                                                            S
                                                                  M
                                                                                            Type
                                                         Range
                                                                                     Pitch
                                                                                                  Grade
          P.23-047                         E-LBOX-BDJ    M3~M6   Carbon   Blue-White Zinc   Coarse   Fully   -                                                                                                   P.23-047
                                                                 steel
                                                                           Plating
                                                                                     Thread Threaded
            Other New   Products  New    Cross Recessed Pan Head Screws, Stainless Steel                                                                                                                          Products  Other New
          P.23-061  Products                                                                                                                                                                                     P.23-061
                                                                            S
           23                            E-LBOX-BDJS304S  Available  Material Surface Treatment  Thread  Thread  Strength                                                                                         23
                                                                  M
                                              Type
                                                                                            Type
                                                         Range
                                                                                     Pitch
                                                                                                  Grade
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  New  Fall Prevention Torx Socket Pan Head Screws, SUS304                                                                Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                SUS304
                                                                                            Fully
                                                                                     Coarse
                                                                             -
                                                         M2~M8
                                                                                                 A2-70
                                                                Equivalent
                                                                                     Thread Threaded
                 Products
                                                                            S
                                                                  M
                                              Type      Available  Material Surface Treatment  Thread  Thread  Strength
                                                                                                  Grade
                                                                                            Type
                                                         Range
                                                                                     Pitch
                                         E-LBOX-TBW304S  M3~M6  SUS304       -       Coarse   Fully   A2-70
                                                                                     Thread Threaded
                  New                    T-Slot Bolts, Class 8.8
                 Products
                                                                           S
                                                                 M
                                              Type      Available  Material Surface Treatment  Thread   Thread  Strength
                                                                                                  Grade
                                                                                           Type
                                                         Range
                                                                                     Pitch
                                         E-LBOX-SLTTBB  M6~M36  Carbon   Black Oxide Coating  Coarse  Semi / Fully   8.8
                                                                steel
                                                                                    Thread
                                                                                          Threaded
                  New                    T-Slot Bolts, Stainless Steel
                 Products
                                                                            S
                                                                  M
                                              Type      Available  Material Surface Treatment  Thread  Thread  Strength
                                                                                                  Grade
                                                         Range
                                                                                     Pitch
                                                                                            Type
                                         E-LBOX-SLTTBS304S  M5~M10  SUS304   -       Coarse   Fully   A2-70
                                                                                     Thread Threaded
          23-067                 Other New Products
   1605   1606   1607   1608   1609   1610   1611   1612   1613   1614   1615