Page 1609 - MiSUMi 2025
P. 1609

More Available Variation 6


 Bolts & Screws /   Nuts  Screws                                                                           Nuts  Bolts & Screws /


                  New
 P.23-007        Products                Cross Recessed Flat Head Screws, Stainless Steel, GB819          P.23-007
 Metal Washers /   Metal Collars              Type     Available  Material  Surface Treatment  Thread  Thread  Strength  Metal Collars  Metal Washers /
                                                                             S
                                                                 M
                                                                                     Pitch
                                                        Range
                                                                                                  Grade
                                                                                            Type
                                                                                     Coarse
                                                                SUS304
                                                                                            Fully
 P.23-016                                E-LBOX-BFBJ304S M2~M10  Equivalent  -       Thread Threaded  A2-70  P.23-016
 Shim Tapes      Products                Torx Socket Flat Head Screws, Class 10.9                          Shim Tapes
                  New
 P.23-041                                     Type     Available  M          S       Thread  Thread  Strength  P.23-041
                                                                                     Pitch
                                                        Range   Material  Surface Treatment  Coarse   Type  Grade
 Parallel Keys  (Machine Keys)           E-LBOX-GB2673B10.9HH M3~M8  Carbon steel  Coating  Thread Threaded  10.9  (Machine Keys)  Parallel Keys
                                                                          Black Oxide
                                                                                            Fully
 P.23-043                                                                                                 P.23-043
                  New                    Torx Socket Flat Head Screws, Class 8.8
                 Products
 Magnets                                      Type     Available  Material  Surface Treatment  Thread  Thread  Strength  Magnets
                                                                             S
                                                                 M
                                                                                     Pitch
                                                        Range
                                                                                            Type
                                                                                                  Grade
 P.23-047                                E-LBOX-GB2673BL8.8ZUW M3~M8  Carbon steel  Blue-White Zinc   Coarse   Fully   8.8  P.23-047
                                                                           Plating
                                                                                     Thread Threaded
 Other New   Products  New               Torx Socket Flat Head Screws, SUS304, GB2673                      Products  Other New
 P.23-061        Products                                                                                 P.23-061
                                                                             S
                                                       Available
 23                                      E-LBOX-GB2673S304S M1.4~M12  Material  Surface Treatment  Thread  Thread  Strength  23
                                                                 M
                                              Type
                                                                                     Pitch
                                                                                                  Grade
                                                        Range
                                                                                            Type
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  New  Slotted Flat Head Screws, SUS304  Thread Threaded  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                            Fully
                                                                                     Coarse
                                                                                                 A2-70
                                                                             -
                                                                SUS304
                 Products
                                                                             S
                                                                 M
                                              Type     Available  Material  Surface Treatment  Thread  Thread  Strength
                                                        Range
                                                                                            Type
                                                                                                  Grade
                                                                                     Pitch
                                         E-LBOX-GB68S304S M1.6~M10  SUS304   -       Coarse   Fully   A2-70
                                                                                     Thread Threaded
                  New                    Cross Recessed Flat Head Screws, Class 4.8, YB819
                 Products
                                                                             S
                                                                 M
                                              Type     Available  Material  Surface Treatment  Thread  Thread  Strength
                                                                                            Type
                                                                                                  Grade
                                                        Range
                                                                                     Pitch
                                         E-LBOX-TSARA4.8ZUW M2.5~M8 Carbon steel  Blue-White Zinc   Coarse   Fully   4.8
                                                                                     Thread Threaded
                                                                           Plating
                  New                    Cross Recessed Pan Head Screws, Stainless Steel, GB818
                 Products
                                                                             S
                                                                 M
                                              Type     Available  Material  Surface Treatment  Thread  Thread  Strength
                                                        Range
                                                                                     Pitch
                                                                                            Type
                                                                                                  Grade
                                                                SUS304
                                         E-LBOX-BNKJ304S M1.6~M10  Equivalent  -     Coarse   Fully   A2-70
                                                                                     Thread Threaded
                                                                 Other New Products                     23-066
   1604   1605   1606   1607   1608   1609   1610   1611   1612   1613   1614