Page 356 - MiSUMi 2025
P. 356

Economy series      Product Overview                                                                 Product Overview                                                       Economy series
                  Lead Screws                                                                                                                                                                    Lead Screws



                 QFeatures of the Lead Screws and Related Products                                                     QEasy Assembly Design

                 · Lead Screws P.03-064~P.03-076                                                                        Step 1 Select the lead screw rotating unit   Step 2 Select components.
                   Features:  Finish the shaft end machining according to the dimensions of the support unit            drawing that meets the conditions of use.  1. Please determine the Lead Screw shaft diameter D, dimensions L
                           Customer only needs to select D, L or S.                                                     · Square type stop plate for                and S according to the conditions of use.
                           There are keyway, threaded hole processing and other items in the alteration, so tools such as handles can be installed.  installation of position indicator  2. Please select components from the specification correspondence table
                                                                                                                                                                    based on the lead screw shaft diameter D determined in step 1.
                     Economy series Lead Screw and   Retaining ring groove machining   Male thread machining                                                      Lead screw rotating unit
                     Support Unit                         (support side)      (fixed side)
                                                           B
                                                                                  M
                                                         m                     R0.3 R0.3   0  E-0.05
           3                                           3.2 R0.3                 3.2    6.3       0  E-0.1                                                                                                         3
                                                      Rh7  e         D                            Qh7
                                                                                 A  15 6.3                              · Round type stop plate for                                             d  5     3
            Ball Screws /    Lead Screws                  3.2  F            L   T        S       6.3                     installation of position indicator        Exploded view  2     D                         Lead Screws  Ball Screws /
                                                           3.2
                                                                                3.2
                                                                                                                                                                      4
                 · Nuts P.03-077~P.03-078                                               2-C0.5  R0.4  C0.5                                                          6               1 S      L
                  Product series: Standard flanged type, Compact
            Rolled Ball    Screws  flanged type, Square flanged type,                   D1  K       1.6 Dh8                                                                                                       Screws  Rolled Ball
                               etc.
                                                                                                    d
          P.03-009  Features: The shapes are fully equipped to         P.C.D.  D   P.C.D.  T  1.6                      QExample of Use                                                                           P.03-009
                          correspond to different use cases.
                                                                                                                         Machine name: Roll bracket with adjustment mechanism
            Precision Ball    Screws  Large quantities in stock, allowing                     L1                         The structure combines the Lead Screw support unit, the stop plate, the special lead screw shaft and the position indicator.  Screws  Precision Ball
                          same-day shipment
                                                                                                                                                                        IIntended Use
          P.03-027  · Lead Screw Support Units and Stop Plates P.03-079~P.03-085                                                                                        Regularly detects the outside diameter margin of steel rolls and raises   P.03-027
                  Features: The support unit with preloaded radial bearings is suitable for the lead screw rotating units.
                                                                                                                                                                        the steel roll core by the Lead Screw.The feed rate of the Lead Screw
            Ball Screw Supports /    Motor Brackets  The fixed side and support side of the support unit can be purchased as a set. The price is lower than when purchased as single item.  Lead Screw Support   is confirmed by the position indicator instead of the conversion table.  Motor Brackets  Ball Screw Supports /
                                                                                                                                                                        ISelection Points
                  Product series: Square Type, Round Type
                                                                                                                                                             +
                                                                                                                                                                                           The special Lead Screw shaft for the
          P.03-047  Support Unit Fixed Side Square Type  Support Unit Support Side Square Type  Stop Plates For Support Unit Square Type  Lead Screw Nut  Stop Plates  1                   Lead Screw Type       P.03-047
                                                                                                                                Lead Screw Type
                                                                                                                                                                                           Lead Screw support unit is selected
             Lead Screws                                                                                                                                               2         3         machining (RC alteration) type.  Lead Screws
                                                                                                                                                                                           as the support side without R
                                                                                                                                                                                           Lead Screw Support Unit
                                                                                                                                                                                           side support containing the
          P.03-058                                                                                                                              A Part Detail  Position Indicator          A combination of the fixed   P.03-058
                                                                                                                                                                                           support side and stop plate is
            Lead Screw   Nuts                                                                                                         Steel Inlet                            4             selected.              Nuts  Lead Screw
                                                                                                                                                                                           The small position indicator
                                                                                                                                                                                           can be mounted directly.
          P.03-077  · Position Indicators P.03-086~P.03-088                                                                                                            5                   Lead Screw Nut        P.03-077
                  Product series: available with 3 mounting types and 2 collar material types, featuring Economy series yellow
            Lead Screw    Supports  housing and pitch coverage for Economy series Lead Screws.                                              PBR   Steel Roll                               Select the compact type to   Supports  Lead Screw
                                                                                                                                                                                           save space.
                  Features: digital rolling display, easy to read, allowing for convenient positioning and indexing through feed screw.

                                                                          Vertical Type
                                                      Front Type
                                Standard Type
          P.03-079  Mounting   Suitable for use when the indicator needs to   Suitable for use when the indicator needs to   Suitable for use when the indicator needs to be   Reading Display  6  Position Indicator  P.03-079
            Lead Screw Stop Plates /    Position Indicators  be installed below the operator’s line of sight.  be installed near the operator’s line of sight.  installed on a vertically-mounted screw mechanism.  A Part  feed rate of the Lead Screw.  Position Indicators  Lead Screw Stop Plates /
                   Position
                                                                                                                                                                                           It is convenient to confirm the
          P.03-081  Normal Type                                                                  1/10 digit                                                             IOperating Condition                     P.03-081
                                                                                                 1/100 digit
                  Stainless                                                                      (Scale)                                                                Loading weight  20kN
                  Steel Type
                                                                                                                                                                        Positioning accuracy 1~2mm
                                                                                                                                                                        Stroke       150mm
          03-059                                                                                                                                                                                               03-060
   351   352   353   354   355   356   357   358   359   360   361