Page 522 - MiSUMi 2025
P. 522

Resin Oil Free Bushing, General Purpose (PA)





                                                                              M Material
                                                                                PA66












                            E-MGBZ (Straight Type)      E-MGFZ (Shouldered Type)


                                                                                              Mating Hole H7
                                                                  F             D Chamfering
                                              d  D                            d
                                      3L*
                                                                   T
                                                                       3L*
           4     ERecommended to fix with the bracket by press fitting.  * When L≤10, tolerance:   0   When L≥12, tolerance:  -0.5                                                                                4
                                                                                   0
                                                                   -0.3
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  1Type  2No.  03* 04  05 (06)  3Overall Length L  (Tolerance after pressing-in)  4.5 7.5  0.75               Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                     Part Number
                                                                                         d
                                                                                                   F
                                                                                                     T
                                                                                                D
                                                                                         +0.014
                                03
                                                                                    3
                            0304
                                                                                         +0.054
                                                                                         +0.020
                            0405
                                                                                    4
                                       06
                                                                                                5.5 9.5
                                                                                         +0.068
                                     05 06* (07)
                            0506
                                                                                         +0.040
                                                                                         +0.020
                            0507  04* 05    (08)  (10)                              5    +0.010   6 7  10 0.5
                                                                                                     1
                                                                                         +0.068
            Linear    Guides  0607               10*                                6    +0.010      0.5                                                                                                          Guides  Linear
                                                                                                  11
                                                                                         +0.040
                                                                                         +0.020
                            0608
                                            08*
                            0708   04  05  06 07* 08 (09) 10                        7    +0.068  8  12  1
                                                                                         +0.013
          P.04-011          0809  03* 04* 05 06* 07 (08) 09* 10*  (12)  (13) (14) 15 (16)  (20)  25*  +0.049  9  13  0.5                                                                                         P.04-011
                                                      12*
            Cross Roller    Guides  E-MGBZ   081012  05* 06*  08*  10*  12.5*       8    +0.025   10  12  1 -                                                                                                     Guides  Cross Roller
                            0810
                                                                                                  15
                                                                                         +0.083
                           081013
                                                                                                  13
                                            08*
                                                                                                  14
                           081014
                 (Straight Type)
                                                                                         +0.013
                                       (06)
                            1011
                                                                                                   -
                                                                                                11
                                                                                         +0.025
          P.04-039  E-MGFZ   1012  (04)  06 07*  09* 10 11* 12  (14) 15  17* (20)  (25)  10  +0.049  12 18  1                                                                                                    P.04-039
                                                      12
                                   04 05* 06 07* (08) 09
                                                 10
                 (Shouldered Type)
                                                                                         +0.083
            Linear Shafts /     Bushings  121418  (03)  04*  06  08*  09*  (10)  12*  (15)  17* (20)  13  +0.032   15  18  -                                                                                      Bushings  Linear Shafts /
                                                                15
                            1214
                                                                       (20)
                                                                                                  20
                                                                                    12
                                                                                                14
                                                 10*
                                                                       20*
                                                                15*
                            1315
                                                                                                   -
                                                                       (20)
                                            08
                            1416
                                                 10
                                                                                    14
                                                      12*
                                                                                                16 22
                                                                                         +0.102
                                                                                                17 23
                            1517
                                                                                    15
                                                                    17* 20*
                                                               (15)
                                  04* 05*
                                                      12*
                                              09*
                                                                                    17
                                                                                                19 25
                            1719
          P.04-043          1618  04*         09* (10)  12     (15)  17* (20) 21* (25) (30)  16  18 24  1                                                                                                        P.04-043
                            1820  04*  06*  (08)  09*  12*     (15)           (30)  18          20  26  -
                            2022
             Ball Splines   2023          07*  09*  11*           16*  (20) 21*  (25)  (30)  25  +0.040   23 30 1.5                                                                                                Ball Splines
                                                                                                   -
                                                                                    20
                                                                                         +0.124
                            2528
                                                                                                28
                                                                       (20)
                                                                                                   -
                                                                                                     -
                                                                                    30
                                                                       20*
                            3034
                                                                                                34 42
                                                                                    32
                                                                                                36 40
                            3236
                                                                  16*
                                                                                         +0.150
                            4044
          P.04-107          3539          07*                14*                36*  35  +0.050   39 47  2                                                                                                       P.04-107
                                                                                                44 52
                                                                                    40
                            5055                                            25*     50          55 63
            Oil Free    Bushings  EDimensions L with * is only for the shouldered type.  -  3L                                                                                                                    Bushings  Oil Free
                 EDimensions L with ( ) is only for the straight type.
                 Ordering
                          Part Number (1Type-2No.)
          P.04-126  Example    E-MGBZ-0810    -   10                                                                                                                                                             P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                 E-MGBZ
                                                               resin bushing
                                                                                      # MISUMI
                         By Type
                                                    By Keyword
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-137                 Oil Free Bushings                                                                                                                                                             04-138
   517   518   519   520   521   522   523   524   525   526   527