Page 520 - MiSUMi 2025
P. 520

Special Brass Oil Free Bushings Round Flanged /

                       Compact Flanged



                 QRound Flanged
                                                                              M Material
                                                                             Special Brass
                                                            ERecommended Mating Shaft f8 or g6
                                                           -0.1
                                                         3L-0.3
                                                    0
                                                   T-0.1
                                                      t                     d=6~12        d=16~30
                                                           d1
                                                   P.C.D.  d2
                                                 H                  2dF7  Dh7


                                                                             2-Mounting Holes  4-Mounting Holes
                 EEnsure the bushing remains well lubricated.
                      Part Number                                                           Hex Socket Low
                    1Type    2dF7             3L           Dh7  H  T  t  d1  d2  P.C.D.  F  A  Head Cap Screw
                                                                                            (not provided)
                            6  +0.022   15                 10  25                17      17
                              +0.010
                            8  +0.028   20 25              12  27  4  2.2  3.5  6  19  -  19  M3-10×2
           4       E-SHTZ  10  +0.013    25 30             14  29  5  3  4.5  7.5  21    21   M4-12×2                                                                                                             4
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Ordering  Part Number (1Type · 2d)  35 40 50 60 70 38  40  6 8  3.7  5.5  11  30  18  24  M4-12×4           Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                         25 30
                                                               36
                                                                                         26
                                                           18
                                                                                 26
                           12 +0.034
                              +0.016
                           16
                                         25 30 35 40
                                                           22
                                           30 35 40 50
                                                                                         31
                                                           28
                           20
                                                                                 38
                                                               49
                                                                                     22
                                                                                              M5-16×4
                                                                             9
                              +0.041
                                           30 35 40 50 60
                           25
                                                                                         35
                                                                                 43
                                                                                     25
                                                           33
                                                               54
                              +0.020
                           30
                                                                         6.6
                                                                                         40
                                                                                              M6-20×4
                                                                                     30
                                                               63
                                                                                 50
                                                                     4.2
                                                 3L
                                              -
                  Example
            Linear    Guides  QCompact Flanged E-SHTZ25  -  35                M Material                                                                                                                          Guides  Linear
                                                                             Special Brass
          P.04-011                                          ERecommended Mating Shaft f8 or g6                                                                                                                   P.04-011
            Cross Roller    Guides                  T-0.1  3L-0.3          d=6~12         d=16~30                                                                                                                 Guides  Cross Roller
                                                           -0.1
                                                     0
          P.04-039                                      t   d1             2-Mounting Holes  4-Mounting Holes                                                                                                    P.04-039
            Linear Shafts /     Bushings         H  P.C.D.  d2     2dF7  Dh7       A                A                                                                                                             Bushings  Linear Shafts /
          P.04-043                                                           D+6            D+6                                                                                                                  P.04-043
                                                                                             F
             Ball Splines  EEnsure the bushing remains well lubricated.                     Hex Socket Low                                                                                                         Ball Splines
                      Part Number
                                                                                            (not provided)
          P.04-107  1Type    2dF7             3L           Dh7  H  T  t  d1  d2  P.C.D.  F  A  Head Cap Screw                                                                                                    P.04-107
                              +0.022
                            6  +0.010  15                  10  25                17      17
            Oil Free    Bushings  10  +0.028   20 25       12  27  4  2.2  3.5  6  19  -  19  M3-10×2                                                                                                             Bushings  Oil Free
                            8
                              +0.013
                                                                                         21
                                                           14
                                                                                 21
                                         25 30
                                                               29
                  E-SHTNZ
                           12 +0.034
                                                                                         24
                                                                                              M4-12×4
                                         25 30 35 40
                                                               40
                                                           22
                           16  +0.016    25 30             18  36  5  3  4.5  7.5  26  18  26  M4-12×2
                                                                                 30
          P.04-126         20  +0.041      30 35 40 50     28  49  6  3.7  5.5  9  38  22  31  M5-16×4                                                                                                           P.04-126
            Shaft Supports /    Collars  Ordering  Part Number (1Type · 2d)  35 40 50 60 70 38  54  8  4.2  6.6  11  43  25  35  M6-20×4                                                                          Collars  Shaft Supports /
                                           30 35 40 50 60
                           25
                                                           33
                              +0.020
                                                                                         40
                                                                                 50
                           30
                                                                                     30
                                                               63
                                              -
                                                 3L
          P.04-144  Example     E-SHTNZ10     -   25                                                                                                                                                             P.04-144
          04-135                 Oil Free Bushings                                                                                                                                                             04-136
   515   516   517   518   519   520   521   522   523   524   525