Page 516 - MiSUMi 2025
P. 516

Oil Free Bushings Copper Alloy Thrust Type





                                                                              M Material
                                                                 High Tensile Brass Alloy Solid Lubricant Embedded





                                                                      H          2d E7  Dr6


                                                                    0
                                   E-MUGZ (Standard Type)          t -0.03  3L-0.3 -0.1

                                                             H          2d E7  Dr6
                                      2d E7  Dr6                                        H  P.C.D   2dF7  Dm6
                           H                               0
                                                          t -0.03
                                                                3L-0.3 -0.1
                                                                                      0
                         0                                                           t -0.03
                 E-MUSZ (Countersunk Hole)                    E-MUKZ (Low Head Screw Hole)  3L -0.3 -0.1  d1  d2
                        t -0.03
                                -0.1
                              3L-0.3
                      d=6~40       d=50                           d=6~12      d=15~50             h
           4                      MPGZ       H  P.C.D   2dF7  Dm6            0      H  P.C.D  H  P.C.D  2dF7  Dm6  2dF7  Dm6                                                                                      4
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Hinge Pin  t -0.03  3L -0.3 -0.1  d1  h  d2  t -0.03  3L -0.3 -0.1  t -0.03 d1  3L-0.3 -0.1  d1  h  d2      Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                           d2
                                                                                       0      h
                                           0
                               Flat steel
                         MPGZ
                 E  Recommendable Shaft for I.D. F7 type    d8: General Use (High Load)    f8 : High Precision Use
                                       e7: General Use (Light Load)   g6: High Precision Use (Intermittent Operation)  H  P.C.D  2dF7  Dm6
 MPGZ                   Part Number
            Linear    Guides  1Type  Hinge Pin +0.032   H  P.C.D  3Overall Length L  t -0.03  3L-0.3 -0.1 Dr6  d1  d2  H  t                                                                                       Guides  Linear
                                                        2dF7
                                                          Dm6
                                                                              0
                             2I.D. dE7
                                                                                     14
                                            0
                                +0.040
                      Flat steel  6 8  +0.020  10  12  15                            12  h  22
                                           12
 Hinge Pin  P.04-011       10   +0.025  10  t -0.03  3L-0.3 -0.1  15 d1  20  25      16     25     3                                                                                                             P.04-011
                                                         20 d2
                                       10
                                                                                     18
                                                     15
                                           12
                           12
            Cross Roller    Guides  (Standard   16  +0.032  14  15  20  25  30  40   22     35                                                                                                                    Guides  Cross Roller
 Flat steel       E-MUGZ   13   +0.050     12        15 h  20                        19     30
                                                     15
                           15
                                           12
                                                                                     21
                                                         20
                   Type)
                           18
                                                                                     24
                                                                                            40
                                                              25
                           20
                                                         20
                                                14
                                                                                     28
                                                                                            45
                                +0.040
                                                                                            55
                           30
                                                                                     38
                                                                       40
                                                                  30
                                                         20
          P.04-039         25   +0.061          14       20   25  30   40  50   60   33     50     5 7 8                                                                                                         P.04-039
                           40
                                                                  30
                                +0.075
                                                                                     50
                                                                                            70
                                                                                     62
                           50
            Linear Shafts /     Bushings  1Type  2I.D. dF7  3Overall Length L  Dm6  H P.C.D d1 d2  h  Applicable Flat   E-MUKZ Applicable Hex Socket    t                                                         Bushings  Linear Shafts /
                                +0.050
                                                                       40
                                                                                            90
                     Part Number
                                                                      E-MUSZ
                                                                                               Low Head Cap Screw
                                                                                             h
                                                                           Head Screw   t H P.C.D d1 d2
                                                                          (not provided)
                                                                                                (not provided)
                             +0.010
          P.04-043         6  +0.022   10  12              10  25  15              25  17  6  3.5 2.2  M3-10  4                                                                                                  P.04-043
                           8 +0.028   12  15               12  28  18  8.5 3.5 2.5  M3  3  27  19
                                                           14
                                                                20
                                                                                     21
                                                                                   29
                             +0.013
                                                             30
             Ball Splines  (Countersunk   12  +0.034   (12) (15) 20*  18  40  28   36  26  7.5 4.5  3  M4-12  5                                                                                                    Ball Splines
                           10
                   E-MUSZ
                                       15
                                    12
                                          20
                                                           21
                                                                                     29
                                                                                   39
                           15
                    Hole)
                                    12
                           16
                             +0.016
                                       15 (20)
                                                                                   40
                                                                                     30
                                                           22
                                                             50
                                                                35
                                                                                     32
                           18
                                         (20)
                                                                                   42
                                                           24
                   E-MUKZ
                                                     40
                                                     40
                           25
                                                                                     43
                                         (20) 25
                                               30
                                                                                   54
                                                           33
                             +0.020
          P.04-107  (Low Head Screw   20  +0.041   (20) 25*  30  (40)  28  55  40  13  6  3.5  M5  5  49  38  9  5.5 3.7  M5-16  6                                                                               P.04-107
                    Hole)
                                                                                     50
                                                                                   63
                                               30
                                                           38
                                                             60
                           30
                                          20*
                                             25
                                                                45
                                                                                   69
                           35  +0.050     20 (25) 30    45  44  70  52           7 82  56  11 6.6 4.2  M6-20  8
                           40
                                                                                     66
                                            25*
                                               30 (35) 40*
                                                                60
                                                           50
                                                             80
            Oil Free    Bushings  EDimensions L with ( ) is only for the countersunk hole.   EDimensions L with * is only for the low head screw hole.   M6  8 94  78  14  9  5.2  M8-25  10                      Bushings  Oil Free
                                                                      7
                             +0.025
                                                                        4.5
                                                                   16
                           50
                                                       45*
                                                           62 100
                                                  35
                                               30
                                                                75
                 EIt is recommended for use with housings with H7 inner hole tolerance.   ESee P.04-127 for the usage difference between Economy series and Standard products.
                 Ordering  Part Number (1Type · 2d)  -  3L
          P.04-126  Example     E-MUGZ10      -   15                                                                                                                                                             P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                                               oil free bushing
                                                                                      # MISUMI
                                 E-MUGZ
                                                    By Keyword
                         By Type
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-131                 Oil Free Bushings                                                                                                                                                             04-132
   511   512   513   514   515   516   517   518   519   520   521