Page 514 - MiSUMi 2025
P. 514

Oil Free Bushings Copper Alloy, Straight I.D.F7/O.D.m6 /

                       Shouldered I.D.E7/O.D.r6



                 QStraight I.D.F7/O.D.m6
                                                                               M Material
                                                                     High Tensile Brass Alloy Solid Lubricant Embedded
                                                                   C-MUBZ  (Standard)  C-MUBZU  (Thin Wall)
                                                                          Thickness   (N)
                                                                                                     -0.03
                                                            Rotation stopper screw         Thickness   (N)  2 (Lead-in part, D       )
                                                                                                     -0.05
                                                              (reference)
                 ERecommendable Shaft for I.D. F7 type  d8: General Use (High Load)    2dF7  Dm6  2dF7  Dm6
                                      f8 : High Precision Use
                                      e7: General Use (Light Load)        3L  -0.1         3L  -0.1
                                                                                             -0.3
                                      g6: High Precision Use (Intermittent Operation)  -0.3
                     Part Number                                                      Standard  Thin Wall
                    1Type  2I.D. dF7                3Overall Length L             Dm6  Thickness  Stopper screw    Dm6  Thickness
                                                                                      (N)
                                                                                                    (N)
                                                                                           (reference)
                           5 +0.022  6*  8  (9)  10  12 (15)                       9            7
                           6  +0.010 6*  8  (9)  10  12  15  16 (19) (20)         10   2        8   1
                           8 +0.028  6*  8  (9)  10  12  15  16 (19) 20 (25)      12            10
                          10  +0.013  8  (9)  10  12  15  16 (19) 20  25 (30)     14       M4×8  12
                          12        8  (9)  10  12  15  16 (19) 20  25 (30) (35)  18            15
                          13       8*  (9)  10  12  15  16 (19) 20  25 (30) (35)  19            16  1.5
                          15  +0.034   8*  (9)  10  12  15  16 (19) 20  25  30 (35) (40)  21  3  18
                            +0.016
                          16          (9)  10  12  15  16 (19) 20  25  30 (35) (40)  22         20
                          18          (9)  10  12  15  16 (19) 20  25  30 (35) (40)  24         22
                          20          (9) (10) 12  15  16 (19) 20  25  30 (35) 40 (50) (60)  28  M5×8  24  2
                  C-MUBZ  25  +0.041       (12) 15  16 (19) 20  25  30 (35) 40 (50) (60)  33  4  29
                            +0.020
                                                          30 (35) 40 (50) (60) (70)
                  (Standard)    30         (12) 15  16 (19) 20  25  (30)  (40)    38   5        34 -  -
                          32
                                                                                  42
                                                     (20)
           4      C-MUBZU  35  +0.050        15* 16*  20  25  (30) (35) (40) (50) (60)  44  4.5  M6×16  40 - -  2.5                                                                                               4
                                                          30 (35) 40 (50) (60) (70)
                  (Thin Wall)
                                                                                                    -
                          38
                                                               (40)
                                                                                  48
                          40
                                                          30 (35) 40
                                                     20
                                                                  50 (60) (70) (80)
                                                                                  50
                                                        25
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  50  +0.060   (30) (35) (40) (50) (60) (70)  (80) (90)  110  7.5  M8×16  55 -  2.5                           Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                       5
                                                                                                    2.5
                            +0.025
                                             15* 16*
                                                                                                45
                                                                                  55
                                                                                                    -
                          45
                                                          30 (35) 40
                                                                                  62
                                                                                       6
                                                                  50
                                                                     60 (70) (80)
                                                                                  70
                          55
                                                                  (50) (60) (70) (80)
                          60
                                                                                  75
                                                                                  80
                          65
                                                                  (50) (60) (70) (80)
                            +0.030
                                                                                                    -
                                                                  (50) (60) (70) (80)
                                                                                  85
                          70
                                                                                       8
                                                                  (50) (60) (70) (80)
                                                                                  96
                          80
                          90 +0.071
                                                                                      10
                          100
                            +0.036
                                                                         (80)
                                                                              (100) 120
                 EDimensions L with ( ) is only for the standard type.   EDimensions L with * is only for the thin wall type.
                 EIt is recommended to fix the bushing with rotation stopper screw.   EIt is recommended for use with housings with H7 inner hole tolerance.
                 EFurther technical specifications regarding the allowable maximum load and maximum speed are available on Misumi’s website.
            Linear    Guides  QShouldered I.D.E7/O.D.r6                                                                                                                                                           Guides  Linear
                                                                               M Material
                                                                     High Tensile Brass Alloy Solid Lubricant Embedded
          P.04-011                                               C-MUFZ (Standard)     C-MUFZU  (Thin Wall)                                                                                                      P.04-011
            Cross Roller    Guides                                        Wall Thickness   (N)  Wall Thickness   (N)  2 Lead-in Part D -0.05                                                                      Guides  Cross Roller
                                                                                                     -0.03
                                                                                         H
                                                                      H
          P.04-039  ERecommendable Shaft for I.D. F7 type  d8: General Use (High Load)    t -0.1  2dE7  Dr6  t -0.1  2dE7  Dr6                                                                                   P.04-039
            Linear Shafts /     Bushings  Part Number  e7: General Use (Light Load)    3L -0.3  3L -0.3                                                                                                           Bushings  Linear Shafts /
                                                                       0
                                                                                          0
                                      f8 : High Precision Use
                                                                          -0.1
                                                                                             -0.1
                                      g6: High Precision Use (Intermittent Operation)
                                                                         Standard
                                                                                           Thin Wall
                                                                                                  H
                                                                                H
                                                                                      7
                                                                    9
                              +0.032
          P.04-043  1Type  5 6 8 2I.D. dE7  (8) 10  12  15  20 3Overall Length L  Dr6  Thickness (N)  14  t 2  Dr6  Thickness (N)  11  t 2                                                                       P.04-043
                                                                                                  12
                                        12
                                                                                16
                                   (8) 10
                                                                    10
                                                                                      8
                              +0.020
                                                                                            1
                                                                          2
                                                                                      10
                              +0.040
                                   (8) 10
                                                                                                  14
                                                                                20
                                          15
                                        12
                                                                    12
             Ball Splines  10  +0.025  (8) 10  12  15  20 (25) (30)  14   3     22  3  12   1.5   16  3                                                                                                            Ball Splines
                                                                                      15
                          12
                                                 30
                                                                                25
                                                                    18
                                               25
                                             20
                                   (8) 10
                                                                                                  21
                                          15
                                        12
                                                                    19
                                                                                                  22
                                          15
                                             20 (25) (30)
                          13
                                                                                26
                                     (10) 12
                                                                                      16
                              +0.050
                                                                                      18
                          15
                                                                                                  24
                                               25 (30)
                                             20
                                                                                28
                                                                    21
                                     10
                                        12
                                          15
                              +0.032
                                                                                      20
                                                                                29
                                               25
                          16
                                                 30 (35) (40)
                                             20
                                          15
                                        12
                                                                    22
                                                                                                  26
                                                                                            2
                                       (12) 15
                                             20
                          20
                                               25
                                                 30 (35) 40
                                                                                40
                                                                    30
          P.04-107  C-MUFZ  18  +0.061  (12) (15) (20) (25) (30) (35) (40)  50 (60)  24  32  24 -  2 -  32 -  - 4                                                                                                P.04-107
                  (Standard)
                                          (15) (20) (25) 30 (35) 40
                          25
                                                                    35
                                                                                                  37
                                                                                      29
                                                                                45
                  C-MUFZU  30  +0.040       (20) (25) 30 (35) 40  50 (60)  40  5  50  5  34       42
                  (Thin Wall)
            Oil Free    Bushings  40  +0.075  (20) (25) (30) (35) (40) (50) (60)  50  65                                                                                                                          Bushings  Oil Free
                                            (20) (25) (30) (35) (40) (50) (60)
                                                                                60
                                                                    45
                          35
                                                 (30) (35) (40) (50) (60)
                                                                    55
                          45
                              +0.050
                                                                                70
                                                                    60
                          50
                                                 (30) (35) (40) (50) (60)
                                                                                75
                          60
                                                                                90
                                                             (80)
                                                        (50)
                                                                    85
                          70  +0.090                  (40) (50) (60) (80)  75  7.5  105  7.5  -  -  -  -
                              +0.060
                          80
          P.04-126        100  +0.107                      (60) (80) (100) 100  10  120  10                                                                                                                      P.04-126
                          90
                                                           (60) (80)
                                                                                130
                                                                   110
            Shaft Supports /    Collars  EDimensions L with ( ) is only for the standard type.  EIt is recommended for use with housings with H7 inner hole tolerance.                                            Collars  Shaft Supports /
                                                                                150
                              +0.072
                                                             (80) (100) 120
                 ESee P.04-127 for the usage difference between Economy series and Standard products.
                 Ordering
                                              -
                                                 3L
                          Part Number (1Type · 2d)
          P.04-144  Example     C-MUFZ5       -   10                                                                                                                                                             P.04-144
          04-129                 Oil Free Bushings                                                                                                                                                             04-130

                                             110310364769_110310364859
   509   510   511   512   513   514   515   516   517   518   519