Page 510 - MiSUMi 2025
P. 510

Ball Splines, Hollow Type, Key Provided Straight Nut, One End Tapped /

                  Economy Series       Product Overview                                                                Product Overview                                                       Economy series
                       Round Flanged Nut, One End Tapped
                  Oil Free Bushings                                                                                                                                                         Oil Free Bushings

                 QKey Provided Straight Nut
                                                             Spline shaft                Nut
                                              Accuracy
                                                                  H
                                                                                            H
                                               grade  Type  M Material  Hardness  S Surface    Type  M Material  Hardness  S Surface    Economy series
                                                                       Treatment
                                                                                                 Treatment
                                                         Equivalent                Equivalent
                                              Grade N  Hollow  to SUJ2  58HRC~  -  Straight  to SCR420  58HRC~  -
                                             EThis product includes parallel keys.                                        Oil Free Bushings
                                                                  L3          D=16~20  D=25~30
                                                              2-r     b
                                                                  L3    h
                                                                               bH8  t  +0.05   0  bH8  t  +0.05   0      Use for medium and low
                                                     D1  2Dh8  4M          d                                             speed linear motion
                                                        M×2       L2               1- φ u   1- φ u                         I.D. tolerance precision class 7
                                                                                   Lube Hole  Lube Hole
                                                                  L1                                                       ensures more accurate locating
                                                                                    A
                                                                  3L
                                                                                                                           Smooth surface makes
                                                                 Thickness deviation=A-B  B                                linear motion smoother
                               3L
                   1Type   2   1mm   4M (Coarse)    d  D1  L1  L2  L3  bH8  h  r  t  u  Thickness   Basic Rated Torque Basic Load Rating Allowable Static Moment
                                                                                                    M02
                                                                               deviation   Dynamic Ct   Static C0t  Dynamic C   Static C0  M01
                          Dh8  increments  Selection  Tolerance                 A-B  (N·m)   (N·m)  (kN)  (kN)  (N·m) (N·m)
                          16  70~500  10      8  31     50  34  17.5  3.5  3.5 1.75  2  2  35.7  65.1  4.3  7.7  37.1  260
                              80~600
                                                                                   59.5 107.8
                                                                                                    380
                                                                                                 55.3
                                                                                1.0
                                                   0
           4      E-BKFS  20  100~800  12  18  20  10  35  -0.039  56 39.7  29  4  4  2  2.5  3  or Less 135.1 243.6  5.9  10.7  103.5 685.9  QI.D. tolerance precision class 7 ensures more accurate locating.   4
                                                                                           10
                                                              36
                                                                                              15
                                             15
                                                42
                                                        71 50.3
                              90~800
                          25
                                                        80
                                                                                           11
                                             16
                                                           60
                                                                                   190.4 343
                                                                                             19.6 148.4 932.7
                          30
                                                47
                                                              42
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  QRound Flanged Nut  Accuracy   Hollow  M Material  Hardness  S Surface   flanged  M Material Nut Hardness  S Surface   all products are inspected before shipping from the factory to ensure products meet specifications in the catalog.  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                                       · Even for MISUMI Economy series, the inspection standard is the same as that of MISUMI Standard products, and
                                                                                                                                                                   Overall length dimension check
                                                                                                                                                                                           Appearance inspection
                                                                                                                           I.D. Dimension check
                                                                                                                                                O.D. Dimension check
                                                             Spline shaft
                                                                  H
                                                                                            H
                                               grade
                                                    Type
                                                                              Type
                                                                                                 Treatment
                                                                       Treatment
                                                                              Round
                                                         Equivalent
                                                                                   Equivalent
                                                                                           58HRC~
                                              Grade N
                                                                         -
                                                                                                   -
                                                                 58HRC~
                                                                                   to SCR420
                                                          to SUJ2
            Linear    Guides                                       D=16/20  4-X Mounting Holes   D=25/30  4-X Mounting Holes                                                                                      Guides  Linear
                                                                    45°
                                                                                      45°
                                                                                          45°
                                                                       45°
                                                                          Y Depth Z
                                                                                            Y Depth Z
                                            4M
          P.04-011                        D2  M×2            d  2Dh8  D1   P.C.D             P.C.D                                                                                                               P.04-011
            Cross Roller    Guides               H  W L1                Lube Hole          1- φ u                                                                                                                 Guides  Cross Roller
                                                                         1- φ u
                                                                                           Lube Hole
                                                                         A
                                                    3L
          P.04-039                                                      B  Thickness deviation=A-B                     QSmooth surface makes linear motion smoother                                              P.04-039
                                                                                                                       · Slow feed cutting is adopted for MISUMI Economy series, resulting in smooth surface, reducing
            Linear Shafts /     Bushings  1Type  Dh8  increments  Selection  d  D1  Tolerance  D2 L1  H  W  P.C.D  X  Y  Z  u  Thickness   Basic Rated Torque Basic Load Rating Allowable Static Moment    friction in linear motion, and enhancing life-time.  MISUMI Economy series  Bushings  Linear Shafts /
                                      4M
                               3L
                           2
                               1mm
                                     (Coarse)
                                                                            deviation   Dynamic Ct   Static C0t   Dynamic C   Static C0  M01
                                                                                                    M02
                                                                                                                        Cases of poor quality of Generic Products on the market
                                                                             A-B
                                                                                    (N·m)
                                                                                            (kN)
                                                                                         (kN)
                                                                                (N·m)
                                                                                                (N·m) (N·m)
                                                                                            7.7
                                                                        6
                                                                                                37.1
                              70~500
                                                                                    65.1
                                                                                35.7
                                             31
                                                                                                    260
                                           8
                                                            18
                                                     58 56
                                                                                    107.8
                                                                                                    380
                                                                                59.5
                          20
                                                                                                55.3
                              80~600
                                                                                        5.9
                                           10 35
                                                                45
                                                                            1.0
                                                0
                                                                   5.5 9.5
          P.04-043  E-BKFM  16  100~800  10  12  18  20 16 47  -0.039  51 50  10  26.5  40  4.5  8  5.4  2 3  or Less 135.1 243.6  4.3  10.7  103.5 685.9  Rough surface, large friction and short life-time  Smooth surface, smoother when used with linear shaft  P.04-043
                                                     65 71
                                                                                            15
                                           15 42
                                                                                         10
                          25
                              90~800
                                                                52
                                                                        8
                                                         13
                                                                                            19.6
                                                                   6.6 11
                                                                                         11
                          30
                                                                                190.4
                                                            30
                                                                60
                                                     75 80
                                                                                    343
                                                                                                148.4 932.7
             Ball Splines  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4M                                                                                                                                    Ball Splines
                  Example
                                E-BKFM16
                                                 300
                                                         M10
                                                                       Example
                           Example
          P.04-107    Alterations  Ordering  Part Number (1Type · 2D) - 3L - 4M - (NTW...etc.)  Alterations  Ordering  Part Number (1Type · 2D) - 3L - 4M - (NTW...etc.)                                         P.04-107
                                                                                                   NTW
                                                                                          - 300 - M10 -
                                              - 300 - M10 -
                                                        NTW
                                    E-BKFS16
                                                                               E-BKFM16
            Oil Free    Bushings  Alterations  1Addition of Nuts  2Addition of Surface Treatment  Alterations  1Addition of Nuts  2Addition of Surface Treatment                                                  Bushings  Oil Free
                                               Nickel plating
                                                                                           Nickel plating
                                               (light yellow)
                                                                                           (light yellow)
                                L
                                                                           L
          P.04-126  Code       NTW        The surfaces of spline shaft and   Code  NTW  The surfaces of spline shaft and                                                                                         P.04-126
                                                 NKR
                                                                                             NKR
            Shaft Supports /    Collars  E   When 1 is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.  E    When 2 is configured, the surface will be light yellow, and there may be a color difference.   Collars  Shaft Supports /
                                                                   Add 1 nut of the same specifications
                        Add 1 nut of the same specifications
                                                              Spec.
                  Spec.
                                             nut are nickel plated
                                                                                         nut are nickel plated
                        (With 1 nut added, there are 2 nuts)
                                                                   (With 1 nut added, there are 2 nuts)
                                           (Plating thickness: above 1μ)
                                                                                       (Plating thickness: above 1μ)
                 E   When 2 is configured, the surface will be light yellow, and there may be a color difference.
                                                              Due to the surface treatment process, the following parts are more susceptible to rust.
                  -Cut section   -Groove part
          P.04-144  Due to the surface treatment process, the following parts are more susceptible to rust.   -Cut section   -Groove part                                                                        P.04-144
          04-125                 Ball Splines                                                                                                                                                                  04-126
   505   506   507   508   509   510   511   512   513   514   515