Page 506 - MiSUMi 2025
P. 506

Ball Splines Key Provided Straight Nut,

                       One End Double Stepped and Threaded




                                                             Spline shaft                Nut
                                              Accuracy
                                               grade  Type  M Material  H   S Surface   Type  M Material  H   S Surface
                                                                Hardness  Treatment       Hardness  Treatment
                                              Grade N  Solid  Equivalent   58HRC~  -  Straight  Equivalent   58HRC~  -
                                                          to SUJ2                  to SCR420
                                             EThis product includes parallel keys.



                                                             L3
                                                                            D=8~20     D=25~30
                                                        2-r      b  h
                                                             L3             bH8   t  +0.05  bH8  t  +0.05
                         Incomplete Thread Dimensions                              0          0
                          M                  D1  4P                      2Dh8

                                                6M  7B       L2                 1- φ u      1- φ u
                   M   (l)     (L)                 5F        L1                 Lube Hole   Lube Hole
                 6 or Less  2  B
                   8·10  3                                 3L
                 Above 12  5
                    1    2     3L               4P              5F            6M (Coarse)        7B
           4       Type  Dh8  1mm increments  4 5 6  Selection  1mm increments  4 4  5 5 5  6 6 6 Selection (M≤P)  1mm increments                                                                                 4
                         8
                              60~300
                                                              When P=4,
                         10
                                       4 5 6 8
                                                                               8
                                                                                               When M=4,
                              60~400
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E-BSKS  16  100~900  5 6 8 10 12 13  When P≥5,    6 6 6 Basic Load Rating 16  20  24  EB≥Pitch×3+l          Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                               8
                                                                                 10
                                                               4≤F≤16
                              60~400
                                                                                                2≤B≤16
                         13
                                         5 6 8 10
                                                                                               When M≥5,
                              70~600
                                                                               8
                                                                                 10
                                                                                   12
                                                               4≤F≤P×5
                                                                                 10
                                                                               8
                                                                                                2≤B≤M×5
                              80~700
                                                                                   12
                                            8 10 12 13 15 16 20
                         20
                                                                                      16
                         25
                                                                               8
                                                               EF≥B+2
                                                                                   12
                                                                                 10
                              90~900
                                            8 10 12 13 15 16 20
                                             10 12 13 15 16 20 25
                                                                                 10
                                                                                   12
                                                                                      16
                                                                                         20
                         30
                                                                               8
                                                                                         Allowable Static Moment
                                                               Basic Rated Torque
                                                         t
                                                                                                  M02
                                                           u
                                                      r
                                                   h
                                                                                           M01
                   1Type
                          2Dh8
                                                                             (kN)
                                                               (N·m)
                                                                      (N·m)
                                                                                    (kN)
                                  0
                              16
                                                                       6
                                                                                    1.4
                                                                             0.8
                                                                                                  25.2
                                                                                           3.5
                           8  D1  Tolerance  L1  L2  L3  bH8  2.5 1.25 1.2  1.5  Dynamic Ct   Static C0t   Dynamic C   Static C0   (N·m)  (N·m)
                                                                3.3
                                       27 15.7 10.5 2.5
                                  -0.027
            Linear    Guides  E-BSKS  10  21  -0.033  33  20  13  3  3.5 1.75  1.5  2  13.3  23.8  2.6  3.9  37.1  124.6                                                                                          Guides  Linear
                                                                                           9.5
                                                                                                  85.3
                                  0
                                                   3
                                                     1.5
                           13
                                          23
                                                                             3.2
                                                                                           15
                                                               19.6
                                                                      36.4
                                       36
                                             15
                              24
                                                                                    5.4
                                                                                                  260
                                                               35.7
                                       50
                              31
                                                                      65.1
                           16
                                                                             4.3
                                                         2
                                                                                    7.7
                                          34 17.5 3.5
                                                                                                  380
                                                               59.5
                           20
                                                                                           55.3
                                  0
                           25  35  -0.039  56 39.7 29  4  4  2  2.5  3  135.1  107.8  5.9  10.7  103.5  685.9
                                                                                    15
                                       71 50.3 36
                              42
                                                                             10
                                                                      243.6
          P.04-011         30  47      80  60  42              190.4  343    11     19.6   148.4  932.7                                                                                                          P.04-011
            Cross Roller    Guides  Ordering  Part Number (1Type · 2D)  - -  - 3L - 4P - 5F - 6M - 7B - (SC·FC...etc.) - -  B10                                                                                   Guides  Cross Roller
                                                                      -
                                                                 5F
                                                              -
                                                         4P
                                                                         6M
                                                                                 7B
                                                 3L
                                                      -
                  Example
                                                                         M8
                                                              -
                                E-BSKS16
                                                      -
                                                         P10
                                                                      -
                                                                 F30
                                                 300
                                Part Number (1Type · 2D)
                           Ordering
          P.04-039    Alterations  Example  E-BSKS16  - 300 - P10 - F30 -  M8  - B10 -  SC10                                                                                                                     P.04-039
            Linear Shafts /     Bushings  Alterations  SC  l1  W  A  FC                 Nickel plating                                                                                                            Bushings  Linear Shafts /
                          1Addition of wrench flat machining 2Addition of set screw flat 3Addition of Nuts 4Addition of Surface Treatment
                                                                          L
          P.04-043  Code           Y SC                  Y    h          NTW            (light yellow)                                                                                                           P.04-043
                                                                                          NKR
                                                         FC
             Ball Splines  Addition of wrench flat machining.  Addition of set screw flat.  D 8  h  Add 1 nut of the same   The surfaces of spline shaft and nut are                                               Ball Splines
                          SC=1mm Increments
                                                 Ordering Code  FC10-A8
                          E SC+l1≤Y
                                                 FC, A=1mm increments
                                     W
                                  D
                                       l1
                                                 E FC≤3×D
                                  8
                                     7
                                                                       specifications
                                                                                         nickel plated
                                                               13
                                  13
                                                  FC≤Y/2
          P.04-107  Spec.         10  11 14 8  10 8  E  When 1.5×D<FC,    10  1  (With 1 nut added, there   (Plating thickness: above 1μ)                                                                        P.04-107
                                                                       are 2 nuts)
                                  16
                                                               16
                                  20  17         E A=0 or      20
                                  25  22 27  15   A≥2          25  2
                                  30
                                                               30
            Oil Free    Bushings  EWhen 3 is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.                                                                            Bushings  Oil Free
                 E  When 4 is configured, the surface will be light yellow and there may be a color difference. Due to the surface treatment process, the following parts are more susceptible
                  to rust.
                  -Cut section   -Groove part   -Cut section
          P.04-126  E  The relative positions of the grooves of spline shaft, the keyways and lube holes of nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D model are for            P.04-126
                  reference only and may differ from their actual positions.
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                                                                      # MISUMI
                                                               ball spline
                                 E-BSKS
                         By Type
                                                    By Keyword
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-121                 Ball Splines                                                                                                                                                                  04-122
   501   502   503   504   505   506   507   508   509   510   511