Page 508 - MiSUMi 2025
P. 508

Ball Splines, Hollow Type, Key Provided Straight Nut / Round Flanged Nut




                 QKey Provided Straight Nut
                                                             Spline shaft                Nut
                                              Accuracy
                                                                  H
                                                                                            H
                                               grade  Type  M Material  Hardness  S Surface    Type  M Material  Hardness  S Surface
                                                                                                 Treatment
                                                                       Treatment
                                                         Equivalent                Equivalent
                                              Grade N  Hollow  to SUJ2  58HRC~  -  Straight  to SCR420  58HRC~  -
                                             EThis product includes parallel keys.
                                                                   L3       D=13~20 D=25~30
                                                                2-r    b
                                                                   L3    h
                                                                            bH8  t  +0.05   0  bH8  t  +0.05   0
                                                         D1  2Dh8  d
                                                                                 1- φ u  1- φ u
                                                                   L2            Lube Hole  Lube Hole
                                                                   L1
                                                                   3L            A
                                                               Thickness deviation = A-B  B
                               3L
                           2
                               1mm
                   1Type  Dh8  increments  d  D1  Tolerance  L1  L2  L3  bH8  h  r  t  u  Thickness   Basic Rated Torque Basic Load Rating Allowable Static Moment
                                                                    deviation   Dynamic Ct   Static C0t   Dynamic C   Static C0
                                                                                              M01
                                                                                                    M02
                                                                     A-B
                                                                          (N·m)
                                                                                         (kN)
                                                                                              (N·m)
                                                                                    (kN)
                                                                                                   (N·m)
                                                                               (N·m)
                                         0
                           13  60~300  7  24  -0.033  36  23  15  3  3  1.5 1.5 1.5  19.6  36.4  3.2  5.4  15  124.6
                                                                     1.0
                  E-BKSS   16  70~500  8  31  50  34  17.5  3.5  3.5 1.75 2  2  or Less  35.7  65.1  4.3  7.7  37.1  260
                                                                          59.5
                                                                                              55.3
                                                                                                    380
           4               20  100~800  10 35  -0.039  56 39.7  29  4  4  2  2.5  3  135.1  107.8  5.9  10.7  103.5  685.9                                                                                        4
                              80~600
                                         0
                                             71 50.3
                                                   36
                              90~800
                                                                                     10
                           25
                                                                                          15
                                                                               243.6
                                    15 42
                                                                                              148.4
                                                                                     11
                                                                                                   932.7
                                                60
                                                                                         19.6
                                                   42
                                                                               343
                           30
                                                                          190.4
                                             80
                                    16 47
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  QRound Flanged Nut  Accuracy   Hollow  M Material  Hardness  S Surface   Round   M Material Nut Hardness  S Surface   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                             Spline shaft
                                                                                            H
                                                                  H
                                               grade
                                                                              Type
                                                    Type
                                                                                                 Treatment
                                                                       Treatment
                                                                                   Equivalent
                                                         Equivalent
                                                                         -
                                                                                                   -
                                                                 58HRC~
                                                                                           58HRC~
                                              Grade N
                                                                              flanged
                                                                                   to SCR420
                                                             D=13
            Linear    Guides                              to SUJ2  45° 4-X Mounting Holes   D=16/20 4-X Mounting Holes   D=25/30  4-X Mounting Holes                                                              Guides  Linear
                                                                           45°
                                                                                          45°
                                                            45°
                                                                                             45°
                                                                              45°
                                                                  Y Depth Z
                                                                                Y Depth Z
                                                                                               Y Depth Z
                                       D2             d  2Dh8  D1  P.C.D         P.C.D         P.C.D
          P.04-011                         H  W                  1- φ u        1- φ u         1- φ u                                                                                                             P.04-011
            Cross Roller    Guides           3L                 B  A                                                                                                                                              Guides  Cross Roller
                                                                                              Lube Hole
                                                                               Lube Hole
                                                                 Lube Hole
                                              L1
          P.04-039  1Type  2   1mm   d  D1   D2 L1  H  W  P.C.D  X  Y  Z  u Thickness deviation = A-B  M01   M02                                                                                                 P.04-039
                                                                    Thickness   Basic Rated Torque Basic Load Rating Allowable Static Moment
                               3L
            Linear Shafts /     Bushings  Dh8  increments  7 8  24  Tolerance  44 36  9  11  33  4.5  8  4.5 1.5  A-B  (N·m)  (N·m)  (kN)  (kN)  (N·m)  (N·m)                                                     Bushings  Linear Shafts /
                                                                    deviation   Dynamic Ct   Static C0t   Dynamic C   Static C0
                                         0
                                                                          19.6
                                                                                    3.2
                                                                                                   124.6
                              60~300
                                                                               36.4
                                                                                          5.4
                                                                                               15
                          13
                                         -0.033
                          16
                                                                                    4.3
                                                                                              37.1
                                                                                                    260
                                                                               65.1
                                                        40
                                                                                          7.7
                                                                6
                              70~500
                                                                          35.7
                                             51 50
                                      31
                                                                     1.0
                                                     18
                                                                                              55.3
                                                                          59.5
                                                                                                    380
                                         0
          P.04-043  E-BKSM  20  80~600  10 35  -0.039  58 56  10  26.5  45  5.5 9.5  5.4  2  or Less  135.1  107.8  5.9  10.7  103.5  685.9                                                                      P.04-043
                                                                                     10
                                    15 42
                                             65 71
                                                                                          15
                          25
                              90~800
                                                                               243.6
                                                        52
                          30  100~800  16 47  75 80  13  30  60  6.6 11  8  3  190.4  343  11  19.6  148.4  932.7
             Ball Splines  Ordering  Part Number (1Type · 2D)  - -  3L                                                                                                                                             Ball Splines
                  Example
                                E-BKSM16
                                                 300
                                                                       Example
                           Example
          P.04-107    Alterations  Ordering  Part Number (1Type · 2D) - 3L - (NTW...etc.)  Alterations  Ordering  Part Number (1Type · 2D) - 3L - (NTW...etc.)                                                   P.04-107
                                                                                E-BKSM16
                                                                                           - 300 -
                                                                                                   NTW
                                     E-BKSS16
                                                - 300 -
                                                       NTW
            Oil Free    Bushings  Alterations  1Addition of Nuts  2Addition of Surface Treatment  Alterations  1Addition of Nuts  2Addition of Surface Treatment                                                  Bushings  Oil Free
                                               Nickel plating
                                                                                           Nickel plating
                                               (light yellow)
                                L
                                                                           L               (light yellow)
          P.04-126  Code  Add 1 nut of the same specifications  The surfaces of spline shaft and nut   Code  Add 1 nut of the same specifications  The surfaces of spline shaft and                              P.04-126
                                                 NKR
                               NTW
                                                                           NTW
                                                                                             NKR
            Shaft Supports /    Collars  E   When 1 is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.  E    When 2 is configured, the surface will be light yellow, and there may be a color difference.   Collars  Shaft Supports /
                                               are nickel plated
                  Spec.
                                                              Spec.
                                                                                         nut are nickel plated
                        (With 1 nut added, there are 2 nuts)
                                                                   (With 1 nut added, there are 2 nuts)
                                            (Plating thickness: above 1μ)
                                                                                       (Plating thickness: above 1μ)
                 E   When 2 is configured, the surface will be light yellow, and there may be a color difference.
                                                              Due to the surface treatment process, the following parts are more susceptible to rust.
                  -Cut section   -Groove part
          P.04-144  Due to the surface treatment process, the following parts are more susceptible to rust.   -Cut section   -Groove part                                                                        P.04-144
          04-123                 Ball Splines                                                                                                                                                                  04-124
   503   504   505   506   507   508   509   510   511   512   513