Page 513 - MiSUMi 2025
P. 513

Economy series  Product Overview  Selection  Procedure & Technical Calculation        Economy series
 Oil Free Bushings                                                                   Oil Free Bushings



 QComplete specifications, stock item can be shipped out in the same day   QSelection Procedure for Oil Free Bushings
 at the earliest.  Unit: mm
                       Determine operating conditions  Confirm the operating environment: General use, heat resistance,
                                                    chemical resistance, load, usage frequency, and lubrication requirements.
 Straight Type  Shouldered Type  Thrust Type
 Type  I.D.  Length
                       Provisionally select specifications  · Select the shape, such as straight or flanged.
                                                    · Provisionally determine the size and dimensions based on design conditions.
 Straight Type*  5~100  6~100
 Shouldered Type*  5~100  8~100  NG                 · Maximum Allowable Surface Pressure
                          Confirm basic safety        Ensure that the applied load is within the maximum allowable surface pressure limit.
 Standard Flanged Type  Center Flanged Type  Pilot Flanged Type  Thrust Type  6~50  10~60
 Standard Flanged Type  6~50  10~100                ·  Maximum Allowable Speed
 Center Flanged Type  8~40  20~80                   Ensure that the travel speed is within the maximum allowable speed limit.
 Pilot Flanged Type  10~40  25~60                   ·  Service Life (Wear Calculation)
                          Selection completed       Estimate the expected wear amount and confirm that the required service life can be ensured.
 *Including standard and thin wall types
 QSpecification comparison (Using the straight type as an example)  QCalculation of service life
 · The tolerance class of I.D. and O.D. is the same as that of MISUMI Standard products, and the quality   The service life of Oil Free Bushing is determined by the amount of wear. The wear amount varies significantly
   is guaranteed by factory inspection.  depending on factors such as surface pressure, sliding speed, type of motion, lubrication conditions, and the
 4  · R chamfer makes installation easier.  surface roughness of the mating shaft. From the perspective that wear is proportional to load and sliding distance,   4
                the following formula is generally used to calculate wear. Please consider this as a reference when selecting a
 · The standard load and operating speed of the catalog are ensured, so it can be used with reliance.
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Tolerance class of Tolerance class of  Chamfer shape  Maximum Allowable   Regular lubrication  Unlubricated  Assumed wear amount (mm)W=K ×P×V×T  mm/(N/mm  · m/s · hr)  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                bushing.


 Maximum Allowable Velocity
                                                      *1
 Surface Pressure
  O.D.
  I.D.
                                                  *1 K General Spcific wear rate depending on lubrication conditions
                Specific wear rate K  ::mm/(N/mm  · m/s · hr)
                                                  Lubrication conditions
                                         2
                                                                                      2
                                                                                          0.0006~0.003
                                                                             -4
 MISUMI
                Sliding velocity V  ::m/s
                                                                         6×10 ~3×10
                                                  Periodic lubrication
                                                                                         0.00006~0.0003
                                                                             -5
                                                                                  -4
 Standard products  R angle  29N/mm 2  1m/s  0.5m/s  Design pressure P  ::N/mm 2  Dry (Unlubricated)  6×10 ~3×10 -3  0.000006~0.00003
                Sliding hours T
                               ::hr
                                                  Oil lubrication
                                                                         6×10 ~3×10
                                                                             -6
                                                                                  -5
 Linear    Guides  Class 7  Class 6  The specific wear amount refers to a bearing wear amount obtained in a bench test divided by a test load,   Guides  Linear
 MISUMI
 Economy series  Easy to install  20.3N/mm 2  0.7m/s  0.35m/s  test velocity and test time. It is specific to each bushings.  Surface pressure “P”
                                Value “P”
                                                                Value “PV”
                  Movement
 P.04-011       Reciprocation  P=  Lo  Load Lo : N  2cS Value “V”  PV=   2LocS   MAX load by projected area.   P.04-011
                                                                                  which is obtained by driving
                                                 Reciprocation
 Cross Roller    Guides  Generic Products   Rough  C angle  -  Lo  <Ex> Bushing: I.D20 / Length25 Load: 3000 / Reciprocation cycle speed: 2 / Stroke distance: 40  Lo  Guides  Cross Roller
                                    I.Dφd
                                        : mm V=
                                                 cycle speed c: s -1
                              φd×L
                                                3
                                                                  10 ×φd×L
                                                                    3
                                              10
                                    Length L: mm
                                                 Stroke distance s: mm
 on the market*
                             3000
                                           V=
                                                               1000×20×25
                                              1000
 P.04-039  * Generic Products on the market are similar products randomly purchased by MISUMI from online or offline markets  Radial Journal   P=  P= 20×25  → P=6.0  : mm V=  2×2×40  → V=0.16  PV=  2×3000×2×40  → PV=0.96  φd  P.04-039
                                    Load Lo : N
                               Lo
 Linear Shafts /     Bushings  * The test data are obtained through testing by MISUMI, which are for reference only  one way rotation  <Ex> Bushing: l.D20 / Length25 Load: 3000 / Rotating speed: 2  10 ×φd×L  is a key performance indicator used in   Bushings  Linear Shafts /
                                                                  πφdLon
                                              πφdn
                                                  Rotating speed n: s -1
                                                               PV=
                                    I.Dφd
                              φd×L
                                                3
                                                  I.Dφd: mm
                                               10
                                                                                           L
                                                                    3
                                    Length L: mm
                      Lo
 QCategories of Use
                                                                                 “PV” (Pressure × Velocity) Value
                                                                                        tribology.
                             3000
 MISUMI Standard products
 MISUMI Economy series
                                              1000
                                                               1000×20×25
 P.04-043  Easily applicable in mechanisms of linear or rotary motion  Displays excellent performance in mechanisms of linear motion  Oscillation  P=   20×25  → P=6.0  V=  π×20×2  → V=0.126  PV=  π×20×3000×2  → PV=0.754  To prevent abnormal wear, it is   P.04-043
                                                                                 necessary to design within the
                                                  Oscillating cycle
 Ball Splines  Standard products  Economy series  Lo  <Ex>Bushing: I.D20 / Length25 Load: 3000 / 0scillating cycle speed: 0.5 / 0scillating angle θ 0.785 (45°)  P max  allowable limits.  Ball Splines
                                    Load Lo : N
                                                                   Loφdcθ
                               Lo
                                             φdcθ
                                                  Speed c
                                                         : s -1
                            P=
                                                               PV=
                                        : mm V=
                                    I.Dφd
                                                                    3
                              φd×L
                                              10
                                                                  10 ×φd×L
                                                  Oscillating angle θ: rad
                                                3
 MISUMI
                                    Length L: mm
                                                         : mm
                                                  I.Dφd
 MISUMI
 P.04-107                  P=   20×25  → P=6.0  V=   20×0.5×0.785   → V=0.00785 PV=  3000×20×0.5×0.785  → PV=0.05  P  Allowable Max“PV”  P.04-107
                             3000
                                                               1000×20×25
                                               1000
 Oil Free    Bushings  In case of bearings with inner diameter of 20mm and length of 10mm, load of 1000N when   Allowable  Bushings  Oil Free
                                             Calculation Example
                                                                                    area
                                P
                      K
 P.04-126         unlubricated, rotational speed 2r/min and friction time of 100 hours   × Use time  V  V max  P.04-126
                  W=
                                                           T
                                                V
                                                         ×
                         ×
                                      ×
 Shaft Supports /    Collars    =    wear rate  ×  inner diameter×length  ×   1000×60   ×    100           Collars  Shaft Supports /
                               Load
                                       π×inner diameter×rotational speed
                     Specific
                         ×
                     =
                                       ×
                                              1000
                               1000
                                              π×20×2
                       3
                      1000
                              20×10
 P.04-144            = 0.00314 (mm)                                                                       P.04-144
 04-127         *Example calculations are shown without units.                                          04-128
   508   509   510   511   512   513   514   515   516   517   518