Page 501 - MiSUMi 2025
P. 501

Ball Splines Round Flanged Nut, Both Ends Stepped





                                                             Spline shaft                Nut
                                              Accuracy
                                               grade  Type  M Material  H   S Surface   Type  M Material  H   S Surface
                                                                Hardness  Treatment       Hardness  Treatment
                                              Grade N  Solid  Equivalent   58HRC~  -  Round   Equivalent   58HRC~  -
                                                          to SUJ2             flanged  to SCR420



                                                    D=10/13        D=8/16/20       D=25/30
                                                   45°   45°      45°   45°       45°   45°
                                                            4-X Mounting   4-X Mounting    4-X Mounting
                                                            Holes          Holes           Holes
                                                            Y Depth Z      Y Depth Z       Y Depth Z
                        D2             D1       6Q
                          4P                    2Dh8         P.C.D          P.C.D           P.C.D

                                 H W                      1- φ u         1- φ u          1- φ u
                                                                                         Lube Hole
                                                                         Lube Hole
                                                          Lube Hole
                            5F      L1     7E
                                    3L
                    1    2     3L               4P              5F               6Q              7E
                   Type  Dh8  1mm increments  Selection      1mm increments    Selection      1mm increments
                         8    60~300   4 5 6                            4 5 6
 4               E-BSJM  10   60~400   4 5 6 8 8 10 12 13 15 16  When P=4,    4 5 6 8 8 10 12 13 15 16  When Q=4,    4
                                         5 6 8 10
                                                                          5 6 8 10
                         13
                              60~400
                                                               2≤F≤16
                                                                                                2≤E≤16
                                         5 6 8 10 12 13
                                                                          5 6 8 10 12 13
                              70~600
                         16
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  1Type  25 2Dh8  100~900 0  D2  L1  8 10 12 13 15 16 20 Y  Z  u  Basic Rated Torque Basic Load Rating  Allowable Static Moment  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                              When P≥5,
                                                                                               When Q≥5,
                         20
                              80~700
                                                               2≤F≤P×5
                                                                                                2≤E≤Q×5
                                                                             8 10 12 13 15 16 20
                              90~900
                                                                               10 12 13 15 16 20 25
                                             10 12 13 15 16 20 25
                         30
                                                   P.C.D
                                                W
                                             H
                                                       X
                                                                                           M01
                                                                  Dynamic Ct   Static C0t   Dynamic C   Static C0
                                                                                                  M02
                              D1
                                Tolerance
                                                                               (kN)
                                                                                                  (N·m)
                                                                    (N·m)
                                                                                           (N·m)
                                                                         (N·m)
                                                                                     (kN)
                                                                    3.3
                                                                          6
                                                                                                  25.2
                          8
                                                7.5
                                                                                           9.5
                              21
                                       42
                                                   32
                                          33
                                                                                     3.9
                                                             4
                          10
                                                                               2.6
                                                                                                  85.3
                                  0
                                 -0.033
                                                11
                                                                    19.6
                                                      4.5
                                                          8
                                                                                            15
                                                            4.5
                                                   33
                              24
                                       44
                                                                               3.2
                                          36
                                                                         36.4
                                                                                     5.4
                          13  16  -0.027  32  27  8 9  10.5  24  3.4  6.5  4.5  1.5  13.3  23.8  0.8  1.4  3.5  124.6
                  E-BSJM
 Linear    Guides         16  31  -0.039  51  50  10  18  40  5.5  9.5  5.4  2  35.7  107.8  4.3  10.7  37.1  260  Guides  Linear
                                                             6
                                                                                     7.7
                                                                         65.1
                                                   45
                                       58
                          20
                                                                                           55.3
                              35
                                          56
                                                                                                  380
                                                                               5.9
                                                                    59.5
                                  0
                                                                                     15
                          25
                                                                                                  932.7
                                                                                           148.4
                              47
                          30  42       65  71  13  26.5  52  6.6  11  8  3  135.1  243.6  10  19.6  103.5  685.9
                                          80
                                                30
                                                   60
                                                                               11
                                       75
                                                                   190.4
                                                                         343
 P.04-011        Ordering  Part Number (1Type · 2D)  -  3L  -  4P  -  5F  -  6Q  -  7E                    P.04-011
 Cross Roller    Guides  Example  Ordering  E-BSJM16  -  - 3L - 4P - 5F - 6Q - 7E - (SC·FC...etc.) -  E20  Guides  Cross Roller
                                                              -
                                                                      -
                                                                 F30
                                                 300
                                                                         Q5
                                                         P6
                                                      -
                                Part Number (1Type · 2D)
                           Example
                      Alterations
                                                                         SC10
                                                                 - E20 -
                                                         - F30 -
                                                              Q5
                                     E-BSJM16
                                                      P6
                                                - 300 -
 P.04-039             1Addition of wrench flat machining 2Addition of set screw flat 3Addition of Shaft End Keyway Machining 4Addition of Retaining Ring Groove Machining  5Addition of Nuts  6Addition of Surface Treatment  P.04-039
 Linear Shafts /     Bushings  Alterations  SC  Y l1  W  Y  h  PKC  QKC  TA  TB     L         Nickel plating    Bushings  Linear Shafts /
                                       A
                                         FC
                                                                           d
                                                                       m
                                                                   m
                                                                                              (light yellow)
                           SC
                                         FC
                                                     PKC·QKC
                                                                    TA·TB
 P.04-043         Code  Addition of wrench flat  Addition of set screw flat.  Addition of keyway   Addition of retaining ring   NTW  NKR  P.04-043
                                   Ordering Code  FC10-A8 machining at 1 place on
                       machining.  FC, A=1mm increments  the shaft end P(Q) part.  groove machining.  The surfaces of spline
 Ball Splines     Spec.  E SC+l1≤Y D 8  W 7 8  l1 8  E FC≤3×D  10 8  h 1  PKC10(QKC10)  TA10-TB10  same specifications  (Plating thickness:    Ball Splines
                       SC=1mm Increments
                                                               Ordering Code
                                                 Ordering Code
                                                                                Add 1 nut of the
                                                                                              shaft and nut
                                   E  When 1.5×D<FC,   D
                                                               TA, TB=1mm increments
                                                                                             are nickel plated
                                                 E P·Q≥8
                                     FC≤Y/2
                                                                                (With 1 nut added,
                                                               E P·Q≥6
                            10
                                                 E  PKC·QKC
                                   E A=0 or
                                                                                there are 2 nuts)
                                                  =1mm increments
                              14
                                             16
                              17
                                             20
 P.04-107                   13 16 20 25  11  10  A≥2  13  2  E  PKC·QKC≤P·Q×3   E 4≤TA·TB<F·E/2  above 1μ)  P.04-107
                              22
                                             25
                            30  27  15       30   PKC(QKC)≤F(E)-1
 Oil Free    Bushings  EOnly one of PKC and TA can be selected.                                            Bushings  Oil Free
                 EOnly one of QKC and TB can be selected.
                 E  When 6 is configured, the surface will be light yellow and there may be a color difference. Due to the surface treatment process, the following parts are more susceptible
                  to rust.
                  -Cut section   -Groove part   -Cut section
 P.04-126        E  The relative positions of the grooves of spline shaft, the keyways and lube holes of nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D model are for   P.04-126
                  reference only and may differ from their actual positions.
 Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series  Collars  Shaft Supports /
                  on website
                                                                                      # MISUMI
                                                               ball spline
                                 E-BSJM
                         By Type
                                                    By Keyword
 P.04-144                        Search on MISUMI official website and get your product  # Only MISUMI Economy series  P.04-144
 04-115                                                                     Ball Splines                04-116
   496   497   498   499   500   501   502   503   504   505   506