Page 497 - MiSUMi 2025
P. 497

Ball Splines Round Flanged Nut, Both Ends Tapped





                                                             Spline shaft                Nut
                                              Accuracy
                                               grade  Type  M Material  H   S Surface   Type  M Material  H   S Surface
                                                                Hardness  Treatment       Hardness  Treatment
                                              Grade N  Solid  Equivalent   58HRC~  -  Round   Equivalent   58HRC~  -
                                                          to SUJ2             flanged  to SCR420








                                                     D=10/13          D=8/16/20         D=25/30
                                                    45°   45°        45°     45°       45°    45°
                                                              4-X Mounting      4-X Mounting      4-X Mounting
                                                              Holes             Holes             Holes
                     4M                                       Y Depth Z         Y Depth Z         Y Depth Z
                  D2                D1                         P.C.D             P.C.D            P.C.D
                   M×2                       5N  2Dh8
 4                            H  W L1        N×2            1- φ u           1- φ u            1- φ u      4
                                                                             Lube Hole
                                                            Lube Hole
                                                                                               Lube Hole
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  1Type  Dh8  increments  4M (Coarse) ·    D1  Tolerance  D2 L1 H W P.C.D X Y Z u  Basic Rated Torque Basic Load Rating Allowable Static Moment  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                3L
                              3L
                         2
                                     5N (Coarse)
                              1mm
                                                                            Dynamic Ct   Static C0t   Dynamic C   Static C0  M01
                                                                                                    M02
                                      Selection
                                                                             (N·m)
                                                                                      (kN)
                                                                                 (N·m)
                                                                                              (N·m) (N·m)
                                                                                           (kN)
                                                   0
                          8
                                                                             3.3
                                                                                                   25.2
                                                                                  6
                                                                                               9.5
                                                                        4
 Linear    Guides  E-BSHM  10  60~300 3 4 4 5 6  16  -0.027  32 27 8 7.5 24 3.4 6.5 4.5  1.5  13.3  23.8  0.8  1.4  3.5  124.6  Guides  Linear
                                                              10.5 32
                                                                                           3.9
                                                                                                   85.3
                                                                                      2.6
                             60~400 3 4 5
                                                       42 33
                                                21 0
                                                            9
                                                   -0.033 44 36
                                                24
                                                                                               15
                                                                                      3.2
                                                                   4.5 8 4.5
                                                                             19.6
                                                                                 36.4
                             60~400
                                                                                           5.4
                         13
                                                              11 33
                                                                        6
                         16
                                                                                           7.7
                                                35
                                                                                      5.9
                                                                                               55.3
                                                                                                    380
                                                       58 56
                                                                 45
                                                                             59.5 107.8
                                      5 6 8 10
                             80~700
                         20  70~600  4 5 6 8    31  0  51 50  10 18  40  5.4  2  35.7  65.1  4.3  10.7  37.1  260
 P.04-011                25  100~900  5 6 8 10 12  42  -0.039 65 71  13  26.5 52  5.5 9.5  8  3  135.1 243.6  10  19.6 148.4 932.7  P.04-011
                                                                                              103.5 685.9
                             90~900
                                                                                           15
 Cross Roller    Guides  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4M  - -  5N                     Guides  Cross Roller
                                                                                 343
                                       6 8 10 12 16 47
                                                                                      11
                                                              30 60 6.6 11
                         30
                                                                            190.4
                                                       75 80
                  Example
                                                                 N5
                                E-BSHM16
                                                         M5
                                                 300
 P.04-039             Alterations  Ordering  Part Number (1Type · 2D)  - 3L - 4M - 5N - (SC·FC...etc.)    P.04-039
                           Example
                                                - 300 -
                                     E-BSHM16
                                                                SC10
                                                             -
                                                         -
                                                          N5
                                                      M5
 Linear Shafts /     Bushings  1Addition of wrench flat machining 2Addition of set screw flat  3Addition of Nuts  4Addition of Surface Treatment  Bushings  Linear Shafts /
                                                   A
                                                        FC
                                                                                         (light yellow)
                                  L1
 P.04-043        Alterations  SC  SC   W           h  FC               NTW              Nickel plating    P.04-043
                                                                         L
 Ball Splines            Addition of wrench flat machining.  l1 8  Addition of set screw flat.  10 D 8  h  Add 1 nut of the same   The surfaces of spline shaft and nut are   Ball Splines
                   Code
                                                                                           NKR
                                      D
                                             Ordering Code  FC10-A8
                                        W
                         SC=1mm Increments
                                      8
                                        7
                                             FC, A=1mm increments
                         E SC+l1≤L
                                      10
                                        8
                                                                      specifications
                                                                                         nickel plated
                                        14
                                             E  When 1.5×D<FC,
 P.04-107          Spec.              13 16 20  11  10  E FC≤3×D  13 16 20  1  (With 1 nut added, there are 2 nuts)  (Plating thickness: above 1μ)  P.04-107
                                        17
                                      25  22  15  FC≤L/2    25  2
                                      30  27  E A=0 or A≥2  30
 Oil Free    Bushings  E  When 4 is configured, the surface will be light yellow and there may be a color difference. Due to the surface treatment process, the   Bushings  Oil Free
                  following parts are more susceptible to rust.
                  -Cut section   -Groove part   -Cut section   -Tapped part
                 E  The relative positions of the grooves of spline shaft, the keyways and lube holes of nuts, and all the alterations (wrench flat, set screw
 P.04-126         flat, etc.) in the 3D model are for reference only and may differ from their actual positions.  P.04-126
 Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series  Collars  Shaft Supports /
                  on website
                                                                                      # MISUMI
                                 E-BSHM
                                                               ball spline
                         By Type
                                                    By Keyword
 P.04-144                        Search on MISUMI official website and get your product  # Only MISUMI Economy series  P.04-144
 04-111                                                                     Ball Splines                04-112
   492   493   494   495   496   497   498   499   500   501   502