Page 495 - MiSUMi 2025
P. 495

Ball Splines Key Provided Straight Nut / Round Flanged Nut
 Economy series  Product Overview  Product Overview                                    Economy series
 Ball Splines                                                                              Ball Splines


                 QKey Provided Straight Nut
                                                             Spline shaft                Nut
                                              Accuracy
                                                                  H
                                                                                            H
                                               grade  Type  M Material  Hardness  S Surface   Type  M Material  Hardness  S Surface
                                                                       Treatment
                                                                                                 Treatment
                                                                                   Equivalent
                                              Grade N  Solid  Equivalent   58HRC~  -  Straight  to SCR420  58HRC~  -
                                                          to SUJ2
                                             EThis product includes parallel keys.
                                                                L3  b      D=8~20   D=25~30
                                                             2-r        h
                                                                L3          bH8  t  +0.05   0  bH8  t  +0.05   0
                                                        D1               2Dh8
                                                                               1- φ u    1- φ u
                                                                L2             Lube Hole  Lube Hole
                                                                L1
                                                                3L
                                 3L                                         Basic Rated Torque Basic Load Rating Allowable Static Moment
                    1Type  2Dh8  1mm   D1      L1  L2  L3  bH8  h  r  t   u  Dynamic Ct   Static C0t  Dynamic C   Static C0   M01   M02
                               increments  Tolerance                         (N·m)   (N·m)  (kN)  (kN)  (N·m)  (N·m)
                                          0
                            8   60~300  16  -0.027  27  15.7  10.5  2.5  2.5  1.25  1.2  3.3  6  0.8  1.4  3.5  25.2
                            10  60~400  21  0  33  20  13  3  3   1.5  1.5  1.5  13.3  23.8  2.6  3.9  9.5  85.3
                                                                                                15
                                                       15
                   E-BSSS   13  60~400  24  -0.033  36  23  17.5  3.5  3.5  1.75  2  19.6  36.4  3.2  5.4  37.1  124.6
                                                                                  65.1
                                                                                           7.7
                                                                                      4.3
                                      31
                                                   34
                                70~600
                                               50
                                                                             35.7
                            16
                                                                                                    260
                            20  80~700  35  0  56  39.7  29               2  59.5  107.8  5.9  10.7  55.3  380
                            25  90~900  42  -0.039  71  50.3  36  4  4  2  2.5  135.1  243.6  10  15  103.5  685.9
 4                          30  100~900  47    80  60  42                 3  190.4  343  11  19.6  148.4  932.7  4
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  QRound Flanged Nut  Accuracy   Type  M Material  Hardness  S Surface   flanged  M Material Nut Hardness  S Surface   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                             Spline shaft
                                                                  H
                                                                                            H
                                               grade
                                                                              Type
                                                                       Treatment
                                                                                                 Treatment
                                                                              Round
                                                         Equivalent
                                                                                   Equivalent
                                                                         -
                                                                 58HRC~
                                                    Solid
                                              Grade N
                                                                                           58HRC~
                                                                                                   -
                                                                                   to SCR420
                                                          to SUJ2
                                                               D=10/13
                                                               45°  45°  4-X Mounting  D=8/16/20 4-X Mounting  D=25/30  4-X Mounting
                                                                                           45°
                                                                             45°
                                                                                               45°
                                                                                 45°
                                                                                                  Holes
                                                                                    Holes
                                                                      Holes
 Linear    Guides                             D2      D1    2Dh8      Y Depth Z     Y Depth Z     Y Depth Z  Guides  Linear
                                                                                    P.C.D
                                                                      P.C.D
                                                                                                  P.C.D
                                                                    1- φ u        1- φ u        1- φ u
 P.04-011                                         H W L1            Lube Hole     Lube Hole     Lube Hole  P.04-011
 Cross Roller    Guides         3L                  3L                   Basic Rated Torque Basic Load Rating Allowable Static Moment  Guides  Cross Roller
                            2
                                                              X
                                                      W
                                                                 Y
                                                                    Z
                                                                       u
                                1mm
                                                                                                    M02
                                                                                              M01
                                                                                         (kN)
                                                                                    (kN)
                                                                               (N·m)
                                                                          (N·m)
 P.04-039           1Type  Dh8  increments  D1  Tolerance  D2  L1  H 8  7.5  P.C.D  3.4  6.5  4.5  1.5  Dynamic Ct   Static C0t   Dynamic C   Static C0   (N·m)  (N·m)  P.04-039
                                         0
                                                          24
                                                                                                   25.2
                                                                          3.3
                                                                                6
                            8
                                                                                    0.8
                               60~300
                                                 27
                                                                                          1.4
                                                                                               3.5
                                              32
                                      16
 Linear Shafts /     Bushings  E-BSSM  10  60~400  21  -0.033  42  33  10 9  10.5  32  4.5  8  4.5  2  13.3  107.8  2.6  10.7  37.1  124.6  Bushings  Linear Shafts /
                                         -0.027
                                                                    4
                                                                                                   85.3
                                         0
                                                                                          3.9
                                                                                               9.5
                                                                               23.8
                                      24
                                                          33
                                              44
                                                      11
                                                                                               15
                                                                          19.6
                                                                                          5.4
                                                                               36.4
                               60~400
                            13
                                                 36
                                                                                    3.2
                                                 50
                                                                                                    260
                            16
                                                                          35.7
                               70~600
                                                                               65.1
                                                          40
                                                                                          7.7
                                      31
                                                                                    4.3
                                              51
                                                                    6
                                                      18
                                                                                    5.9
                                                                                                    380
                                                                                              55.3
                                                                          59.5
                                              58
                                      35
                                                          45
                                                 56
                                                                   5.4
                               80~700
                            20
                                         0
                                         -0.039
                            25
                               90~900
                                      42
                                                                                          15
                                                                                              148.4
                               100~900
                                              75
                                                                               343
                                                                 11
                                      47
                                                                                     11
                                                              6.6
                            30
                                                 80
                                                                                                   932.7
                                                      30
                                                                          190.4
                                                          60
 P.04-043        Ordering  Part Number (1Type · 2D)  65 -  71 3L 13  26.5  52  5.5  9.5  8  3  135.1  243.6  10  19.6  103.5  685.9  P.04-043
 Ball Splines    QKey Provided Straight Nut   -  300         QRound Flanged                                Ball Splines
                  Example
                                E-BSSM16
                                                                       Example
                           Example
 P.04-107             Alterations  Ordering  Part Number (1Type · 2D) - 3L - (NTW...etc.)  Alterations  Ordering  Part Number (1Type · 2D) - 3L - (NTW...etc.)  P.04-107
                                                - 300 -
                                                                                           - 300 -
                                                                                                   NTW
                                     E-BSSS16
                                                                                E-BSSM16
                                                       NTW
 Oil Free    Bushings  Alterations  1Addition of Nuts  2Addition of Surface Treatment  Alterations  1Addition of Nuts  2Addition of Surface Treatment  Bushings  Oil Free
                                               Nickel plating
                                                                                           Nickel plating
                                               (light yellow)
                                                                                           (light yellow)
                                L
                                                                           L
 P.04-126          Code        NTW        The surfaces of spline shaft and   Code  NTW  The surfaces of spline shaft and   P.04-126
                                                                                             NKR
                                                 NKR
 Shaft Supports /    Collars  E  When 1 is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric. E   When 2 is configured, the surface will be light yellow, and there may be a color difference.   Collars  Shaft Supports /
                                                                   Add 1 nut of the same specifications
                       Add 1 nut of the same specifications
                                                              Spec.
                  Spec.
                                             nut are nickel plated
                                                                                         nut are nickel plated
                                                                   (With 1 nut added, there are 2 nuts)
                       (With 1 nut added, there are 2 nuts)
                                                                                       (Plating thickness: above 1μ)
                                           (Plating thickness: above 1μ)
                                                              Due to the surface treatment process, the following parts are more susceptible to rust.
                 E   When 2 is configured, the surface will be light yellow, and there may be a color difference.
                  -Cut section   -Groove part
 P.04-144         Due to the surface treatment process, the following parts are more susceptible to rust.   -Cut section   -Groove part  P.04-144
 04-109                                                                     Ball Splines                04-110
   490   491   492   493   494   495   496   497   498   499   500