Page 490 - MiSUMi 2025
P. 490

Linear Bushing Housing Units with Dowel Holes - Tall Blocks, Medium /

                       Medium Long / Long




                                                                       Housing           Ambient Operating
                                                               M Material  S Surface Treatment  Temp
                                                              Aluminum Alloy  Clear Anodized  -20~80°C
                                                            EThe inside surfaces of dowel holes are not treated.


                 Medium                                     Medium Long                       L
                                W                 L                       W                 L2±0.5
                       2-M2  W/2±0.05            L2±0.5           2-M2  W/2±0.05          L2/2
                             2-M1  t  Datum Surface  L1±0.5            2-M1  t  Datum Surface  L1±0.5
                           L         d1                              L         d1
                         h±0.05                                    h±0.05
                       H       2dr      D                         H       2dr      D
                                                                                 Q
                                     MISUMI                                    M5×P0.8
                                     label                                 4.5  6.7
                    Datum Surface        (S)                  Datum Surface  (Effective Thread Length)  (S)
                                    4-C                                         4-C
                 Long
                                              A View
                                                         L
                                  W
                                                        L2±0.5
                          3-M2  W/2±0.05                L1±0.5                         Dowel Hole
                                                                                        +0.05
           4                   2-M1  t  Datum Surface  l2                  A View   B  P         Depth l2                                                                                                         4
                                                                                        0
                             l    2dr  d1     D    C1              P        Depth l2  C1
                           h±0.05
                                                                    Dowel Hole
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  EThe color of resin retainers will be changed to yellow gradually. Please refer to the actual product received.  l2  E  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                    +0.05
                                                                     0
                          H
                                         Q
                                       M5×P0.8
                                       6.7
                                   4.5
                                                  (S)
                       Datum Surface
                              (Effective Thread Length)
                                       4-C
                                          4
                                                                                               M2
                                                                                           M1
                                                       L
                                                                          L2
                                                                L1
                            Tolerance
                                     3
                  1Type  2dr Part Number  Length  With or Without   D (S)  Medium Medium Long Long Medium Medium Long Long Medium Medium Long Long  h W H L  Q  P (Effective   (Effective   d1×t  C
                                         Dowel Hole
                                                                                          Length)
                                                                                              Length)
                          Medium Medium Long Long
            Linear    Guides  (6)  -  -       12  3  37  - -  80 -  14  - -  48 -  24  - -  60 16 20 26  5  - -  - M4(8) M4(11)  (For M3                                                                          Guides  Linear
                                                                                                  6×5
                                                                             -
                                                                               14 16 22
                                                                                                  Bolts)
                                                                      32
                                              15
                                                            20
                                                                                         - M5(8.5) M4(15)
                                                   45
                       8!
                                          Not
                       10!  +0.003      Specified   19  -  97   -  58     -  72 19 26 32      M5(20)
                          -0.012
                                                                                                  8×6
          P.04-011     12    +0.003  +0.003  (Medium)   (Without    21  4  57  85  100  25  48  62  40  62  76 20 28 34  6  7  M6(9.5)  M5(22)  (For M4                                                          P.04-011
                                         Dowel
                                     D
                                                                                                  Bolts)
                                          Hole)
            Cross Roller    Guides  E-LBHS  13*  +0.003 +0.003  -0.012  (Medium   Not   23  -  -  106  -  -  64  -  -  80 25 30 43  7  7.5  7  M6(13)  M6(23)  (For M5   (1)                                      Guides  Cross Roller
                             -0.012

                                     S
                           -
                              -
                                                                                                  9×7
                                     Long)

                                                                                              M6(29)
                                                                                                  Bolts)
                                                                             90 27 36 49
                                      L
                                         (Without
          P.04-039     16  -0.012 -0.012  (Long)  Specified    28  3.8  66  100  121 30  62  74  46  78  102 31 42 54 8  7  8 M8(15) M8(34) (For M6                                                              P.04-039
                                                                                                  11×8
                                          Dowel
                                                   75
                                                                68
            Linear Shafts /     Bushings  25  +0.003 +0.003 +0.003  (With Dowel  40  3.2  100  160  187  42  106  128  66  120  140 37 52 65  9  0  9  M10(17) M10(42) 14×10                                      Bushings  Linear Shafts /
                       20
                                                         136 34
                                                      115
                                                                          88
                                                                   82
                                          Hole)
                                              32
                                                                      52

                                                                                                  Bolts)
                                           P
                          -0.015 -0.015 -0.015
                                                                   116
                                                                96
                                                   93
                                          Hole)
                                                                                                 (For M8
                                                         202
                                                                         130
                                                      170
                                                                                                  Bolts)
                       30
                                                                             152 40 58 71
                                                                                          M10(17.5) M10(48)
                                              45
          P.04-043  E The option “With Dowel Hole” is available only for long type dr≥16.                                                                                                                        P.04-043
                 Edr( ) is available for Medium Type only: (6).
                 EOnly sizes with ! are available for Medium Type or Long Type: 8!, 10!.
             Ball Splines  Ordering  Part Number (1Type · 2dr · 3Length)  -  4With or Without Dowel Hole                                                                                                           Ball Splines
                 EOnly sizes with * are available for Long Type: 13*.
                  Example
                                    E-LBHS12S
          P.04-107    Dimensions of Dowel Hole  Basic Load Rating        Allowable Static   Mass (g)                                                                                                             P.04-107
                   dr  P   C1  L2   E    C (Dynamic) N    Co (Static) N  Moment (N·m)  Medium  Medium   Long
            Oil Free    Bushings  6 8  Medium Medium Long Long Medium Medium Long Long Medium Medium Long Long  31  -  126                                                                                        Bushings  Oil Free
                                                                                              Long
                                                                        1.42
                                                                    -
                                                                                    -
                                                    -
                                        226
                                                                                                     -
                                                        310
                                                   431
                                                                        2.12
                                        310
                                              -
                                                        452
                                                               -
                                                                              -
                                                                                   16
                                                                   784
                                                                                        60
                  10
                                                                                   27
                                                                                                    278
                                                                                        124
                                                                        6.2
                                                                  1200
                                                        814
                                        634
                  12    -   -   -   -   508  657   588  718  1200  1100  4.37  12  40.1  121  232   233
                                                   657
          P.04-126  13  4  5    5  50  1164  1230  1230  1448  2350  1570  13.1  25.5  42.9  296  472  376                                                                                                       P.04-126
                                                               -
                                         -
                                                                                         -
                                                   813
                                                                                               -
                                                         -
                                              -
                                                                         -
                                                                              -
            Shaft Supports /    Collars  20  5  6  6  100  1554  1400  1400  2068  2740  2740  18.3  63.1  157  403  1443  1653                                                                                   Collars  Shaft Supports /
                                                                  2350
                                                                                  73.5
                                                                                                    569
                  16
                                                                                                    788
                                                                                              671
                                                                              35
                                   60
                                                                                   98
                                                        3068
                                   90
                                                                        25.3
                                       1725
                                                  1560
                                             1560
                                                             3140
                                                                                        843
                                                                  3140
                  25
                                       2440
                                             2490
                                                                                                   2041
                                                                                   297
                                                             5490
                                                                             106
                                                                        42.7
                                                                  5490
                                                                                              1748
                                                  2490
                                                        3974
                                                                                        979
                  30
                 *If any product with dowel holes is selected, 2 pieces of dowel pins with torlerance g6 will be delivered together.
          P.04-144  kgf = N×0.101972                                                                                                                                                                             P.04-144
          04-105                 Linear Shafts / Bushings                                                                                                                                                      04-106
   485   486   487   488   489   490   491   492   493   494   495