Page 488 - MiSUMi 2025
P. 488

Linear Bushing Housing Units with Dowel Holes - Tall Blocks, Single





                                                                       Housing           Ambient Operating
                                                               M Material  S Surface Treatment  Temp
                                                              Aluminum Alloy  Clear Anodized  -20~80°C
                                                            EThe inside surfaces of dowel holes are not treated.





                                                                 Dowel Hole
                                                                  +0.05
                                                                 P 0      Depth l2
                                                                           C1
                                                                F
                                                                             l2
                                   Single      W                 F/2±0.05  E L
                                             t  W/2±0.05  1.6         L1±0.5
                                         2-M1      2-M2               L2±0.5
                                                                 l2
                                         h±0.05  d1  l               C1      Dowel Hole
                                                                              +0.05
           4                           H           2dr           D           P 0      Depth l2                                                                                                                    4
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  EResin retainers are available in black and yellow, with the same performance. Please feel free to use.  M1    M2    C  d1×t  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                    4-C
                                                                     (S)
                     Part Number
                                  3With or Without
                                                    L
                                                                 W
                                                                     H
                                                (S)
                                             D
                                                              h
                                                                        L
                                                       L1
                                                          L2
                                    Dowel Hole
                                                                          (Effective Length) (Effective Length)
                   1Type
                         2dr Tolerance
                                                                                      M4
                          5
                                   Not Specified
                                  (Without Dowel   10  4  25  16  7  13  15  20  M4   (10)        6×5
                                                                              (8)
                                                                                      M4
                          6          Hole)  12     27  18  9  14  16  22  5           (11)       (For M3
            Linear    Guides  8             15  3  32  20  10  16  20  26    (8.5)    (15)        Bolts)                                                                                                          Guides  Linear
                                                                                      M4
                                                                              M5
                                                                                      M5
                          10  +0.003        19     39        19  26  32       M6      (20)        8×6
                             -0.012
                                                                                      M5
          P.04-011  E-LBHS  12    Not Specified 21  4  40  27  15  20  28  34  6  (9.5)  (22)  (1)  (For M4                                                                                                      P.04-011
                                                                                                  Bolts)
            Cross Roller    Guides  13  Dowel Hole)  23  3.8  42  28  16  25  30  43  7  (13)  (23)  (For M5                                                                                                      Guides  Cross Roller
                                    (Without
                                                                                      M6
                                                                                                  9×7
                                                                              M6
                                                                                      M6
                          16
                                                   47
                                                                    49
                                                                                                  Bolts)
                                                                 36
                                                       32
                                                             27
                                      P
                                            28
                                                                                      (29)
                                                          18
                                   (With Dowel
                                                                                      M8
                                                                              M8
                                                                                                  11×8
          P.04-039        20  +0.003  Hole)  32  3.2  52  36  22  31  42  54  8 9  (15)  (34)   (For M6 Bolts)                                                                                                   P.04-039
                                                                                      M10
                                                                             M10
                                                             37
                                                                                                 14×10
                                                       42
                                                                 52
                                                   69
                                                                    65
                                            40
                          25
                             -0.013
                                                                                      (42)
                                                                             (17)
            Linear Shafts /     Bushings  Ordering  30  45  -  3With or Without Dowel Hole 71  (17.5)  M10   Bolts)                                                                                               Bushings  Linear Shafts /
                                                                                                 (For M8
                                                                             M10
                                                                 58
                                                       44
                                                   74
                                                             40
                                                                                      (48)
                          Part Number (1Type · 2dr)
          P.04-043  Example     E-LBHS10       -           P                                                                                                                                                     P.04-043
                                E-LBHS10
             Ball Splines  dr  P -  Dimensions of Dowel Hole  F -  C (Dynamic) N  Co (Static) N  Mass                                                                                                              Ball Splines
                                                    Basic Load Rating
                                                                        (g)
                                      E
                                 L2
                            C1
                                                   167
                                                                        18
                                                               206
                   5
                             -
                                      -
                                  -
                   6
                                                               380
                                                                        40
                   8
                                                   265
          P.04-107  10  3    4   4    22   12      206         265      22                                                                                                                                       P.04-107
                                                               549
                                           16
                                                                        80
                                                   372
                  12    4    5   5    29   18      412         598      132
                                                                        90
            Oil Free    Bushings  16  32   20      775         1180     204                                                                                                                                       Bushings  Oil Free
                  13
                                      30
                                                               608
                                                   510
                                                                        272
                  20
                                                               1370
                                                   882
                                      36
                                                   980
                  25
                  30    5    6   6    42   26     1570         1570     574
                                                                        710
                                                               2740
                                           30
                                      44
          P.04-126  *If any product with dowel holes is selected, 2 pieces of dowel pins with torlerance g6 will be delivered together.                                                                          P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                                                                      # MISUMI
                                 E-LBHS
                                                               housing unit
                                                    By Keyword
                         By Type
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-103                 Linear Shafts / Bushings                                                                                                                                                      04-104
   483   484   485   486   487   488   489   490   491   492   493