Page 483 - MiSUMi 2025
P. 483

Linear Ball Bushings Square Flanged / Compact Flanged




                 QSquare Flanged
                                                           Case               Ball  Retainer  Ambient Operating
                                              M Material  H Hardness  S Surface Treatment  M Material  M Material  Temp
                                              Equivalent to                 Equivalent to
                                                SUJ2   58HRC~  Electroless Nickel Plating  SUJ2  6063T5  -20~110°C


                 Single      Double                4-Mounting Holes  Basic Load Rating   Basic Load Rating
                     t             t
                                                             dr  C (Dynamic) N  Co (Static) N  dr  C (Dynamic) N  Co (Static) N
                       d             d                         Single Double Single Double  Single Double Single Double
                    d1            d1        2dr
                                                             6  232  380  160  320  25  1710  2420  1860  2780
                                                             8  358  590  262  520  30  3120  4920  3220  6710
                   H         D  H          D      dr         10  656  1140  490  1030  35  3260  5180  3610  7200
                                                             12  1120  1810  850  1720  40  4380  6930  4960  9810
                                                     W       13  1180  1830  880  1750  45  4420  7060  5120  9960
                         L1           L1
                     T             T          P.C.D.         16  1590  2230  1660  2360  50  5810  9210  7130  14300
                        L            L                       20  1640  2310  1730  2520
                        Part Number   Max. Stroke Rows of balls  D  L   l1
                   1Type  2dr Tolerance 3Length Single Double Single Double  Tolerance  Tolerance Single Double  H  T  d  d1  t  P.C.D W Eccentricity Perpendicularity
                          6            20  7.2        12  0   19      6.2  12.4  28  5 3.5  6  3.1  20  22
                          8            24  8.5        15  -0.019  24  8   16  32         24  25
                          10  0        33  14  3   6  19      29      9   18  40         29  30
                          12  -0.009  Not   34  17    21      30      10  20  42  6 4.5 7.5 4.1  32  32  0.015  0.015
                          13           36             23      32  ±0.2       43          33  33
                                                         0
 4                E-LBBK  16  -0.010  Specified  40  18  4  8  28  -0.022  37  13  26  48  8 5.5  9  5.1  38  37  4
                                 (Single)
                          20
                                                      32
                                       47
                                                              42
                                                                          28
                                                                      14
                                                                                            42
                                                                                         43
                                                                             54
                             0
                                           22
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  EUnlike linear bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.  67  64  0.018  0.018  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                         48
                                                              45
                                       50
                                                                                            47
                                                      37
                                                                             60
                                                                      15
                          25
                                                                          30
                                   L
                                       85
                                                                                         60
                                                                          36
                                           47
                          30
                                                              64
                                                                             74
                                                      45
                                                                                            57
                                                                      18
                                                                                10 6.6 11 6.1
                                 (Double)
                          35
                                                                             82
                                                      52
                                                              70
                                           55
                                       90
                                                                      20
                                                                          40
                             0
                                                         0
                                                   6
                          40
                                                                             96
                                                                                            75
                                                                                         78
                                               3
                                                      60
                                           69
                                      110
                                                                 ±0.3
                                                              80
                                                                                  9
                                                                             102
                                                                                            81
                                                                                         84
                                                      65
                                                                                13
                                                         -0.03
                                                                                    14 8.1
                          45
                             -0.012
                                                                      24
                                                                          48
                          50
                                      140
                                                      72
                                                                                         92
                                                                             110
                                                                                            86
                                                             100
                                           89
                 Ordering
                  Example  Part Number (1Type · 2dr · 3Length)
                                    E-LBBK16
 Linear    Guides  QCompact Flanged                        Case               Ball  Retainer               Guides  Linear
                                                                                               Temp
                                                                            M Material
                                                              S Surface Treatment
                                              M Material
 P.04-011                                     Equivalent to   HHardness  Electroless Nickel Plating  Equivalent to   M Material  Ambient Operating   P.04-011
 Cross Roller    Guides                                                                                    Guides  Cross Roller
                                                                                              -20~110°C
                                                                                    6063T5
                                                       58HRC~
                                                                              SUJ2
                                                SUJ2
                                                                      Basic Load Rating
                                                                                          Basic Load Rating
 P.04-039        Single t    Double  t       dr=6~13  2dr  dr=16~50  2dr  dr C (Dynamic) N Co (Static) N  dr C (Dynamic) N Co (Static) N  P.04-039
                                             2-Mounting
                                 t
                                                       4-Mounting
 Linear Shafts /     Bushings  H  d1  d  D  H  d1  H  d1  d  d  D  D  A  A  10 6 8  232  1810  160  1030  25 1710  2420  1860  2780  Bushings  Linear Shafts /
                                                       Holes
                                             Holes
                                                                   Single Double Single Double
                                                                                       Single Double Single Double
                                                                        380
                                                                                320
                                                                        590
                                                                                     30 3120
                                                                            262
                                                                                           4920
                                                                                                3220
                                                                                520
                                                                                                    6710
                                                                    358
                                                                        1140
                                                                    656
                                                                                     35 3260
                                                                                                    7200
                                                                            490
                                                                                           5180
                                                                                                3610
                                                                            850
                                                                                1720
                                                                                                4960
                                                                                           6930
                                                                                                    9810
                                                                 12 1120
                                                                                     40 4380
                                                                                                    9960
                                                                            880
 P.04-043                L1         R1 L1                        13 1180  1830  1660  1750  45 4420  7060  5120  14300  P.04-043
                                                                                     50 5810
                                                                                                7130
                                                                                           9210
                                                                        2230
                                                                                2360
                                                                 16 1590
                                                                            1730
                                                                 20 1640
                                                                                2520
                                                          F
                     T  L        T T L  L     D+6       D+6/8  E dr6~30:D+6,dr35, 50:D+8,dr40:D+10,dr45:D+11
                                                                        2310
 Ball Splines      1Type  Part Number  Max. Stroke Rows of balls  Tolerance  Tolerance Single Double  H  T  d  d1  t  F  A Eccentricity Perpendicularity  Ball Splines
                                                          D
                                                                  L
                                                                         l1
                         2dr Tolerance 3Length Single Double Single Double
                                                          0
                                                               24
                                                                        8
                                                                                            24
                                            8.5
                                        24
                                                                              32
                                                       15
                                                                           16
 P.04-107                 10 6 8  0     20  7.2  3  6  12  -0.019  19  6.2  12.4  28  5  3.5  6  3.1  - - -  20  P.04-107
                                                                                            29
                                                               29
                                        33
                                                                              40
                                                                           18
                                                                        9
                                                       19
                                            14
                          12  -0.009  Not   34  17     21      30  ±0.2  10  20  42  6  4.5 7.5 4.1  - -  32  0.015  0.015
 Oil Free    Bushings  E-LBBH  16  0  Specified  40  18  4  8  28  -0.022  37  13  26  48  8  5.5  9  5.1  22 31  Bushings  Oil Free
                                        36
                                                       23
                          13
                                                                              43
                                                               32
                                                                                            33
                                                          0
                                  (Single)
                                                       32
                          20
                                                                                          24 36
                                                                           28
                                                               42
                                                                              54
                                        47
                                                                       14
                                            22
                                                                                          29 37
                                                               45
                                                                           30
                          25
                                                                              60
                                                       37
                                        50
                                                                       15
                                   L
                                        85
                                                                              74
                                        90
                                                               70
                                                       52
                          35
                                                                              82
                                            55
                                                                                          38 55
 P.04-126                 30  -0.010  (Double)  110  47  3  6  45  -0.03  64  ±0.3  18  36  102  10 6.6 11 6.1  35 49  0.018  0.018  P.04-126
                                                                       20
                                                                           40
                          40
                             0
                                                       60
                                                          0
                                                                                          45 64
                                                                              96
                                            69
                                                               80
 Shaft Supports /    Collars  EUnlike linear bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.  54 74  Collars  Shaft Supports /
                                                       65
                                                                                   9
                                                                                     14 8.1 49 68
                             -0.012
                          45
                                                                                 13
                                                                       24
                                                                           48
                                            89
                                                                              110
                          50
                                       140
                                                               100
                                                       72
                          Part Number (1Type · 2dr · 3Length)
                 Ordering
 P.04-144         Example           E-LBBH12                                                              P.04-144
 04-097                                                    Linear Shafts / Bushings                     04-098
   478   479   480   481   482   483   484   485   486   487   488