Page 482 - MiSUMi 2025
P. 482

Linear Ball Bushings Straight / Round Flanged




                 QStraight
                                                           Case               Ball  Retainer  Ambient Operating
                                              M Material  H Hardness  S Surface Treatment  M Material  M Material  Temp
                                              Equivalent to                 Equivalent to
                                                SUJ2   58HRC~  Electroless Nickel Plating  SUJ2  6063T5  -20~110°C


                 Single            Double                          Basic Load Rating     Basic Load Rating
                                                             dr  C (Dynamic) N  Co (Static) N  dr  C (Dynamic) N  Co (Static) N
                      W   B  W        W   B   W                Single Double Single Double  Single Double Single Double
                                                       2dr   5  118  160  102  146  20  1640  2310  1730  2520
                                                             6  232  380  160  320  25  1710  2420  1860  2780
                   D  D1            D  D1                    8  358  590  262  520  30  3120  4920  3220  6710
                                                             10  656  1140  490  1030  35  3260  5180  3610  7200
                          l               l                  12  1120  1810  850  1720  40  4380  6930  4960  9810
                                                                                   45
                                                             13
                                                                         880
                                                                                          7060
                                                                1180
                                                                                      4420
                                                                    1830
                                                                                               5120
                                                                             1750
                                                                                                    9960
                          L               L                  16  1590  2230  1660  2360  50  5810  9210  7130  14300
                        Part Number     Max. Stroke  Rows of balls  D   L        l         B
                  1Type  2dr Tolerance 3Length  Single  Double  Single  Double  Tolerance  Tolerance  Single  Double  Tolerance  W  D1
                         5              16   7             10       15        5    10  8             9.6
                         6              20   7.2           12  0    19        6.2  12.4  11.3    1.1  11.5
                         8              24   8.5           15  -0.016  24     8    16  15.3         14.3
                            0
                         10  -0.009     33   14   3    6   19       29        9    18  19.4          18
                         12       Not   34   17            21  0    30  ±0.2  10   20  20.4      1.3  20
           4      E-LBB  13  0   Specified  36  18  4  8   23  -0.019  32     13   26  23.3  -0.5  1.6  30.5                                                                                                      4
                                                                                                     22
                                                                                            0
                                                                    37
                                        40
                                 (Single)
                         16
                                                           28
                                                                                                     27
                                                                              14
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  EUnlike linear bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.  1.85  43  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                           32
                                        47
                                                                    42
                         20
                                                                                       27.3
                                                                                   28
                                             22
                                                               0
                                                                    45
                                   L
                                                           37
                                                                                       28.3
                                                                                   30
                                        50
                         25
                                                                              15
                                                                                                    35.3
                                                               -0.022
                            -0.010
                                             47
                         30
                                        85
                                                                                       40.8
                                                           45
                                 (Double)
                                                                    64
                                                                              18
                                                                                   36
                                             55
                                                                                                     49
                                                           52
                         35
                                                                                       45.3
                                                                    70
                                        90
                                                                                   40
                                                                              20
                                                                                                 2.1
                                                           60
                                                  3
                         40
                                                               0
                            0
                                                       6
                                                                                                     57
                                        110
                                                                                       56.3
                                             69
                                                                        ±0.3
                                                                    80
                            -0.012
                                                               -0.03
                                                                                                 2.15
                                                           65
                         45
                                                                                                     62
                                                                              24
                                                                                   48
                                                                                                     70
                                        140
                                                           72
                                                                    100
                                             89
                                                                                                 2.65
                                                                                       72.3
                         50
                 Ordering
                  Example  Part Number (1Type · 2dr · 3Length)
                                     E-LBB10
            Linear    Guides  QRound Flanged                                                                                                                                                                      Guides  Linear
                                                           Case               Ball  Retainer  Ambient Operating
          P.04-011                            Equivalent to   H Hardness  S Surface Treatment  Equivalent to   M Material  Temp                                                                                  P.04-011
                                                                            M Material
                                              M Material
            Cross Roller    Guides              SUJ2   58HRC~  Electroless Nickel Plating  SUJ2  6063T5  -20~110°C                                                                                                Guides  Cross Roller
          P.04-039  Single  t  Double t  t      4-Mounting Holes  dr  C (Dynamic) N  Co (Static) N  dr  C (Dynamic) N  Co (Static) N                                                                             P.04-039
                                                                   Basic Load Rating
                                                                                         Basic Load Rating
                                                                               2-Mounting Holes
                                                                4-Mounting Holes
                                                                                           4-Mounting Holes
            Linear Shafts /     Bushings  H  d1  d  D  H  d1  H  d1  d  d  D  D  10  Single Double Single Double  25  A  Single Double Single Double                                                              Bushings  Linear Shafts /
                                                        2dr
                                                                         160
                                                                                               1860
                                                                                          2420
                                                                     380
                                                                                                    2780
                                                                232
                                                                                      1710
                                                                              320
                                                             6
                                                                                          4920dr
                                                                              520 dr
                                                                     590
                                                                                      3120
                                                                358
                                                                                               3220
                                                             8
                                                                                                    6710
                                                                         262
                                                                                   30
                                                                                                 A
                                                                                               3610
                                                                                                    7200
                                                                             1030
                                                                                   35
                                                                         490
                                                                    1140
                                                                                          5180
                                                                656
                                                                                      3260
                                                                  dr
                                                                  dr
                                                                     W
                                                                                   45
                                                                                                    9960
                                                                                          7060
                                                                1180
                                                                         880
                                                                             1750
                                                             13
                                                                                      4420
                                                                    1830
          P.04-043        l 1        R1  l 1                 12  1120  1810  850  1720  40  4380  6930  4960  9810                                                                                               P.04-043
                                                                                               5120
                                                             P.C.D.
                       T  L       T  T L  L          P.C.D.  16  1590  2230  1660  2360  50  5810  9210 F  7130  14300
             Ball Splines  1Type  Part Number  Max. Stroke Rows of balls  Tolerance  Tolerance Single Double  H  T  d  d1  t  P.C.D Eccentricity Perpendicularity                                                  Ball Splines
                                                                             2520
                                                             20
                                                                    2310
                                                                1640
                                                                         1730
                                                                               D+6
                                                                                           D+6
                                                          D
                                                                  L
                                                                          l1
                         2dr Tolerance 3Length Single Double Single Double
                                                           0
                                                                24
                                                       15
                                                                                            24
                                        24
                                                                               32
                                                                            16
                                            8.5
                                                                        8
          P.04-107        10 6 8  0     20  7.2  3   6  12  -0.019  19  6.2  12.4  28  5  3.5  6  3.1  20                                                                                                        P.04-107
                                                                               40
                                                                                            29
                                                                29
                                                                        9
                                                       19
                                        33
                                            14
                                                                            18
                          12  -0.009  Not   34  17     21       30  ±0.2  10  20  42  6  4.5 7.5 4.1  32  0.015  0.015
            Oil Free    Bushings  E-LBBF  16  0  Specified  40  18  4  8  28  -0.022  37  13  26  48  8  5.5  9  5.1  38                                                                                          Bushings  Oil Free
                                                                32
                          13
                                                       23
                                                                               43
                                                                                            33
                                        36
                                                           0
                                  (Single)
                                                                42
                                                                            28
                                                                               54
                                        47
                                                                                            43
                                                                        14
                                                       32
                          20
                                            22
                                                                            30
                                                                               60
                                                       37
                                                                45
                          25
                                                                        15
                                                                                            48
                                        50
                                    L
                                                                               74
                                        85
                                                                                            67
                                            55
                                        90
                          35
                                                                               82
                                                                70
                                                       52
          P.04-126        30  -0.010  (Double)  110  47  3  6  45  -0.03  64  ±0.3  18  36  102  10 6.6 11 6.1  60  0.018  0.018                                                                                 P.04-126
                                                                        20
                                                                            40
                                                                                            78
                                                                               96
                                                           0
                          40
                                                       60
                             0
                                                                80
                                            69
            Shaft Supports /    Collars  EUnlike linear bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.  92                     Collars  Shaft Supports /
                             -0.012
                                                                                  13
                                                                                    9
                          45
                                                                                            84
                                                       65
                                                                                      14 8.1
                                                                            48
                                                                        24
                                                                               110
                          50
                                            89
                                        140
                                                               100
                                                       72
                          Part Number (1Type · 2dr · 3Length)
                 Ordering
          P.04-144  Example         E-LBBF12                                                                                                                                                                     P.04-144
          04-097                 Linear Shafts / Bushings                                                                                                                                                      04-098
   477   478   479   480   481   482   483   484   485   486   487