Page 485 - MiSUMi 2025
P. 485

Economy series  Product Overview  Linear Bushing Housing Units - Wide Blocks, Single / Medium
 Linear Bushing Housing Units



                                                                       Housing           Ambient Operating
 Economy series                                               Aluminum Alloy  S Surface Treatment  -20~80°C
                                                                                              Temp
                                                               M Material
                                                                            Clear Anodized
 Linear Bushing Housing Units                               EThe inside surfaces of dowel holes are not treated.

 Suitable for Medium Precision and Simple guiding
                                                    Dowel Hole
 Standard Type & Positioning Hole Type Available  Single  W1/2  φP Depth L2  Medium          W1/2  φP Depth L2
                                                                                                 Dowel Hole
                                           W1                                          W1


                                                 P  C1                                        P  C1
                              W     Datum Surface  L                                           L
                                                                           W
                        W2    W1                  L1                 W2    W1    Datum Surface  L1
                       4-M          2-C         L1/2                4-M          2-C        L1/2
                      L  (H2)                                      L  (H2)
                     h                                           h
                   (H1)                                         (H1)
                  H                                            H
 4                         W/2   2dr 4-φd                    E  Resin retainers are available in black and yellow, with the same performance.   4
                                                                                4-φd
                                                                              2dr
                                                                        W/2
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  1Type  2dr Part Number Medium  Length  Dowel Hole  Single Medium Single Medium  Tolerance  Tolerance  H  H1 Tolerance  H2 W  W/2  W1  W2 M  d  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                               Please feel free to use.
                                             4
                                                                   h
                                            With or
                                                    L
                             Tolerance
                                                         L1
                                       3

                                           Without
                            Single
                                                                                             Tolerance
                                                                                      Tolerance
                                           Not Specified
                         6
                                  0
                         8
                                                                      22
                                                                                    17
                                                  30
                                                     43
                                                        18
                                                                         18
                                                          28
                                                                                           24
                                                                                 34
                                                                                 40
                                                                      26 20.5
                                                                                           28
                                                                                    20
                                                        21
                                                  35
                                                                13
                                                          34
                        10  +0.003  -0.12  (Without Dowel Hole)  25  35  15  24  11 9  18  15  6  30  15  20  5 6  M4 3.4
                                                     53
                            -0.012
 Linear    Guides       (13)      0 -  Specified Not Specified  36  63 -  26  38 -  15  28 23.5  8 9  42  21  30.5  5.8  M5 4.3  Guides  Linear
                        12
                                       Not
                                                  39
                                                                                           33
                                                                                                 5.5
                                                                                    22
                                                                      30 23.7
                                                                                 44
                                           (Without
                                      (Single)
                                                                                 50
                                                                                    25
                                                  44
                                                                19
                                                          48
                                                                                           36
                        16
                                                        34
                 E-LBHN
                        20       -0.12  D  Dowel Hole)  50  73  40  56  ±0.4  21  ±0.04 38.5 32.5  ±0.5  11 54  27  ±0.2  40  ±0.4  7  M6 5.2
                                                                      41
                                                                         35
                                             P
 P.04-011               25  +0.003  -0.15  (Medium)  (With Dowel   67  93  50  66  26  51.5 41  12 76  38  54  11  M8  7  P.04-011
                                  0
                            -0.013
 Cross Roller    Guides  (35)  +0.003  -          110  -  60  -  34   66.6 52.5  18 90  45  100  10        Guides  Cross Roller
                                            Hole)
                                                                30
                                                                                           58
                                                                                    39
                                                                               15 78
                                                          70
                                                                      59.5 49
                        30
                                                  72 100 58
                                                  80
                                                                                           70
                                                  90
                                                                      78
                                                                40
                                                                               20 102 51
                                                                         62
                                                                                           80
                        (40)
                            -0.015
                                                                                                 11 M10 8.7
                                                                52
                                                                               25 122 61
                                                        80
                        (50)
                                                                      102 80
 P.04-039        Edr( ) are available for Single Type only. (13), (35), (40), (50).  -  4With or Without Dowel Hole  P.04-039
                           Part Number (1Type · 2dr · 3Length)
                 Ordering
 Linear Shafts /     Bushings       E-LBHN16          -         Basic Load Rating  Allowable Static        Bushings  Linear Shafts /
                  Example
                                                                  P
                                    E-LBHN16
                                         Dimensions of Dowel Hole
                                                                                               Mass (g)
                                                                       Co (Static) N
                              A
                                                          C (Dynamic) N
                                      C
                                                                                     (N·m)
 P.04-043           dr    L   12  (B)  (0.5)  P -  L2 -  C1 -  Single  Medium  Single  Medium  Moment    Single  Medium  P.04-043
                                                                                    Medium
 Ball Splines       10    8  15.5  0.4  (1)  3  4    4    265   310    380   452     2.12    102   142     Ball Splines
                                                                       265
                                                                                     1.42
                                                                             310
                                                                                             34
                                                                                                   48
                    6
                                                                226
                                                          206
                                                                                             52
                    8
                              16
                                                                                                   78
                                                                             718
                                                                                     4.37
                                                                508
                                                          372
                                                                       549
                                                                                             92
                                                                                                   144
                    12
                                                                       598
                                                                                     6.2
                                                          412
                             17.5
                                                                             814
                                                                634
                                                                                                    -
                                                                                      -
                                                                 -
                                                                       784
                                                                              -
                              19
 P.04-107           13    12  19.8  0.85  4     5    5    510   1164  1180   1448    13.1    120   323    P.04-107
                                                          775
                                                                                             220
                    16
                    20        21  0.5  (1.5)              882   1554  1370   2068    18.3    255   382
 Oil Free    Bushings  30  18  39.9  0.75  5    6    6    1570  2440  2740   3974    42.7    1100  1061    Bushings  Oil Free
                                                                             3068
                                                                                             600
                                  1
                    25
                                                                1725
                              36
                                                                      1570
                                                                                                   866
                                                          980
                                                                                     25.3
                                                                                             735
                                                                              -
                                                                                                    -
                                                                 -
                                                                      3140
                                                          1670
                                                                                      -
                    35
                              53
                    40
                              81
                                                                                             3340
                                                          3820
                                                                      7940
                    50    25  61  1.5     6     7    7    2160   - -  4020    - -     - -    1590   - -
 P.04-126        *If any product with dowel holes is selected, 2 pieces of dowel pins with torlerance g6 will be delivered together.  P.04-126
 Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series  Collars  Shaft Supports /
                  on website
                                                               housing unit
                                 E-LBHN
                                                                                      # MISUMI
                         By Type
                                                    By Keyword
 P.04-144                        Search on MISUMI official website and get your product  # Only MISUMI Economy series  P.04-144
 04-099                                                    Linear Shafts / Bushings                     04-100
   480   481   482   483   484   485   486   487   488   489   490