Page 489 - MiSUMi 2025
P. 489

Linear Bushing Housing Units with Dowel Holes - Tall Blocks, Double





                                                                       Housing           Ambient Operating
                                                               M Material  S Surface Treatment  Temp
                                                              Aluminum Alloy  Clear Anodized  -20~80°C
                                                            EThe inside surfaces of dowel holes are not treated.





                                                                   Dowel Hole
                                                                    +0.05
                                                                   P 0      Depth l2
                                                             C1


                                                            l2  E
                                                W               L
                                              t  W/2±0.05      L2±0.5
                                          2-M1      2-M2       L1±0.5
                                                               l2
                                          h±0.05  d1  l                 Dowel Hole
                                                                         +0.05
 4                                      H           2dr  D  C1          P 0      Depth l2                  4
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  EResin retainers are available in black and yellow, with the same performance. Please feel free to use.  M2    C  d1×t  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                     4-C
                                                            (S)
                      Part Number
                                                                               M1
                                    3With or Without
                                                 (S)
                                                                      H
                                              D
                                                     L
                                                                   W
                                                               h
                                                                          L
                                                            L2
                                                        L1
                                     Dowel Hole
                                                                            (Effective Length) (Effective Length)
                           2dr Tolerance
                   1Type
                                                                                      M4
                                    Not Specified
                            5
                                    (Without Dowel   10  4  40  18  28  13  15  20  M4  (10)      6×5
                                                                               (8)
                                                                                      M4
                            6          Hole)  12     46  20  30  14  16  22  5        (11)       (For M3
 Linear    Guides           8                 15  3  56  30  42  16  20  26   (8.5)   (15)        Bolts)   Guides  Linear
                                                                               M5
                                                                                      M4
                                                                                      M5
                            10  +0.003        19     68  36  50  19  26  32    M6     (20)        8×6
                               -0.012
                                                                                      M5
 P.04-011         E-LBHSW   12      Not Specified 21  4  70  36  50  20  28  34  6  (9.5)  (22)  (1)  (For M4   P.04-011
                                                                                                  Bolts)
 Cross Roller    Guides     13       Dowel Hole)  23  3.8  74  42  55  25  30  43  7  (13)  (23)  (For M5   Guides  Cross Roller
                                      (Without
                                                                                      M6
                                                                                                  9×7
                                                                               M6
                                                                                      M6
                                                            65
                                                        52
                                              28
                                                               27
                                                     84
                                                                      49
                                                                   36
                                        P
                                                                                                  Bolts)
                            16
                                                                                      (29)
                                     (With Dowel
                                                                                      M8
                                                                                                  11×8
                                                                               M8
                                                     94
                                                            70
                                                                              (15)
 P.04-039                   20  +0.003  Hole)  32  3.2  128  58  100  31  42  54  8 9  M10  (34)  (For M6 Bolts)  P.04-039
                                                                                      M10
                                                        80
                                                                   52
                            25
                                              40
                                                                      65
                                                               37
                                                                                                 14×10
                               -0.013
                                                                                      (42)
                                                                              (17)
 Linear Shafts /     Bushings  Ordering  Part Number (1Type · 2dr)  45 -  3With or Without Dowel Hole  71  (17.5)  M10   Bolts)  Bushings  Linear Shafts /
                                                                                                 (For M8
                                                                              M10
                            30
                                                               40
                                                                   58
                                                           110
                                                        90
                                                     138
                                                                                      (48)
 P.04-043         Example       E-LBHSW10      -           P                                              P.04-043
                                E-LBHSW10
 Ball Splines      dr  Dimensions of Dowel Hole  C (Dynamic) N Co (Static) N  Allowable Static Moment   Mass   Ball Splines
                                             Basic Load Rating
                                                                                 (g)
                                                                     (N·m)
                                      E
                        P
                            C1
                                 L2
                                             263
                                                                     1.38
                                                                                 35
                   5
                                                       412
                                  -
                                      -
                             -
                        -
                   6
                                                                                 40
                                                       529
                                                       784
                   8
                                                                     4.31
                                                                                 75
                                             431
 P.04-107         10    3    4   4    16     324       1100          2.18        150                      P.04-107
                                             588
                                                                     7.24
                  12    4    5   5    20     657       1200          10.9        168
 Oil Free    Bushings  16             36    1230       2350          19.7        383                       Bushings  Oil Free
                                      26
                                                       1570
                                                                                 248
                  13
                                                                     11.6
                                             813
                                            1400
                                      38
                                                       2740
                                                                     26.8
                                                                                 520
                  20
                  25
                  30    5    6   6    58    1560       3140          43.4       1120
                                      68
                                            2490
                                                                     82.8
                                                                                1384
                                                       5490
 P.04-126        *If any product with dowel holes is selected, 2 pieces of dowel pins with torlerance g6 will be delivered together.  P.04-126
 Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series  Collars  Shaft Supports /
                  on website
                                                                                      # MISUMI
                                                               housing unit
                                 E-LBHSW
                                                    By Keyword
                         By Type
 P.04-144                        Search on MISUMI official website and get your product  # Only MISUMI Economy series  P.04-144
 04-103                                                    Linear Shafts / Bushings                     04-104
   484   485   486   487   488   489   490   491   492   493   494