Page 494 - MiSUMi 2025
P. 494

Economy series      Product Overview                                                                 Product Overview                                                       Economy series
                  Ball Splines                                                                                                                                                                    Ball Splines



                 QLife Calculation
                 IRunning Life                                                     ILife Hours
                  · With radial load
                                                     L  : Running Life     (km)
                            ft · fh · fp  C  3       ft  : Temperature coefficient          10 ·L
                                                                                              6
                         L=         ·     · L0       fh : Hardness coefficient        Lh=
                               fw     F              fp : Ratio of rated load             120·St·n
                                                     fw : Load coefficient
                                                     L0 : Rated life       (50km)
                  · With torque load                 C : Basic Dynamic Load Rating   (N)  Lh : Running Time   (hr)
                                                     F  : Acting radial load   (N)  L  : Running Life    (km)
                             ft · fh  Ct  3
                         L=        ·     · L0        Ct : Basic dynamic torque   (N·m)  St : Stroke length    (mm)
                               fw    T               T  : Acting torque    (N·m)    n  :  Reciprocating Cycles
                                                                                       per Minute    (cpm)
                 EPlease refer to the following for the values and coefficients.
                 ITemperature coefficient (ft)              IHardness coefficient (fh)
                              1.1                                       1.0
                              1.0
                                                                        0.6
           4                Temperature coefficient  ft  0.9         Hardness coefficient  fh  0.8                                                                                                                4
                              0.8
                                                                        0.4
                              0.7
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  0.6  100°  200°  300°  60 Shaft hardness (HRC) 35  30                                                       Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                        0.2
                              0.5
                                                                                     45
                                                                                        40
                                                                               55
                                                                                  50
                                    Temperature (°C)
                 IRatio of rated load (fp)
                 Distributed Load
                                                                  Operating Conditions
                                         No.8~20
                   No.8~20    No.25·30  Direct Download  No.25·30  ILoad Coefficient (fw)  Load coefficient (fw)
                                                              Minimal vibrations / shocks
            Linear    Guides                                  (Low speed 15m/min. or less)   1~2                                                                                                                  Guides  Linear
                                                              Some vibrations / shocks
                                                              (Medium speed 60m/min. or less)  2~3
          P.04-011   fp=1      fp=1      fp=0.71    fp=0.71   Significant vibrations / shocks  Above 3                                                                                                           P.04-011
                                                              (High speed over 60m/min.)
            Cross Roller    Guides  IRated Load                                                                                                                                                                   Guides  Cross Roller
                                         Basic Load Rating
                       Basic Rated Torque
                                                            M01
                                                                     M02
          P.04-039  No. Dynamic Ct   Static C0t   Dynamic C   Static C0   Allowable Static Moment  M01  Co  Cot                                                                                                  P.04-039
                                                            N·m
                                (N·m)
                                                                     N·m
                                                   kN
                       (N·m)
                                          kN
            Linear Shafts /     Bushings  10  13.3  23.8  2.6  3.9  37.1  124.6  When 1 nut is used  C                                                                                                            Bushings  Linear Shafts /
                                          0.8
                                                   1.4
                                                            3.5
                  8
                                                                     25.2
                                 6
                        3.3
                                                            9.5
                                                                     85.3
                                                   5.4
                                 36.4
                  13
                       19.6
                                                            15
                                          3.2
                                                                                  M02
                                                                     260
                  16
                                                   7.7
                       35.7
                                          4.3
                                 65.1
                                                                     380
                       59.5
                                                            55.3
          P.04-043  20  135.1   107.8     5.9      10.7    103.5    685.9   When 2 nuts are used     Ct                                                                                                          P.04-043
                  25
                                243.6
                                          10
                                                   15
             Ball Splines  E  When 1 nut is used, please check M01 column;    in contacting tandem                                                                                                                 Ball Splines
                       190.4
                                                                    932.7
                                          11
                  30
                                                           148.4
                                                   19.6
                                 343
                  when 2 nuts are used, please check M02 column.
          P.04-107  QPrecautions                                                                                                                                                                                 P.04-107
                 E  The relative positions of the grooves of spline shaft, the keyways and lube holes of straight nuts, and all the alterations (wrench flat, set
            Oil Free    Bushings  E  When re-inserting a nut into the spline shaft, be sure to insert it horizontally, otherwise the ball will fall off.                                                          Bushings  Oil Free
                  screw flat, etc.) in the 3D model are for reference only and may differ from their actual positions.
                 E  As resin parts are used inside the nuts, please use them at temperatures below 80°C.
                 E  Although the nuts are greased on the inside before leaving the factory, please re-grease them every 2~3 months or every 50km of
          P.04-126  traveling distance after receipt of the goods, otherwise their use will be impaired.                                                                                                         P.04-126
            Shaft Supports /    Collars  ENo guarantee is given for the noise level of this product.                                                                                                              Collars  Shaft Supports /
                 ENo guarantee is given that the spline shaft or nuts of this product will fall freely.
                 E  This product is a machined type, so there will be knife patterns and color difference in its appearance.  It is normal for the product to
          P.04-144  have some scratches or color changes. Please feel free to use.                                                                                                                               P.04-144
          04-109                                                                                                                                                                                               04-110
   489   490   491   492   493   494   495   496   497   498   499