Page 496 - MiSUMi 2025
P. 496

Ball Splines Key Provided Straight Nut, Both Ends Tapped





                                                             Spline shaft                Nut
                                              Accuracy
                                               grade  Type  M Material  H   S Surface   Type  M Material  H   S Surface
                                                                Hardness  Treatment       Hardness  Treatment
                                              Grade N  Solid  Equivalent   58HRC~  -  Straight  Equivalent   58HRC~  -
                                                          to SUJ2                  to SCR420
                                             EThis product includes parallel keys.







                                                                   D=8~20          D=25~30
                                             L3
                                        2-r        b
                                             L3       h             bH8           bH8
                                                                          t  +0.05  0   t  +0.05   0

                           D1  4M                             5N  2Dh8


           4                  M×2            L2            N×2           1- φ u        1- φ u                                                                                                                     4
                                                                         Lube Hole
                                                                                       Lube Hole
                                             L1
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  1Type  Dh8  increments  4M (Coarse) ·    D1  Tolerance  L1 L2 L3 bH8 h  r  t  u  Basic Rated Torque Basic Load Rating Allowable Static Moment  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                             3L
                              3L
                          2
                                     5N (Coarse)
                              1mm
                                                                                                   M02
                                                                          Dynamic Ct   Static C0t   Dynamic C   Static C0  M01
                                      Selection
                                                                                          (kN)
                                                                                              (N·m) (N·m)
                                                                                     (kN)
                                                                                (N·m)
                                                                            (N·m)
                                                    0
                             60~300 3 4
                          8
                                                                                 6
                                                                            3.3
                                                        33 20 13
                          10 60~400 3 4 5         16  -0.027  27 15.7 10.5 2.5 2.5 1.25 1.2  1.5  13.3  23.8  0.8  1.4  3.5  25.2
                                                                                     2.6
                                                                                                   85.3
                                                                                          3.9
                                                                                               9.5
                                                  21 0
                                                                3
                                                                  3 1.5 1.5
                                                                                          5.4
                                                                                               15
                                                    -0.033 36 23 15
                                                                                36.4
            Linear    Guides  E-BSHS  13 60~400  4 5 6  24  50 34 17.5 3.5 3.5 1.75 2  2  19.6  107.8  3.2  10.7  37.1  124.6                                                                                     Guides  Linear
                                                                                                   260
                                                  31
                          16 70~600
                                                                           35.7
                                                                                     4.3
                                                                                65.1
                                    4 5 6 8
                                                                                          7.7
                                                  35
                                                                                     5.9
                                                        56 39.7 29
                                                                           59.5
                                                                                              55.3
                                                                                                   380
                          20 80~700
                                      5 6 8 10
                                                    0
                          25 90~900   5 6 8 10 12  42  -0.039 71 50.3 36  4  4  2 2.5  135.1 243.6  10  15  103.5 685.9
          P.04-011        30 100~900   6 8 10 12 16 47  80 60 42         3  190.4  343  11  19.6  148.4 932.7                                                                                                    P.04-011
            Cross Roller    Guides  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4M  - -  5N                                                                                                                 Guides  Cross Roller
                  Example
                                                                 N5
                                                         M5
                                E-BSHS16
                                                 300
                           Example
                                                          N5
                                     E-BSHS16
                                                                SC10
                                                             -
                                                      M5
                                                - 300 -
                                                         -
          P.04-039    Alterations  Ordering  Part Number (1Type · 2D)  - 3L - 4M - 5N - (SC·FC...etc.)  4Addition of Surface Treatment                                                                           P.04-039
            Linear Shafts /     Bushings  Alterations  SC  L1  W  A  FC  L                Nickel plating                                                                                                          Bushings  Linear Shafts /
                         1Addition of wrench flat machining 2Addition of set screw flat
                                                                   3Addition of Nuts
                                                                                          (light yellow)
                                                 h
          P.04-043  Code  Addition of wrench flat machining.  Addition of set screw flat.  NTW  NKR                                                                                                              P.04-043
                                 SC
                                                    FC
             Ball Splines  Spec.  SC=1mm Increments  10 D 8  11 W 7 8  l1 10 8  FC, A=1mm increments  10 D 8  h 1  Add 1 nut of the same specifications  The surfaces of spline shaft and nut                      Ball Splines
                                             Ordering Code  FC10-A8
                         E SC+l1≤L
                                                                                          are nickel plated
                                            E FC≤3×D
                                                          13
                                     13
                                                                (With 1 nut added, there are 2 nuts)
                                     16
                                                          16
                                       14
                                                                                      (Plating thickness: above 1μ)
                                            E  When 1.5×D<FC,
                                              FC≤L/2
                                       22
                                     25
                                                          25
          P.04-107                   20  17  15  E A=0 or A≥2  20  2                                                                                                                                             P.04-107
                                       27
                                     30
                                                          30
                 E  When 3 is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.
            Oil Free    Bushings  E    When 4 is configured, the surface will be light yellow and there may be a color difference.                                                                                Bushings  Oil Free
                  Due to the surface treatment process, the following parts are more susceptible to rust.
                  -Cut section   -Groove part   -Cut section   -Tapped part
                  flat, etc.) in the 3D model are for reference only and may differ from their actual positions.
          P.04-126  E  The relative positions of the grooves of spline shaft, the keyways and lube holes of nuts, and all the alterations (wrench flat, set screw                                                P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                 E-BSHS
                                                                                      # MISUMI
                                                               ball spline
                                                    By Keyword
                         By Type
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-111                 Ball Splines                                                                                                                                                                  04-112
   491   492   493   494   495   496   497   498   499   500   501